Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

PIC24F16KM204

Analog-rich, Low Power MCU with 3V and 5V

Status: In Production

Features:

  • PIC24FV products support 2.0V-5.5V operation
  • PIC24F products support 1.8V-3.6V operation
  • 25nA Sleep mode
  • 10/12-bit Differential ADC, Up to 22 channels, 100k samples per second at 12-bit conversion rate, threshold detect and dedicated band gap reference
  • Up to two 8-bit DACs
  • Up to 2 Op Amps with two modes of operation : Op Amp or Comparator
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

16-bit Microcontroller featuring eXtreme Low Power consumption, integrated analog functions such as 12-bit ADC, 8-bit DAC and Op Amps in low pin count packages. The devices also offer flexible Capture/Compare/PWM modules, Configurable Logic Cell and options for both 3V and 5V applications. PIC24FV products support 2.0V-5.5V operation while the PIC24F products support 1.8V-3.6V operation.

Additional Features
  • Operating voltage:
    • PIC24FV products support 2.0V-5.5V operation
    • PIC24F products support 1.8V-3.6V operation
  • Typical XLP specifications include:
    • 25nA Sleep mode
    • 700nA Real Time Clock & Calendar operation in Sleep modes
    • 500nA Watch Dog Timer operation in Sleep modes
    • 512 Bytes of Data EEPROM
  • Other Low Power Specifications include:
    • Ultra Low-Power wake-up from Sleep
    • Power Modes: Run, Doze, Idle, Sleep, Low-Voltage Sleep
    • System Supervisors: Low Power BOR, WDT, INT0 and RTCC
    • Internal oscillator support - 31 kHz to 8 MHz, up to 32 MHz with 4X PLL
    • Fail-Safe Clock Monitor – allows safe shutdown if clock fails
  • CPU:
    • Up to 16 MIPS performance
    • Single Cycle Instruction Execution
    • 16 x 16 Hardware Multiply, & 32-bit x 16-bit Hardware Divider
    • C Compiler Optimized Instruction Set System
  • Advanced Analog Features:
    • 10/12-bit Differential ADC, Up to 22 channels, 100k samples per second at 12-bit conversion rate, threshold detect and dedicated band gap reference
    • Up to two 8-bit DACs
    • Up to 2 Op Amps with two modes of operation : Op Amp or Comparator
    • Charge Time Measurement Unit (CTMU) enabling 22 channels of Capacitive Touch, time measurement down to 200 ps
    • Up to Three Analog rail-to-rail comparators
  • Timers/Output Compare/Input Capture:
    • Up to 3 MCCP and 2 SCCP modules
    • MCCP (Multiple-output Capture Compare PWM Module) and SCCP (Single-output Capture Compare PWM Module) combine Timer, Input Capture, Output Compare/PWM in a single timebase
    • Each SCCP has a single output and each MCCP has 2,4 or 6 outputs
    • MCCP features output steering, hardware scan, complementary output with dead time, push-pull output, bidirectional brush DC motor control
    • Each MCCP/SCCP includes 2 x 16-bit timers or 1x 32-bit timer
    • Up to 11x 16-bit timers including MCCP and SCCP timers
    • Pair timers for a total of 5 x 32-bit timers
  • Communication Interfaces:
    • 2 UART Modules with LIN and IrDA support, 4 Deep FIFO
    • 2 SPI Modules with 8 Deep FIFO
    • 2 I2C™ Modules with Master and Slave Modes
  • Other Peripherals:
    • 2 Configurable Logic Cells (CLC) for user configurable real time logic control
    • Hardware Real Time Clock and Calendar (RTCC)
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
32
CPU Speed (MIPS/DMIPS)
16
Program Memory Size (KB)
16
SRAM (KB)
2
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
1.8 to 5.5
Pin Count
44
Low Power
Yes
Comparators
3
Analog Peripherals
1-A/D 22x12-bit @ 200(ksps) 2-D/A 2x8-bit
UART
2
SPI
2
I2C
2
Timers
11 x 16-bit 5 x 32-bit
Input Capture
5
Max PWM outputs (including complementary)
16
Number of PWM Time Bases
5
Output Compare Channels
5
Class B Hardware
Yes
Configurable Cell Logic
2
Supported in MPLAB Code Configurator
Yes

Documents

Jump to:

Data Sheets

Reference Manuals

Download All

Software Libraries/Firmware

Board Design Files

Development Environment

  • Integrated Development Environments
  • Compilers
  • Software & Configurators
  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
  • Software Libraries
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC16
MPLAB XC16 Compiler ( MPLAB-XC16 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Software & Configurators
code-configurator
MPLAB Code Configurator ( code-configurator )

MPLAB® Code Configurator (MCC) is a free, graphical programming environment that generates seamless, easy-to-understand C code to be inserted into your project. Using an intuitive interface, it enables and configures a rich set of peripherals and functions specific to your application.

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Shipments of the MPLAB\\® PICkit 4 In-Circuit Debugger were temporarily suspended due to the coronavirus shutdown in China. We expect them to resume in the next month. If you require an MPLAB debugger/programmer immediately, we are offering 50% off an MPLAB ICD 4 In-Circuit Debugger. Use code ICD4PROMO at

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Shipments of the MPLAB\\® PICkit 4 In-Circuit Debugger were temporarily suspended due to the coronavirus shutdown in China. We expect them to resume in the next month. If you require an MPLAB debugger/programmer immediately, we are offering 50% off an MPLAB ICD 4 In-Circuit Debugger. Use code ICD4PROMO at

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164335   PartNo: PIC24F16KM204 (44PT)
  • Socket: AC164336   PartNo: PIC24F16KM204 (44ML)
  • Socket: AC164359   PartNo: PIC24F16KM204 (48MV)
Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
Demo & Evaluation Boards
Microstick for the 3V PIC24F K-series
Microstick for the 3V PIC24F K-series ( DM240013-1 )

Microstick for 3V PIC24F K-series (Part #: DM240013-1) is a flexible USB powered development platform. It’s the perfect solution for those looking to get started with Microchip’s lowest cost 16-bit microcontroller families – PIC24F “KL” and “KA” – for extremely cost sensitive consumer, medical and industrial applications.

SUPPORTED...

Learn More
Add To Cart
Microstick for the 5V PIC24F K-series
Microstick for the 5V PIC24F K-series ( DM240013-2 )

Microstick for 5V PIC24F K-series (Part #: DM240013-2) is a flexible USB powered development platform. It’s the perfect solution for those looking to get started with Microchip’s low cost 16-bit microcontroller families – 5V PIC24FV “KM” and “KA” – for extremely cost sensitive consumer, medical and industrial applications.

SUPPORTED...

Learn More
Add To Cart
Software Libraries
16-bit bootloader for PIC24 MCUs and dsPIC33 DSCs

16-bit Bootloader for PIC24 MCUs and dsPIC33 DSCs

As embedded devices evolve in both

...

Learn More
16-bit CPU Self-test Library

The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and

...

Learn More
Battery Life Estimator

 

Looking for a tool to estimate the battery life for your embedded application? Download the Battery Life Estimator

...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (KB)
Price 5K
Notes
20
8
1
$1.68
XLP
28
8
1
$1.75
XLP
28
8
2
$1.79
XLP
44
8
2
$2.06
XLP
28
16
1
$1.79
XLP
44
16
1
$2.06
XLP
28
16
2
$1.86
XLP
44
16
2
$2.13
XLP

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC24F16KM204-E/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
PIC24F16KM204-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
PIC24F16KM204-E/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC24F16KM204-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC24F16KM204-E/MV
0.063800
0.114754
48
UQFN
6x6x0.5mm
Matte Tin
e3
PIC24F16KM204-I/MV
0.063800
0.114754
48
UQFN
6x6x0.5mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy