Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

RN171XV

Status: Not Recommended for new designs

Features:

  • Direct internet connectivity provides internet access to every node
  • Point to point connectivity to every node without the need for custom profiles
  • Based on common 802.15.4 footprint
  • 3 Antenna options available - wire, reverse polarity SMA connector, and U.FL connector
  • Ultra low power: 4µA sleep mode, 38mA active
  • On-board TCP/IP stack includes DHCP, UDP, DNS, ARP, ICMP, HTTP client, FTP client and TCP
  • Firmware configurable transmit power: 0dBm to 12dBm
  • Hardware interfaces: TTL UART
  • Host data rate up to 464Kbps over UART
  • Supports Adhoc and infrastructure networking
  • 8 general purpose digital I/O
  • 3 analog sensor inputs
  • Real-time clock for time-stamping, auto-sleep, and auto-wakeup modes
  • Accepts 3.3VDC regulated power supply
  • Configuration over UART or wireless interface (via Telnet) using simple ASCII commands
  • Over the air firmware upgrade (FTP)
  • Secure Wi-Fi authentication: WEP, WPA-TKIP , WPA2-AES
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The RN171XV module is a certified Wi-Fi solution especially designed for customers who want to migrate their existing 802.15.4 architecture to a standard TCP/IP based platform without redesigning their existing hardware.  The RN171XV module is based upon Microchip's robust RN171 Wi-Fi module and incorporates an 802.11 b/g radio, 32 bit processor, TCP/IP stack, real-time clock, crypto accelerator, power management unit and analog sensor interface.  The RN171XV module supports infrastructure networking for worldwide internet access directly by every node and adhoc connectivity for fully connected point to point networks, unlike many 802.15.4 implementations that need extensive, custom application profiles and additional bridging products. 

The RN171XV supports industrial temperature ranges, making it ideal for applications such as sensor networks, industrial or commercial controllers, utility meters, and M2M applications.  The RN171XV is available in 3 antenna options: Wire antenna, RN171XVW-I/RM, reverse polarity SMA connector (pictured) RN171XVS-I/RM and U.FL connector RN171XVU-I/RM.

Additional Features
    • Direct internet connectivity provides internet access to every node
    • Point to point connectivity to every node without the need for custom profiles
    • Based on common 802.15.4 footprint
    • 3 Antenna options available - wire, reverse polarity SMA connector, and U.FL connector
    • Ultra low power: 4µA sleep mode, 38mA active
    • On-board TCP/IP stack includes DHCP, UDP, DNS, ARP, ICMP, HTTP client, FTP client and TCP
    • Firmware configurable transmit power: 0dBm to 12dBm
    • Hardware interfaces: TTL UART
    • Host data rate up to 464Kbps over UART
    • Supports Adhoc and infrastructure networking
    • 8 general purpose digital I/O
    • 3 analog sensor inputs
    • Real-time clock for time-stamping, auto-sleep, and auto-wakeup modes
    • Accepts 3.3VDC regulated power supply
    • Configuration over UART or wireless interface (via Telnet) using simple ASCII commands
    • Over the air firmware upgrade (FTP)
    • Secure Wi-Fi authentication: WEP, WPA-TKIP , WPA2-AES
Parametrics
Name
Value
Type
Wi-Fi Module
Output Power (dBm)
12 dBm
RF Module
Yes
RF Transceiver
Yes
Operating Temperature Range
-40C to +85C
Frequency Range
2.405-2.48
Rx Input Sensitivity (dB)
-83
Antenna
Wire, U.FL, SMA
Operating Voltage Range
1.8V to 3.3V

Documents

Jump to:

Data Sheets

Design Checklist

Certifications

Software Libraries/Firmware

  
4231KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
RN-XV Evaluation Kit
RN-XV Evaluation Kit ( RN-XV-EK1 )

The RN-XV-EK1 is an evaluation kit for the RN171XV series of modules.  The RN171XV module is a certified Wi-Fi solution especially designed for customers who want to migrate their existing 802.15.4 architecture to a standard TCP/IP based platform without having to redesign their existing hardware.  ...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
RN171XVU-I/RM
2.300000
6.000000
20
MODULE
33x24x2mm
NiAu
e4
RN171XVW-I/RM
2.300000
6.000000
20
MODULE
33x24x2mm
NiAu
e4
RN171XVS-I/RM
2.300000
6.000000
20
MODULE
33x24x2mm
NiAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy