Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MGC3130

Status: In Production

Features:

  • Sensing Type: E-Field 
  • Detection Range: 0 to 20 cm 
  • Resolution: 200 dpi 
  • Package Type: 28-pin 5x5mm QFN 
  • Operating Temperature Range: -20C to 85C 
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The MGC3130 is the world’s first electrical-field (E-field) based three-dimensional (3D) tracking and gesture controller. The chip is based on Microchip’s patented GestIC® technology and enables user command input with natural hand and finger movements in free-space. The GestIC Colibri Suite is processed on-chip and enables a wide range of gesture applications shortening development cycles of developers. Through its configurable sensing states mobile friendly power consumption as low as 150 microwatts can be realized.

Additional Features
    • Sensing Type: E-Field 
    • Detection Range: 0 to 20 cm 
    • Resolution: 200 dpi 
    • Package Type: 28-pin 5x5mm QFN 
    • Operating Temperature Range: -20C to 85C 
Parametrics
Name
Value
Product Type
3D Positioning/Gesture
Input Channels
5
Proximity detection
Yes
Output Channels
1
Measurement Principle
E-Field
Report Rate (pps)
200
Number of Touches
5
Power
3.3Vdc ±5%
Power Modes
3
Interface
I2C
I/O, LED Drivers
5
Voltage Range
3.14V - 3.47V

Documents

Jump to:

Data Sheet

Application Notes

Brochures

05/11/2015
982KB

Getting Started

Schematics

01/14/2015
5267KB

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
MGC3130 Single Zone Development Kit Hillstar
MGC3130 Single Zone Development Kit Hillstar ( DM160218 )

The MGC3130 Hillstar Development Kit builds a complete MGC3130 reference system for evaluation as well as the design in of 3D gesture input sensing systems.

The MGC3130 Hillstar Development Kit is based on Microchip's award winning GestIC technology and enables true single chip 3D Gesture detection.

The design in is easy  with the help of  the AUREA GUI....

Learn More
Add To Cart
PCAP with 3D Gest IC(R) Sensing Development Kit
PCAP with 3D Gest IC(R) Sensing Development Kit ( DV102014 )

Microchip’s DV102014 development kit is a complete reference system for evaluation and design in of 2D ( Projected Capacitive ) and 3D ( GestIC ) human machine interface functionality.
The combination of technologies enables user command input with multi touch detection on surfaces as well as natural hand movements in free-space.
This development kit provides an easy-to-use,...

Learn More
Add To Cart

Similar Devices

Product
Product Type
Price 5K
Notes
3D Positioning/Gesture
$3.16
 
3D Gesture
$2.35
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MGC3130-I/MQ
0.066500
0.109589
28
QFN
5x5x0.9mm
Matte Tin
e3
MGC3130T-I/MQ
0.066500
0.166970
28
QFN
5x5x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy