Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16F1789

Status: In Production

Features:

  • Enhanced Mid-Range Core with 49 Instruction, 16 Stack Levels
  • Flash Program Memory with self read/write capability
  • 256 Bytes of EEPROM
  • Internal 32MHz oscillator
  • 4 x PSMC (Programmable Switch Mode Controller)- Dedicated 16bit PWM- Digital and/or analog feedback control of PWM frequency- Dead-band control / auto-shutdown & restart
  • 4 x Fast Comparators with selectable Voltage Reference
  • 3 x Operation Amplifiers (rail-to-rail in and out)
  • 14 x 12-bit ADC with Voltage Reference
  • 8-bit DAC
  • 3 x 5-bit DAC
  • MI2C / SPI / EUSART w/auto baud
  • 3 x Compare-Capture-PWM
  • Two 8-bit Timers (TMR0/TMR2)
  • One 16-bit Timer (TMR1)
  • Extended Watchdog Timer (EWDT)
  • Wide Operating Voltage Range:- ‘F’ Version (2.3V – 5.5V)- Low Power ‘LF’ variant (1.8V – 3.6V)
  • 25mA Source/Sink current I/O
  • Enhanced Power-On/Off-Reset
  • Brown-Out Reset (BOR)
  • In Circuit Serial Programming (ICSP)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                           .

Additional Features
    • Enhanced Mid-Range Core with 49 Instruction, 16 Stack Levels
    • Flash Program Memory with self read/write capability
    • 256 Bytes of EEPROM
    • Internal 32MHz oscillator
    • 4 x PSMC (Programmable Switch Mode Controller)- Dedicated 16bit PWM- Digital and/or analog feedback control of PWM frequency- Dead-band control / auto-shutdown & restart
    • 4 x Fast Comparators with selectable Voltage Reference
    • 3 x Operation Amplifiers (rail-to-rail in and out)
    • 14 x 12-bit ADC with Voltage Reference
    • 8-bit DAC
    • 3 x 5-bit DAC
    • MI2C / SPI / EUSART w/auto baud
    • 3 x Compare-Capture-PWM
    • Two 8-bit Timers (TMR0/TMR2)
    • One 16-bit Timer (TMR1)
    • Extended Watchdog Timer (EWDT)
    • Wide Operating Voltage Range:- ‘F’ Version (2.3V – 5.5V)- Low Power ‘LF’ variant (1.8V – 3.6V)
    • 25mA Source/Sink current I/O
    • Enhanced Power-On/Off-Reset
    • Brown-Out Reset (BOR)
    • In Circuit Serial Programming (ICSP)
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
28
CPU Speed (MIPS/DMIPS)
8
SRAM (B)
2,048
Data EEPROM/HEF (bytes)
256
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
3 Input Capture, 3 CCP,
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
15 ch, 12-bit
Number of Comparators
4
Temperature Range (°C)
-40 to 125
Operating Voltage Range (V)
1.8 to 5.5
Pin Count
40
Low Power
Yes

Documents

Jump to:

Errata

Programming Specifications

Brochures

  
1201KB

White Papers

User Guides

Development Environment

  • Integrated Development Environments
  • Compilers
  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC8
MPLAB XC8 Compiler ( MPLAB-XC8 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

  • MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
  • MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital
...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164348   PartNo: PIC16F1789 (40MV)
  • Socket: AC164305   PartNo: PIC16F1789 (44PT)
  • Socket: AC164301   PartNo: PIC16F1789 (40P)
  • Socket: AC164301   PartNo: PIC16F1789 (44P)
  • Socket: AC164322   PartNo: PIC16F1789 (44ML)
Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
Demo & Evaluation Boards
PIC16(L)F1789 Emulation Extension Pak
PIC16(L)F1789 Emulation Extension Pak ( AC244064 )

The PIC16(L)F1789 Emulation Extension Pak (Part # AC244064) is a cost effective in-circuit emulator system designed to assist with the most complex code debugging jobs. This advanced development/debugging tool includes an Emulation Header board, Trace Cable, Trace Adapter Board, and gold header pins, and is intended to be paired with MPLAB REAL ICE.

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
SRAM (B)
Price 5K
Notes
28
3.5
256
$1.23
12-bit ADC, Multi PSMC Modules
28
7
512
$1.30
12-bit ADC, Multi PSMC Modules
40
7
512
$1.54
12-bit ADC, Multi PSMC Modules
28
14
1,024
$1.37
12-bit ADC, Multi PSMC Modules
40
14
1,024
$1.61
12-bit ADC, Multi PSMC Modules
28
28
2,048
$1.44
12-bit ADC, Multi PSMC Modules
40
28
2,048
$1.68
12-bit ADC, Multi PSMC Modules

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16F1789-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
PIC16F1789-E/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
PIC16F1789-ME2/PF
0.497000
2.333333
100
TQFP
14x14x1mm
Matte Tin
e3
PIC16F1789-E/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16F1789-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16F1789T-E/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16F1789T-I/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16F1789-E/MV
0.042500
0.109589
40
UQFN
5x5x0.5mm
Matte Tin
e3
PIC16F1789-I/MV
0.042500
0.109589
40
UQFN
5x5x0.5mm
Matte Tin
e3
PIC16F1789T-E/MV
0.042500
0.166970
40
UQFN
5x5x0.5mm
Matte Tin
e3
PIC16F1789-E/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16F1789-I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy