Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16F753

Newer Device Available PIC16F1703

Status: In Production

Features:

  • Flash Program Memory with self read/write capability
  • Mid-Range Core, Internal 8MHz oscillator
  • 1 x Op Amp
  • 2 x High Speed Analog Comparators (50nS)
  • 1 x Capture-Compare-PWM (CCP)
  • 8 x 10-bit Analog-to-Digital Converter (ADC) with voltage reference,
  • 1 x Dual Range 9-bit Digital-to-Analog Converter (DAC)
  • Complementary Output Generator (COG): Complementary Waveforms from selectable sources
  • Watchdog Timer (WDT)
  • Power-On/Off-Reset, Brown-Out Reset (BOR)
  • In Circuit Serial Programming (ICSP)
  • High Current Source/Sink: 2 pins with 50 mA I/O, 9 pins with 25 mA I/O  
  • High Voltage PIC16HV753 variant (2.0V – user defined) with internal shunt regulator
  • Wide Operation Voltage Variant ‘F’ (2.0V – 5.5V)
  • eXtreme Low Power (XLP) ‘LF’ Variant (1.8V – 3.6V)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                      

For product comparison, please consider: PIC16F1703

Additional Features
    • Flash Program Memory with self read/write capability
    • Mid-Range Core, Internal 8MHz oscillator
    • 1 x Op Amp
    • 2 x High Speed Analog Comparators (50nS)
    • 1 x Capture-Compare-PWM (CCP)
    • 8 x 10-bit Analog-to-Digital Converter (ADC) with voltage reference,
    • 1 x Dual Range 9-bit Digital-to-Analog Converter (DAC)
    • Complementary Output Generator (COG): Complementary Waveforms from selectable sources
    • Watchdog Timer (WDT)
    • Power-On/Off-Reset, Brown-Out Reset (BOR)
    • In Circuit Serial Programming (ICSP)
    • High Current Source/Sink: 2 pins with 50 mA I/O, 9 pins with 25 mA I/O  
    • High Voltage PIC16HV753 variant (2.0V – user defined) with internal shunt regulator
    • Wide Operation Voltage Variant ‘F’ (2.0V – 5.5V)
    • eXtreme Low Power (XLP) ‘LF’ Variant (1.8V – 3.6V)
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
3.5
CPU Speed (MIPS/DMIPS)
5
SRAM (B)
128
Capture/Compare/PWM Peripherals
1 Input Capture, 1 CCP,
Timers
3 x 8-bit, 1 x 16-bit
ADC Input
8 ch, 10-bit
Number of Comparators
2
Temperature Range (°C)
-40 to 125
Operating Voltage Range (V)
2 to 5.5
Pin Count
14
Low Power
Yes

Documents

Jump to:

Programming Specifications

White Papers

Development Environment

  • Integrated Development Environments
  • Compilers
  • Programmers
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC8
MPLAB XC8 Compiler ( MPLAB-XC8 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

  • MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
  • MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital
...

Learn More
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164324   PartNo: PIC16F753 (16ML)
  • Socket: AC164301   PartNo: PIC16F753 (14P)
  • Socket: AC164302   PartNo: PIC16F753 (14SL)
  • Socket: AC164306   PartNo: PIC16F753 (14ST)
Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
SRAM (B)
Price 5K
Notes
14
3.5
128
$0.63
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16F753-E/ML
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16F753-I/ML
0.041700
0.076923
16
QFN
4x4x0.9mm
Matte Tin
e3
PIC16F753-E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F753-E/STVAO
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F753-I/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F753T-E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F753T-I/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
PIC16F753-E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F753-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F753-I/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F753T-I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F753T-I/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16F753-E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
PIC16F753-I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
PIC16F753-ICD/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy