Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MTCH101

Status: In Production

Features:

  • High Signal to Noise Ratio (SNR)
  • Adjustable sensitivity
  • Noise rejection filters
  • Automatic Environmental Compensation
  • Stuck Release Mechanism
  • No External Components
  • Low-Power mode
  • Response Time down to 75 mS
  • Wide Operative Voltage: 2.0V to 5.5V
  • 6 pins in SOT-23 package
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The MTCH101 is a low cost single channel capacitive proximity detector.

Additional Features
  • High Signal to Noise Ratio (SNR)
  • Adjustable sensitivity
  • Noise rejection filters
  • Automatic Environmental Compensation
  • Stuck Release Mechanism
  • No External Components
  • Low-Power mode
  • Response Time down to 75 mS
  • Wide Operative Voltage: 2.0V to 5.5V
  • 6 pins in SOT-23 package
Parametrics
Name
Value
Product Type
Proximity/Keys/Slider
Input Channels
1
Max Number of Keys
1
Proximity detection
Yes
Measurement Principle
Self Capacitance
Power Modes
2
Interface
Digital Output
I/O, LED Drivers
1
Voltage Range
2.00V - 5.50V

Documents

Jump to:

Brochures

User Guides

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
MTCH101 Touch Sensing Demo Board
MTCH101 Touch Sensing Demo Board ( DM160220 )

This Development Board provides an easy platform for evaluating and developing a variety of capacitive touch sense and proximity applications using the MTCH101.

Learn More
Add To Cart

Similar Devices

Product
Product Type
Price 5K
Notes
Proximity/Keys/Slider
$0.27
 
Proximity/Keys/Slider
$0.55
 
Proximity/Keys/Slider
$0.46
 
Proximity/Keys/Slider
$0.62
 
Proximity/Keys/Slider
$0.69
Water Resistance

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MTCH101-I/OT
0.017000
0.047333
6
SOT-23
-
Matte Tin
e3
MTCH101T-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
MTCH101T-I/OTVAO
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy