Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC18F97J94

Status: In Production

Features:

  • • nanoWatt XLP technology • Deep sleep current is 60 nA typical • WDT : 650 nA @ 2V typical • RTCC: 650 nA @ 32 Khz, 2V typical • Vbat allows lowest power consumption on back up battery • Multiple, Switchable Clock Modes for Optimum Performance and Power Management • USB 2.0 full speed compliant with on chip transceiver • 480 segments of LCD display. • 60 X 8 commons • Drives LCD panel in Sleep mode • Internal charge pump for LCD • 64Mhz and upto 16 MIPS performance • Four 16 bit timers/counters • Seven Capture/Compare/PWM (CCP) • Three Enhanced Capture/Compare/PWM (ECCP) • Two Master Synchronous Serial Port (MSSP) feature SPI and I2C • Four UART with IrDA • 10/12 bit ADC with 24 channel resolution • Three Rail-to-Rail Enhanced Analog Comparators • Charge Time Measurement Unit (CTMU) for touch and measurements • Operating voltage 2.0V – 3.6V
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The PIC18F97J94 family of 8-bit microcontrollers offer USB and segmented LCD (upto 480 segments) capability with nanoWatt XLP technology in the same device. With upto 100 pin and 128K flash, which is the first on a 8-bit PIC® MCU, this family has a rich peripheral set like CTMU, hardware RTCC, 12 bit A/D, along with the standard ones. With the support of Vbat mode, for battery based applications, they are best suited for applications like, hand held devices, data loggers, medical applications etc

Additional Features
  • nanoWatt XLP technology
  • Deep sleep current is 60 nA typical
  • WDT : 650 nA @ 2V typical
  • RTCC: 650 nA @ 32 Khz, 2V typical
  • Vbat allows lowest power consumption on back up battery
  • Multiple, Switchable Clock Modes for Optimum Performance and Power Management
  • USB 2.0 full speed compliant with on chip transceiver
  • 480 segments of LCD display.
  • 60 X 8 commons
  • Drives LCD panel in Sleep mode
  • Internal charge pump for LCD
  • 64Mhz and upto 16 MIPS performance
  • Four 16 bit timers/counters
  • Seven Capture/Compare/PWM (CCP)
  • Three Enhanced Capture/Compare/PWM (ECCP)
  • Two Master Synchronous Serial Port (MSSP) feature SPI and I2C
  • Four UART with IrDA
  • 10/12 bit ADC with 24 channel resolution
  • Three Rail-to-Rail Enhanced Analog Comparators
  • Charge Time Measurement Unit (CTMU) for touch and measurements
  • Operating voltage 2.0V – 3.6V
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
128
CPU Speed (MIPS/DMIPS)
16
SRAM Bytes
3,862
Digital Communication Peripherals
4-UART, 2-SPI, 2-I2C2-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
10 Input Capture, 7 CCP, 3 ECCP,
Timers
4 x 8-bit, 4 x 16-bit
ADC Input
24 ch, 12-bit
Number of Comparators
3
Number of USB Modules
1, FS Device
Segmented LCD
480
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
2 to 3.6
Pin Count
100
Low Power
Yes

Documents

Jump to:

Programming Specification

User Guides

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
  • Application Examples
Demo & Evaluation Boards
PICDEM LCD 2 DEMO BOARD
PICDEM LCD 2 DEMO BOARD ( DM163030 )

The PICDEM LCD 2 Demonstration Board (DM163030) shows the main features of Microchip’s 28, 40, 64 and 80-pin LCD Flash PIC microcontrollers including the LCD voltage booster and contrast controller. It is populated with the PIC18F87J90. Other devices are supported via a transition socket and are available separately. A sample LCD glass display is included for custom prototyping. The glass...

Learn More
Add To Cart
PIC18F97J94 Plug in Module
PIC18F97J94 Plug in Module ( MA180034 )

Learn More
Add To Cart
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit

...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is

...

Debug Features:
Runtime watch:Supported
I/O Port Trace:True (Requires Compiler Support)
Native Trace:True
SPI Trace:True (Requires Compiler Support)


Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164379   PartNo: PIC18F97J94 (100PF)
  • Socket: AC164386   PartNo: PIC18F97J94 (100PT)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
64
32
3,862
$2.38
 
64
64
3,862
$2.69
 
64
128
3,862
$2.93
 
80
32
3,862
$2.65
 
80
64
3,862
$2.95
 
80
128
3,862
$3.19
 
100
32
3,862
$2.83
 
100
64
3,862
$3.14
 
100
128
3,862
$3.37
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18F97J94T-I/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
PIC18F97J94-I/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
PIC18F97J94-I/PF
0.497000
2.333333
100
TQFP
14x14x1mm
Matte Tin
e3
PIC18F97J94T-I/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy