Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MRF24WG0MA

Status: Not Recommended for new designs

Features:

  • IEEE 802.11 b/g Wi-Fi Transceiver Module
  • SoftAP
  • Data Rate: 1, 2, 5.5, 11 Mbps 802.11b; 6, 9, 12,18, 24, 36, 48, 54 Mbps 802.11g
  • Compatible with IEEE 802.11b/g/n networks
  • Small size: 21 mm x 31 mm 36-pin surface mount module
  • Wi-Fi Protected Setup (WPS)
  • Supports low-power, low data-rate Wi-Fi
  • FCC (USA), IC (Canada), ETSI (Europe) Certified
  • Integrated PCB Antenna with simple four-wire SPI interface to PIC® microcontroller
  • WEP, WPA-PSK, WPA2-PSK Security
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

MRF24WG0MA is an agency certified IEEE 802.11 b/g Wi-Fi radio transceiver module. The MRF24WG0MA has an integrated PCB antenna, matching circuitry, and supports Wi-Fi with the free TCP/IP protocol stack. The MRF24WG0MA Module connects to hundreds of PIC® microcontrollers via a 4-wire SPI interface and is an ideal solution for low-power, low data-rate Wi-Fi sensor networks, home automation, building automation and consumer applications.

**For modules that need to support channels 12 & 13, please consider using part number MRF24WG0MAR-I/RM (not FCC certified)**

For the latest firmware details and corresponding part numbers, please visit: www.microchip.com/wirelessfirmware

Please consider this device ATWINC1500

Additional Features
    • IEEE 802.11 b/g Wi-Fi Transceiver Module
    • SoftAP
    • Data Rate: 1, 2, 5.5, 11 Mbps 802.11b; 6, 9, 12,18, 24, 36, 48, 54 Mbps 802.11g
    • Compatible with IEEE 802.11b/g/n networks
    • Small size: 21 mm x 31 mm 36-pin surface mount module
    • Wi-Fi Protected Setup (WPS)
    • Supports low-power, low data-rate Wi-Fi
    • FCC (USA), IC (Canada), ETSI (Europe) Certified
    • Integrated PCB Antenna with simple four-wire SPI interface to PIC® microcontroller
    • WEP, WPA-PSK, WPA2-PSK Security
Parametrics
Name
Value
Type
Wi-Fi Module
Output Power (dBm)
18 dBm
Host Interface
4-wire SPI
Pin Count
36
Package
Surface Mount Module
RF Module
Yes
RF Transceiver
Yes
Operating Temperature Range
-40 to 85
Frequency Range
2.405-2.48
Rx Input Sensitivity (dB)
-95
RSSI
Yes
TX Current Consumption
240 mA
RX Current Consumption
95 mA
Sleep Mode Current Consumption
0.1 mA
MAC
Yes
MAC Features
CSMA-CA
Encryption
AES128
Antenna
PCB
Operating Voltage Range
3.3V to

Documents

Jump to:

Data Sheet

11/10/2012
630KB

Brochures

01/23/2013
598KB

Product Line Documents

User Guides

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
MRF24WG0MA Wi-Fi G PICTail/PICtail Plus Daughter Board
MRF24WG0MA Wi-Fi G PICTail/PICtail Plus Daughter Board ( AC164149 )

The Wi-Fi G PICtail/PICtail Plus Daughter Board is a demonstration board for evaluating Wi-Fi connectivity using PIC microcontrollers and the MRF24WG0MA module.  This product is compatible with the Explorer 16 Development Board (...

Learn More
Add To Cart
MiWi Protocol to Wi-Fi Wireless Demo Kit
MiWi Protocol to Wi-Fi Wireless Demo Kit ( DM182018 )

The MiWi™ Protocol to Wi-Fi® Wireless Demo kit allows developers to evaluate and experiment with MiWi protocol to Wi-Fi gateway solutions.  The kit includes a Wireless Evaluation Board with both the MiWi protocol and Wi-Fi transceivers.  The kit also includes two MiWi Demo Boards to create a three node MiWi protocol network.

The Wireless Evaluation Board can be...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MRF24WG0MART-I/RM
2.600000
4.982857
36
MODULE
Varies
NiAu
e4
MRF24WG0MAR-I/RM
2.600000
7.711111
36
MODULE
Varies
NiAu
e4
MRF24WG0MAT-I/RM
2.600000
4.982857
36
MODULE
Varies
NiAu
e4
MRF24WG0MA-I/RM
2.600000
7.711111
36
MODULE
Varies
NiAu
e4
MRF24WG0MAH-I/RM
2.600000
7.711111
36
MODULE
Varies
NiAu
e4
MRF24WG0MA-I/RMMAC10C
2.600000
7.711111
36
MODULE
Varies
NiAu
e4
MRF24WG0MAR-I/RMMAC10C
2.600000
7.711111
36
MODULE
Varies
NiAu
e4
MRF24WG0MA-I/RM10B
2.600000
7.711111
36
MODULE
Varies
NiAu
e4
MRF24WG0MA-I/RM10C
2.600000
7.711111
36
MODULE
Varies
NiAu
e4
MRF24WG0MAR-I/RM10C
2.600000
7.711111
36
MODULE
Varies
NiAu
e4
MRF24WG0MAT-I/RM10C
2.600000
4.982857
36
MODULE
Varies
NiAu
e4
MRF24WG0MART-I/RM10C
2.600000
4.982857
36
MODULE
Varies
NiAu
e4
MRF24WG0MAT-I/RMMAC10C
2.600000
4.982857
36
MODULE
Varies
NiAu
e4
MRF24WG0MART-I/RMMAC10C
2.600000
4.982857
36
MODULE
Varies
NiAu
e4
MRF24WG0MA-I/RM110
2.600000
7.711111
36
MODULE
Varies
NiAu
e4
MRF24WG0MAR-I/RM110
2.600000
7.711111
36
MODULE
Varies
NiAu
e4
MRF24WG0MAH-I/RM110
2.600000
7.711111
36
MODULE
Varies
NiAu
e4
MRF24WG0MART-I/RM110
2.600000
4.982857
36
MODULE
Varies
NiAu
e4
MRF24WG0MAT-I/RM110
2.600000
4.982857
36
MODULE
Varies
NiAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy