Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

23LCV1024

1Mb SPI Serial SRAM with Battery Backup

Status: In Production

Features:

  • SPI-compatible Bus Interface - 20 MHz Clock rate - SPI/SDI Mode
  • Low-Power CMOS Technology: - Read Current: 3 mA at 3.6V, 20 MHz - Standby Current: 4 ?A Max. at +85°C
  • Unlimited read and write cycles
  • Zero write time
  • 128K x 8-bit organization - 32 Byte Page
  • Battery-backed SRAM Support via Vbat Pin - Automatic switchover to Vbat
  • Sequential Mode reads and writes
  • High Reliability
  • Temperature Ranges Supported: -40C to +85C
  • Pb-Free and RoHS Compliant, Halogen Free
  • 8 Lead SOIC, TSSOP and PDIP Packages
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The Microchip Technology Inc. 23LCV1024 are 1 Mbit Serial SRAM devices. The memory is accessed via a simple Serial Peripheral Interface (SPI) compatible serial bus. The bus signals required are a clock input (SCK) plus separate data in (SI) and data out (SO) lines. Access to the device is controlled through a Chip Select (CS) input. Additionally, SDI (Serial Dual Interface) is supported if your application needs faster data rates. The SRAM can be battery backed via the Vbat pin essentially making the SRAM non-volatile. The device also supports unlimited read and write cycles to the array. The 23LCV1024 is available in standard packages including 8-lead SOIC, PDIP and advanced 8-lead TSSOP.

Additional Features
  • SPI-compatible Bus Interface- 20 MHz Clock rate- SPI/SDI Mode
  • Low-Power CMOS Technology:- Read Current: 3 mA at 3.6V, 20 MHz- Standby Current: 4 ?A Max. at +85°C
  • Unlimited read and write cycles
  • Zero write time
  • 128K x 8-bit organization- 32 Byte Page
  • Battery-backed SRAM Support via Vbat Pin- Automatic switchover to Vbat
  • Sequential Mode reads and writes
  • High Reliability
  • Temperature Ranges Supported: -40C to +85C
  • Pb-Free and RoHS Compliant, Halogen Free
  • 8 Lead SOIC, TSSOP and PDIP Packages
Parametrics
Name
Value
Density
1024K bits
Op. Volt Range (V)
2.5 to 5.5
Max. Clock Freq.
20 MHz
Page Size (bytes)
32
Temp Range (°C)
-40°C to +85°C
Endurance
Unlimited
Data Retention (Years)
20
Bus Modes
SPI,SDI
Battery Backup
Yes

Documents

Jump to:

Board Design Files

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
SPI SRAM PICtail with Battery Backup
SPI SRAM PICtail with Battery Backup ( AC164151 )

The AC164151 is a PICtail™ and PICtail Plus development board that demonstrates the features of the 23LCV1024 1 Mbit Serial SRAM with battery backup on standard development platforms. 

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
1024K
20 MHz
PDIP-8, SOIC-8, TSSOP-8
$1.98

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
23LCV1024-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
23LCV1024T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
23LCV1024-I/SN
0.078000
0.160000
8
SOIC
.150in
Matte Tin
e3
23LCV1024T-I/SN
0.078000
0.230303
8
SOIC
.150in
Matte Tin
e3
23LCV1024-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy