Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

23A512

1.7-2.2V 512Kb SPI Serial SRAM

Status: In Production

Features:

  • SPI-Compatible Bus Interface: - 20 MHz Clock rate - SPI/SDI/SQI mode
  • Low-Power CMOS Technology: - Read Current: 3 mA at 5.5V, 20 MHz - Standby Current: 4 µA at +85°C
  • Unlimited Read and Write Cycles
  • Zero Write Time
  • 64K x 8-bit Organization: - 32-byte page
  • Byte, Page and Sequential mode for Reads and Writes
  • High Reliability
  • Pb-Free and RoHS Compliant, Halogen Free
  • 8 Lead SOIC, TSSOP and PDIP Packages
  • Temp Range: -40°C to +85°C
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip Technology Inc. 23A512/23LC512 are 512 Kbit Serial SRAM devices. The memory is accessed via a simple Serial Peripheral Interface (SPI) compatible serial bus. The bus signals required are a clock input (SCK) plus separate data in (SI) and data out (SO) lines. Access to the device is controlled through a Chip Select (CS) input. Additionally, SDI (Serial Dual Interface) and SQI (Serial Quad Interface) is supported if your application needs faster data rates. This device also supports unlimited reads and writes to the memory array. The 23A512/23LC512 is available in standard packages including 8-lead SOIC, PDIP and 8-lead TSSOP.

Additional Features
  • SPI-Compatible Bus Interface:- 20 MHz Clock rate- SPI/SDI/SQI mode
  • Low-Power CMOS Technology:- Read Current: 3 mA at 5.5V, 20 MHz- Standby Current: 4 µA at +85°C
  • Unlimited Read and Write Cycles
  • Zero Write Time
  • 64K x 8-bit Organization:- 32-byte page
  • Byte, Page and Sequential mode for Reads andWrites
  • High Reliability
  • Pb-Free and RoHS Compliant, Halogen Free
  • 8 Lead SOIC, TSSOP and PDIP Packages
  • Temp Range: -40°C to +85°C
Parametrics
Name
Value
Density
512K bits
Op. Volt Range (V)
1.7 to 2.2
Max. Clock Freq.
20 MHz
Page Size (bytes)
32
Temp Range (°C)
-40°C to +125°C
Endurance
Unlimited
Bus Modes
SPI,SDI,SQI

Documents

Jump to:

Brochures

12/19/2017
3698KB

IBIS

02/25/2015
66KB

Verilog

Product Line Card

Video

07/20/2009
27276KB

Webinars

01/27/2010
26649KB

Development tools data is currently unavailable.

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
512K
20 MHz
PDIP-8, SOIC-8, TSSOP-8
$1.24
512K
20 MHz
PDIP-8, SOIC-8, TSSOP-8
$1.24

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
23A512-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
23A512-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
23A512T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
23A512-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
23A512T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
23A512-E/SN
0.078000
0.160000
8
SOIC
.150in
Matte Tin
e3
23A512-I/SN
0.078000
0.160000
8
SOIC
.150in
Matte Tin
e3
23A512T-E/SN
0.078000
0.230303
8
SOIC
.150in
Matte Tin
e3
23A512T-I/SN
0.078000
0.230303
8
SOIC
.150in
Matte Tin
e3
23A512-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy