Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC33EP128MC502

16-bit DSC for Precision Motor Control

Status: In Production

Features:

  • 7.14 ns PWM resolution
  • ADC module: Configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H
  • 32-bit Quadrature Encoder Interface (QEI) module configurable as a timer/counter
  • Peripheral Trigger Generator (PTG) for scheduling complex sequences
  • CAN™ module (1 Mbaud) CAN 2.0B support
  • 4-channel DMA with user-selectable priority arbitration
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

Microchip’s dsPIC33E family of digital signal controllers (DSCs) features a 70 MIPS dsPIC® DSC core with integrated DSP and enhanced on-chip peripherals. These DSCs enable the design of high-performance, precision motor control systems that are more energy efficient, quieter in operation, have a great range and extended life. They can be used to control brushless DC, permanent magnet synchronous, AC induction and stepper motors and are available in various packages.

Additional Features
  • Operating Conditions
    • 3.0V to 3.6V, -40ºC to +85ºC, DC to 70 MIPS
    • 3.0V to 3.6V, -40ºC to +125ºC, DC to 60 MIPS
  • dsPIC33E DSC Core
    • Modified Harvard Architecture
    • C Compiler Optimized Instruction Set
    • 16-bit Wide Data Path
    • 24-bit Wide Instructions
    • 16x16 Integer Multiply Operations
    • 32/16 and 16/16 Integer Divide Operations
    • Two 40-bit Accumulators with Rounding and Saturation Options
    • Single-Cycle Multiply and Accumulate
    • Single-Cycle shifts for up to 40-bit Data
    • 16x16 Fractional Multiply/Divide Operations
  • High-Speed PWM
    • Up to three PWM pairs with independent timing
    • Dead time for rising and falling edges
    • 7.14 ns PWM resolution
    • PWM support for Inverters, PFC, Lighting- BLDC, PMSM, ACIM, SRM
    • Programmable Fault inputs
    • Flexible trigger configurations for ADC conversions
  • Advanced Analog Features
    • ADC module: Configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H
    • Up to three Op amp/Comparators
    • Op Amp direct connection to the ADC module
    • Additional dedicated comparator
    • Programmable references with 32 voltage points for comparators
    • Charge Time Measurement Unit (CTMU)
  • Timers/Output Compare/Input Capture
    • 12 general purpose timers
    • Five 16-bit and up to two 32-bit timers/counters
    • Four OC modules configurable as timers/counters
    • PTG module with two configurable timers/counters
    • 32-bit Quadrature Encoder Interface (QEI) module configurable as a timer/counter
    • Four IC modules
    • Peripheral Trigger Generator (PTG) for scheduling complex sequences
  • Communication Interfaces
    • Two UART modules (15 Mbps)
    • Two 4-wire SPI modules (15 Mbps)
    • CAN™ module (1 Mbaud) CAN 2.0B support
    • Two I2C™ modules (up to 1 Mbaud) with SMBus support
    • PPS to allow function remap
    • Programmable Cyclic Redundancy Check (CRC)
  • Direct Memory Access (DMA)
    • 4-channel DMA with user-selectable priority arbitration
    • UART, SPI, ADC, CAN, IC, OC, and Timers
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
70
CPU Speed (MIPS/DMIPS)
70
Program Memory Size (KB)
128
SRAM (KB)
16
Direct Memory Access Channels
4
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
3 to 3.6
Pin Count
28
Comparators
3
Analog Peripherals
1-A/D 6x12-bit @ 1100(ksps) 1-D/A 0x4-bit
UART
2
SPI
2
I2C
2
Timers
5 x 16-bit 2 x 32-bit
Motor Control PWM Outputs
6
Input Capture
4
Max PWM outputs (including complementary)
10
Number of PWM Time Bases
2
Output Compare Channels
4
Number of CAN Modules
1
Type of CAN Module
CAN
Class B Hardware
Yes
Quadrature Encoder Interface
1
Peripheral Trigger Generator
Yes
Peripheral Pin Select / Pin Muxing
Yes
Supported in MPLAB Code Configurator
Yes

Documents

Jump to:

Code Examples

05/11/2015
38KB
05/11/2015
37KB
05/11/2015
41KB
05/11/2015
46KB
05/11/2015
45KB
05/11/2015
46KB
05/11/2015
37KB
05/11/2015
48KB
05/11/2015
50KB
05/11/2015
39KB
05/11/2015
38KB
02/15/2019
45KB

Reference Manual

Download All
03/14/2014
467KB
11/13/2013
497KB
11/13/2013
204KB
11/13/2013
508KB

Software

Webinars

Brochures

Development Environment

  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
  • Software Libraries
  • Code Examples
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Debug Features:
Runtime watch:Supported
Native Trace:True


Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164336   PartNo: DSPIC33EP128MC502 (28MM)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Learn More
Add To Cart
Demo & Evaluation Boards
dsPICDEM MCHV-2 Development System
dsPICDEM MCHV-2 Development System ( DM330023-2 )

The Microchip dsPICDEM™ MCHV-2 Development System is intended to aid the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless...

Learn More
Add To Cart
dsPICDEM MCHV-3 Development System
dsPICDEM MCHV-3 Development System ( DM330023-3 )

The Microchip dsPICDEM™ MCHV-3 Development System is intended to aid the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless...

Learn More
Add To Cart
dsPIC33EP256MC506 Internal OpAmp Motor Control PIM
dsPIC33EP256MC506 Internal OpAmp Motor Control PIM ( MA330031 )

This plug-in module comes with a 64-pin dsPIC33EP256MC506 TQFP device. It enables using the on chip internal OpAmps on the dsPIC device. It can be used with the Microchip MCHV-2 [DM330023-2] and MCLV-2 [DM330021-2] development boards. Notice: This PIM CANNOT be used with the original MCHV [DM330023] or MCLV [DM330021] development boards. Use the external OpAmp PIM [MA330031-2] to use the...

Learn More
Add To Cart
dsPIC33EP256MC506 External OpAmp Motor Control PIM
dsPIC33EP256MC506 External OpAmp Motor Control PIM ( MA330031-2 )

This plug-in module comes with a 64-pin dsPIC33EP256MC506 TQFP device. It enables using the OpAmps on the MCLV-2 and MCHV-2 boards. It can be used with the Microchip MCHV-2 [DM330023-2] and MCLV-2 [DM330021-2]. This PIM is not compatible with the MCLV[DM330021] and MCHV[DM330023]. Use the MA330028 with the MCLV and MCHV development boards.

This PIM can be used to evaluate the...

Learn More
Add To Cart
Software Libraries
16-bit CPU Self-test Library

The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and

...

Learn More
Microchip Easy Bootloader Library for PIC24/dsPIC33 and PIC32MM

Microchip Easy Bootloader Library for PIC24/dsPIC33 and PIC32MM

...

Learn More
Code Examples

Similar Devices

Product
Pins
Flash (KB)
RAM (KB)
Price 5K
Notes
28
128
16
$1.86
DSP, HS-PWM
44
128
16
$2.10
DSP, HS-PWM
64
128
16
$2.31
DSP, HS-PWM
28
128
16
$2.07
CAN, DSP, HS-PWM
44
128
16
$2.31
CAN, DSP, HS-PWM
64
128
16
$2.52
CAN, DSP, HS-PWM
28
256
32
$2.20
DSP, HS-PWM
44
256
32
$2.44
DSP, HS-PWM
64
256
32
$2.65
DSP, HS-PWM
28
256
32
$2.41
CAN, DSP, HS-PWM
44
256
32
$2.65
CAN, DSP, HS-PWM
64
256
32
$2.86
CAN, DSP, HS-PWM
28
32
4
$1.37
DSP, HS-PWM
36
32
4
$1.47
DSP, HS-PWM
44
32
4
$1.61
DSP, HS-PWM
28
32
4
$1.58
CAN, DSP, HS-PWM
36
32
4
$1.61
CAN, DSP, HS-PWM
44
32
4
$1.82
CAN, DSP, HS-PWM
28
512
48
$2.73
CAN, DSP, HS-PWM
44
512
48
$2.94
CAN, DSP, HS-PWM
64
512
48
$3.15
CAN, DSP, HS-PWM
28
512
48
$2.94
CAN, DSP, HS-PWM
44
512
32
$3.15
CAN, DSP, HS-PWM
64
512
48
$3.36
CAN, DSP, HS-PWM
28
64
8
$1.65
DSP, HS-PWM
36
64
8
$1.68
DSP, HS-PWM
44
64
8
$1.89
DSP, HS-PWM
64
64
8
$2.10
DSP, HS-PWM
28
64
8
$1.86
CAN, DSP, HS-PWM
36
64
8
$1.89
CAN, DSP, HS-PWM
44
64
8
$2.10
CAN, DSP, HS-PWM
64
64
8
$2.31
CAN, DSP, HS-PWM
28
128
16
$1.86
12-bit ADC
44
128
16
$2.10
12-bit ADC
64
128
16
$2.31
12-bit ADC
28
128
16
$1.86
HS-PWM, 12-bit ADC
44
128
16
$2.10
HS-PWM, 12-bit ADC
64
128
16
$2.31
HS-PWM, 12-bit ADC
28
256
32
$2.20
HS-PWM, 12-bit ADC
44
256
32
$2.44
HS-PWM, 12-bit ADC
64
256
32
$2.65
HS-PWM, 12-bit ADC
28
32
4
$1.37
HS-PWM, 12-bit ADC
36
32
4
$1.40
HS-PWM, 12-bit ADC
44
32
4
$1.61
HS-PWM, 12-bit ADC
28
512
48
$2.73
HS-PWM, 12-bit ADC
44
512
48
$2.94
HS-PWM, 12-bit ADC
64
512
48
$3.15
HS-PWM, 12-bit ADC
28
64
8
$1.65
HS-PWM, 12-bit ADC
36
64
8
$1.68
HS-PWM, 12-bit ADC
44
64
8
$1.89
 
64
64
8
$2.10
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
DSPIC33EP128MC502T-I/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
DSPIC33EP128MC502T-E/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
DSPIC33EP128MC502-I/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
DSPIC33EP128MC502-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
DSPIC33EP128MC502T-E/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
DSPIC33EP128MC502-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
DSPIC33EP128MC502-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
DSPIC33EP128MC502-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy