Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

RN131

Status: Not Recommended for new designs

Features:

  • Ultra-low power design for battery powered applications
  • Available in industrial operating temperature, -30C to +85C (RN131G-I/RM) or commercial operating temperature, 0C to +70C (RN131C/RM)
  • Full onboard TCP/IP stack (no external drivers required)
  • Fixed transmit power: +18dBm
  • Hardware interface: UART and SPI slave
  • Supports softAP and infrastructure networking modes
  • User programmable GPIO & ADCs
  • Real-time clock for time-stamping, auto-sleep, and auto-wakeup modes
  • Runs directly from batteries (onboard battery boost circuit) or regulated power supply
  • Configuration over serial or wireless interface using simple ASCII commands
  • Over the air firmware upgrade
  • Secure Wi-Fi authentication schemes (WEP / WPA / WPA2)
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

Important Note:

Firmware version 4.83 provides fixes for the Key Reinstallation attack or 'Krack' vulnerability. The Firmware and Release Notes are available under the Documentation tab.

The RN131 is a full-featured 802.11 b/g Wi-Fi module, and a complete, ultra-low power embedded TCP/IP solution. The combination of ultra-low power and the ability to wake up, connect to a wireless network, send data, and return to sleep mode in less than 100 milliseconds, allows the RN131 to run for years on two standard AAA batteries.  Using only 35mA when awake and 4µA when asleep, this remarkable power efficiency makes possible a new class of internet-enabled products. 

For evaluating the RN131 module, Microchip offers the RN-131-EK, an evaluation kit that can be used to quickly add Wi-Fi connectivity to embedded applications.  As simple as plugging in a USB drive, it has the flexibility to connect directly to a PC via a standard USB interface or to embedded processors through the TTL/UART interface.

Microchip also offers the small form factor 802.11 b/g RN171 Wi-Fi module for embedded Wi-Fi applications.

For the latest firmware details and corresponding part numbers, please visit: www.microchip.com/wireless


Please consider this device ATWINC1500

Additional Features
      • Ultra-low power design for battery powered applications
      • Available in industrial operating temperature, -30C to +85C (RN131G-I/RM) or commercial operating temperature, 0C to +70C (RN131C/RM)
      • Full onboard TCP/IP stack (no external drivers required)
      • Fixed transmit power: +18dBm
      • Hardware interface: UART and SPI slave
      • Supports softAP and infrastructure networking modes
      • User programmable GPIO & ADCs
      • Real-time clock for time-stamping, auto-sleep, and auto-wakeup modes
      • Runs directly from batteries (onboard battery boost circuit) or regulated power supply
      • Configuration over serial or wireless interface using simple ASCII commands
      • Over the air firmware upgrade
      • Secure Wi-Fi authentication schemes (WEP / WPA / WPA2)
      Parametrics
      Name
      Value
      Type
      Wi-Fi Module
      Output Power (dBm)
      18 dBm
      Host Interface
      UART
      Pin Count
      44
      Package
      Surface Mount Module
      IO Pins
      10
      RF Module
      Yes
      RF Transceiver
      Yes
      Operating Temperature Range
      -30 to 85
      Frequency Range
      2.405-2.48
      Rx Input Sensitivity (dB)
      -85
      TX Current Consumption
      210 mA
      RX Current Consumption
      40 mA
      Sleep Mode Current Consumption
      4µA
      MAC
      Yes
      Encryption
      AES128
      Antenna
      Chip, U.FL Connector
      Maximum Throughput
      1 Mbps
      Operating Voltage Range
      3.3V to

      Documents

      Jump to:

      Data Sheet

      Application Notes

      Download All

      CAD Resource

      03/24/2014
      19KB

      Certifications

      Design Checklist

      Product Line Documents

      Software

      Development Environment

      • Demo & Evaluation Boards
      Demo & Evaluation Boards
      RN131 Evaluation Kit
      RN131 Evaluation Kit ( RN-131-EK )

      The RN-131-EK is an 802.11 b/g Wi-Fi evaluation kit for the RN131 module that can be used to quickly add Wi-Fi connectivity to embedded applications.  It has the flexibility to connect directly to a PC via a standard USB interface or to embedded processors through the TTL/UART interface.  The board also...

      Learn More
      Add To Cart
      RN-131 WiFi PICtail Development Board
      RN-131 WiFi PICtail Development Board ( RN-131-PICTAIL )

      The RN-131-PICtail™/ PICtail Plus Daughter Board allows customers to easily develop Wi-Fi applications using Microchip’s 8, 16 and 32-bit PIC® microcontrollers.  Includes a fully integrated TCP/IP stack allowing for a simple serial to Wi-Fi connection to the microcontroller.

      Also see ...

      Learn More
      Add To Cart

      RoHS Information

      Part Number
      Device Weight (g)
      Shipping Weight (Kg)
      Lead Count
      Package Type
      Package Width
      Solder Composition
      JEDEC Indicator
      RoHS
      China EFUP
      RN131G-I/RM231
      4.600000
      0.114286
      44
      MODULE
      37x20x3.5mm
      NiAu
      e4
      RN131C/RM441
      4.600000
      0.114286
      44
      MODULE
      37x20x3.5mm
      NiAu
      e4
      RN131G-I/RM441
      4.600000
      0.114286
      44
      MODULE
      37x20x3.5mm
      NiAu
      e4
      RN131G-I/RM227
      4.600000
      0.114286
      44
      MODULE
      37x20x3.5mm
      NiAu
      e4
      RN131G-I/RM481
      4.600000
      0.114286
      44
      MODULE
      37x20x3.5mm
      NiAu
      e4
      RN131C/RM481
      4.600000
      0.114286
      44
      MODULE
      37x20x3.5mm
      NiAu
      e4
      RN131C/RM400
      4.600000
      0.114286
      44
      MODULE
      37x20x3.5mm
      NiAu
      e4
      RN131G-I/RM400
      4.600000
      0.114286
      44
      MODULE
      37x20x3.5mm
      NiAu
      e4
      RN131G-I/RM238
      4.600000
      0.114286
      44
      MODULE
      37x20x3.5mm
      NiAu
      e4
      RN131C/RM236
      4.600000
      0.114286
      44
      MODULE
      37x20x3.5mm
      NiAu
      e4
      RN131C/RM
      4.600000
      0.114286
      44
      MODULE
      37x20x3.5mm
      NiAu
      e4
      RN131G-I/RM
      4.600000
      0.114286
      44
      MODULE
      37x20x3.5mm
      NiAu
      e4
      RN131C/RM245
      4.600000
      0.114286
      44
      MODULE
      37x20x3.5mm
      NiAu
      e4
      RN131C/RM475
      4.600000
      0.114286
      44
      MODULE
      37x20x3.5mm
      NiAu
      e4
      RN131G-I/RM475
      4.600000
      0.114286
      44
      MODULE
      37x20x3.5mm
      NiAu
      e4
      RN131G-I/RM475PSW
      4.600000
      0.114286
      44
      MODULE
      37x20x3.5mm
      NiAu
      e4
      To see a complete listing of RoHS data for this device, please Click here
      Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

      Buy from the Microchip Store

      Grid
      View
      Table
      View
      Filter:
      Apply
      Clear
      Only show products with samples
      Product
      Leads
      Package Type
      Temp Range
      Packing Media
      5K Pricing
      Buy