Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MTD6501G

3-Phase Brushless DC Sinusoidal Sensorless Fan Motor Driver

Status: In Production

Features:

  • Position Sensorless BLDC Drivers (No Hall Sensor Required)
  • 23 kHz PWM output frequency
  • 180° sinusoidal drive, for high efficiency and low acoustic noise
  • Support 2V to 14V power supplies
  • Speed control through PAM and/or PWM
  • Built-in frequency generator (FG output signal)
  • Built-in lock-up protection and automatic recovery circuit
  • Built-in over current limitation and short circuit protection
  • Built-in thermal shutdown protection
  • No external tuning required
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MTD6501G is a 3-phase full-wave driver for brushless sensorless DC motors. It features 180° sinusoidal drive, high torque output, and silent drive. Due to its adaptive features and wide power-supply range capabilities (2 to 14V), it is intended to cover a wide range of motor characteristics, while requiring no external tuning from the user. Speed control can be achieved through either power supply modulation or pulse-width-modulation (using the PWM digital input pin). Due to the compact packaging and minimum bill-of-material (power transistors incorporated, no Hall sensor, no external tuning), it is best suited for low-cost fan applications requiring high efficiency and low acoustic noise, such as CPU cooling fans. Frequency generator output is also included, enabling for precision speed control in closed-loop applications. The MTD6501G driver includes a lockup protection mode, which turns-off the output current when the motor is under lock condition, and an automatic recovery that enables the fan to run when the lock condition is removed. Motor over-current limitation, short-circuit protection, and thermal-shutdown protection are also included.

Additional Features
  • Position Sensorless BLDC Drivers (No Hall Sensor Required)
  • 23 kHz PWM output frequency
  • 180° sinusoidal drive, for high efficiency and low acoustic noise
  • Support 2V to 14V power supplies
  • Speed control through PAM and/or PWM
  • Built-in frequency generator (FG output signal)
  • Built-in lock-up protection and automatic recovery circuit
  • Built-in over current limitation and short circuit protection
  • Built-in thermal shutdown protection
  • No external tuning required
Parametrics
Name
Value
Operating Voltage Range (V)
2 to 14
Output
MOSFET
Max. Continuous Current per output
0.8
Motor Control Methods
PWM,PAM
Motor Speed Output
Frequency Generator
Shutdown Protection
Overcurrent,Short Circuit,Overtemperature,Under Voltage
Ambient Temperature Range (°C)
-30 to +95
Packages
8/SOIC

Documents

Jump to:

Data Sheets

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MTD6501G 23kHz PWM Output Daughter Board
MTD6501G 23kHz PWM Output Daughter Board ( ADM00534 )

The MTD6501G Daughter Board is a small board with the minimum components that are necessary to operate with the MTD6501G device but it is designed to be used with the ADM00532 motherboard provided by the ADM00575 kit.

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MTD6501G-HC1
0.078000
0.160000
8
SOIC
3.90mm(.150in)
Matte Tin
e3
MTD6501G-LC1
0.078000
0.206061
8
SOIC
3.90mm(.150in)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy