Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP2021A

LIN System Basis Chip Including Integrated Voltage Regulator

Status: In Production

Features:

  • Physical Layer Transceiver interface to support LIN Bus Specifications Version 1.3, 2.0, 2.1 and SAE J2602
  • Integrated 3.3V or 5.0V Vreg with output current of 70mA and current limit greater than 250mA
  • ESD performance on Vbb & LIN pins > 15KV (IEC 61000-4-2)
  • Meets stringent auto requirements including “OEM Hardware Requirements for LIN, CAN and FlexRay Interfaces in Automotive Applications”, Version 1.2, March 2011
  • Typical powerdown current < 4.5uA
  • MCP2021A-330 with 3.3V regulator
  • MCP2021A-500 with 5V regulator
  • Extended temperature range: -40°C to +125°C
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The MCP2021A provides a bidirectional, half-duplex communication physical interface to an automotive and industrial Local Interconnect (LIN) and SAE J2602 bus. Operation covers LIN Bus Specification Versions 1.3, 2.0, 2.1 and SAE J2602. The device incorporates a voltage regulator with 5V/70mA or 3.3V/70mA output. The regulator is short-circuit protected and also includes thermal shutdown. The regulator has been specifically designed to operate in the automotive environment and will survive reverse battery conditions, +43V load dump transients and double-battery jump starts. The device has been designed to meet the stringent quiescent current requirements of the automotive industry. The devices' very low emissions, excellent robustness to automotive transients and very high ESD robustness have been confirmed by independent test authorities.

Additional Features
    • Physical Layer Transceiver interface to support LIN Bus Specifications Version 1.3, 2.0, 2.1 and SAE J2602
    • Integrated 3.3V or 5.0V Vreg with output current of 70mA and current limit greater than 250mA
    • ESD performance on Vbb & LIN pins > 15KV (IEC 61000-4-2)
    • Meets stringent auto requirements including “OEM Hardware Requirements for LIN, CAN and FlexRay Interfaces in Automotive Applications”, Version 1.2, March 2011
    • Typical powerdown current < 4.5uA
    • MCP2021A available in 8-pin PDIP, SOIC and DFN packages
      • MCP2021A-330 with 3.3V regulator
      • MCP2021A-500 with 5V regulator
    • Extended temperature range: -40°C to +125°C
Parametrics
Name
Value
Description
LIN Transceiver with Vreg
Vreg Output Voltage Options (V)
3.3 - 5.0
Vreg Output Current (mA)
70
Max. Baud Rate (kBaud)
20
Vcc Range (V)
6 to 18
Integrated VREG
Yes

Documents

Jump to:

Data Sheets

06/24/2015
1856KB

Supporting Collateral


Development tools data is currently unavailable.

Similar Devices

Product
Vcc Range
Vreg Output Voltage V
LIN Spec Supported
Price 5K
5 - 27
5.0 -
2.0, 2.1, 2.2, SAE J2602-2
$2.16
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.37
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.58
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.14
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.06
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.08
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.91
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.08
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.91
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.13
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.96
5 - 28
3.3 -
 
$0.41
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.41
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.35
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
5 -
 
 
5 - 27
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.48
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.48
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.53
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.93
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.90
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.93
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.99
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.59
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.55
6 - 30
-
1.3, 2.0, 2.1, SAEJ2602, ISO17987
$0.44
6 - 27
 
1.3, 2.0, 2.1, SAEJ2602
$0.59
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.55
5.5 - 18
3.3 - 5.0
Rev 1.3, 2.0, 2.1, SAE J2602
$0.84
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$0.81
5.5 - 18
3.3 - 5.0
Rev 1.3, 2.0, 2.1, SAE J2602
$1.01
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$0.89
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$0.89
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$1.05

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP2021A-500E/MDVAO
0.043200
0.076923
8
DFN
4x4x0.9mm
Matte Tin
e3
MCP2021AT-500E/MDVAO
0.043200
0.212121
8
DFN
4x4x0.9mm
Matte Tin
e3
MCP2021A-330E/MDVAO
0.043200
0.076923
8
DFN
4x4x0.9mm
Matte Tin
e3
MCP2021A-500E/MD
0.043200
0.076923
8
DFN
4x4x0.9mm
Matte Tin
e3
MCP2021AT-330E/MD
0.043200
0.212121
8
DFN
4x4x0.9mm
Matte Tin
e3
MCP2021AT-330E/MDVAO
0.043200
0.212121
8
DFN
4x4x0.9mm
Matte Tin
e3
MCP2021AT-500E/MD
0.043200
0.212121
8
DFN
4x4x0.9mm
Matte Tin
e3
MCP2021A-330E/MD
0.043200
0.076923
8
DFN
4x4x0.9mm
Matte Tin
e3
MCP2021A-330E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2021A-330E/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2021A-500E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2021A-500E/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2021AT-330E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2021AT-330E/SNTSL
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2021AT-330E/SNV02
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2021AT-330E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2021AT-500E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2021AT-500E/SNTSL
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2021AT-500E/SNV01
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2021AT-500E/SNV07
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2021AT-500E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2021A-500E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
MCP2021A-330E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy