Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP2050

LIN System Basis Chip Including Voltage Regulator and Watchdog

Status: In Production

Features:

  • Physical Layer Transceiver interface to support LIN Bus Specifications Version 1.3, 2.0, 2.1 and SAE J2602
  • Integrated 3.3V or 5.0V Vreg with output current of 70mA and current limit greater than 250mA
  • Resistor programmable WWDT
  • Vbat ratio output pin
  • ESD performance on Vbb & LIN pins > 15KV (IEC 61000-4-2)
  • Meets stringent auto requirements including “OEM Hardware Requirements for LIN, CAN and FlexRay Interfaces in Automotive Applications”, Version 1.3
  • Typical powerdown current < 4.5uA
  • MCP2050 available in 14-pin PDIP and SOIC and 20-pin QFN
  • Extended temperature range: -40°C to +125°C
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The MCP2050 provides a bidirectional, half-duplex communication physical interface to meet the LIN bus specification Revision 2.1 and SAE J2602. The device incorporates a voltage regulator with 5V or 3.3V 70 mA regulated power supply output. The on-chip WWDT allows users to adjust the size of the reset window by using an external resistor. The ratiometric VBAT pin scales down VBAT to the range of VREG so it can be monitored by an A/D converter. The device has been designed to meet the stringent quiescent current requirements of the automotive industry and will survive +43V load dump transients, and double battery jumps.

Additional Features
    • Physical Layer Transceiver interface to support LIN Bus Specifications Version 1.3, 2.0, 2.1 and SAE J2602
    • Integrated 3.3V or 5.0V Vreg with output current of 70mA and current limit greater than 250mA
    • Resistor programmable WWDT
    • Vbat ratio output pin
    • ESD performance on Vbb & LIN pins > 15KV (IEC 61000-4-2)
    • Meets stringent auto requirements including “OEM Hardware Requirements for LIN, CAN and FlexRay Interfaces in Automotive Applications”, Version 1.3
    • Typical powerdown current < 4.5uA
    • MCP2050 available in 14-pin PDIP and SOIC and 20-pin QFN
    • Extended temperature range: -40°C to +125°C
Parametrics
Name
Value
Description
LIN Transceiver wtih Vreg and Watchdog
Vreg Output Voltage Options (V)
3.3 - 5.0
Vreg Output Current (mA)
70
Max. Baud Rate (kBaud)
20
Vcc Range (V)
6 to 18
Integrated VREG
Yes
Integrated WWDT
Yes

Documents

Jump to:

Data Sheets

  
1428KB

Development tools data is currently unavailable.

Similar Devices

Product
Vcc Range
Vreg Output Voltage V
LIN Spec Supported
Price 5K
5 - 27
5.0 -
2.0, 2.1, 2.2, SAE J2602-2
$2.16
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.37
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.58
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.14
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.06
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.08
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.91
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.08
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.91
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.13
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.96
5 - 28
3.3 -
 
$0.41
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.41
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.35
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
5 -
 
 
5 - 27
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.48
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.48
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.53
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.93
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.78
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.80
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.86
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$2.09
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$2.12
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$2.19
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.62
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.64
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.69
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.90
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.93
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.99
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.59
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.55
6 - 30
-
1.3, 2.0, 2.1, SAEJ2602, ISO17987
$0.44
6 - 27
 
1.3, 2.0, 2.1, SAEJ2602
$0.59
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.55
5.5 - 18
3.3 - 5.0
Rev 1.3, 2.0, 2.1, SAE J2602
$0.84
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$0.81
5.5 - 18
3.3 - 5.0
Rev 1.3, 2.0, 2.1, SAE J2602
$1.01
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$0.89
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$0.89
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$1.05

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP2050-330E/MQ
0.067130
0.109589
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2050-330E/MQVAO
0.067130
0.109589
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2050-500E/MQ
0.067130
0.109589
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2050T-330E/MQ
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2050T-330E/MQVAO
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2050T-500E/MQ
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2050-330E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2050T-330E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2050-500E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2050T-500E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2050-330E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
MCP2050-500E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy