Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6V31

23 µA, 300 kHz Zero-Drift Op Amps

Status: In Production

Features:

  • Zero Drift architecture
  • Maximum offset of only 8 uV
  • Maximum offset drift of 50 nV/C
  • No 1/f noise
  • Low Power operation
  • Small SC-70 and SOT-23 packaging
  • AEC-Q100 Grade 1
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The MCP6V3x family of operational amplifiers provides input offset voltage correction for very low offset and offset drift. These are low power devices, with a gain bandwidth product of 300 kHz. They are unity gain stable, have no 1/f noise, and provide superior CMRR and PSRR performance. These products operate with a single supply voltage as low as 1.8V with a maximum quiescent current of only 34 uA. AEC-Q100 Grade 1 qualification is available for this device.

Additional Features
    • Zero Drift architecture
    • Maximum offset of only 8 uV
    • Maximum offset drift of 50 nV/C
    • No 1/f noise
    • Low Power operation
    • Small SC-70 and SOT-23 packaging
    • AEC-Q100 Grade 1
      Parametrics
      Name
      Value
      Temp. Range (°C)
      -40°C to +125°C
      Vos Max (µV)
      8
      # per Package
      1
      Iq Typical (µA)
      23
      Iq Max (µA)
      34
      GBWP (kHz)
      300
      Supply Voltage Range (V)
      1.8 to 5.5
      Device Description
      Linear High Precision Op Amps-Chopper Stabilized
      Input Voltage Noise Density (nV/rt(Hz))
      50
      PSRR Min (dB)
      120
      CMRR Min (dB)
      120
      Vos/Ta (uV/°C)
      0.05
      Ib (pA)
      5
      Aol (dB)
      120
      PM (deg)
      70
      Isc (mA)
      21
      Rail-to-Rail
      In/Out
      Unity Gain Stable
      Yes
      Slew Rate V/uS
      0.13

      Documents

      Jump to:

      Data Sheets

      Board Design Files


      Development tools data is currently unavailable.

      RoHS Information

      Part Number
      Device Weight (g)
      Shipping Weight (Kg)
      Lead Count
      Package Type
      Package Dimension
      Solder Composition
      JEDEC Indicator
      RoHS
      China EFUP
      MCP6V31-E/WFM08
      0.000000
      1000.000
      0
      WAFER
      Varies
      -
      -
      MCP6V31T-E/OT
      0.016000
      0.049000
      5
      SOT-23
       
      Matte Tin
      e3
      MCP6V31T-E/OTVAO
      0.016000
      0.049000
      5
      SOT-23
       
      Matte Tin
      e3
      To see a complete listing of RoHS data for this device, please Click here
      Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

      Buy from Microchip

      Grid
      View
      Table
      View
      Filter:
      Apply
      Clear
      Only show products with samples
      Product
      Leads
      Package Type
      Temp Range
      Packing Media
      5K Pricing
      Buy