Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC33EP256MU806

DSC with Dual Motor Control, Dual CAN & USB

Status: In Production

Features:

  • Two master time base modules can control dual 3-phase motors simultaneously
  • Two independent ADC modules
  • USB 2.0 OTG-Compliant Full-Speed Interface
  • Two ECAN™ modules (1 Mbaud) CAN 2.0B Support
  • AEC-Q100 Grade 0 (-40ºC to +150ºC)
  • Class B Safety Library, IEC 60730
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

Microchip’s dsPIC33E family of digital signal controllers (DSCs) features a 70 MIPS dsPIC® DSC core with integrated DSP and enhanced on-chip peripherals. These DSCs enable the design of high-performance, precision motor control systems that are more energy efficient, quieter in operation, have a great range and extended life. They can be used to control brushless DC, permanent magnet synchronous, AC induction and stepper motors. These devices are also ideal for high-performance general purpose applications.

Additional Features
  • Operating Conditions
    • 3.0V to 3.6V, -40ºC to +125ºC, DC to 60 MIPS
    • 3.0V to 3.6V, -40ºC to +85ºC, DC to 70 MIPS
  • dsPIC33E Core
    • Modified Harvard Architecture
    • C Compiler Optimized Instruction Set
    • 16-bit Wide Data Path
    • 24-bit Wide Instructions
    • 16x16 Integer Multiply Operations
    • 32/16 and 16/16 Integer Divide Operations
    • 11 Additional Instructions
    • Two 40-bit Accumulators with Rounding and Saturation Options
    • Flexible and Powerful Addressing modes
    • Single-Cycle Multiply and Accumulate
    • Single-Cycle shifts for up to 40-bit Data
    • 16x16 Fractional Multiply/Divide Operations
  • Motor Control PWM
    • Two master time base modules can control dual 3-phase motors simultaneously
    • Up to seven PWM generators
    • Two PWM outputs per PWM generator
    • 8.32 ns PWM resolution
  • Quadrature Encoder Interface (QEI)
    • 32-bit position counter
    • 32-bit Index pulse counter
  • Integrated Analog Features
    • Two independent ADC modules
    • One ADC configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H
    • One 10-bit ADC, 1.1 Msps with four S&H
    • Eight S&H using both ADC 10-bit modules
    • 24 analog channels (64-pin devices) up to 32 analog channels (100/121/144-pin devices)
    • Flexible and independent ADC trigger sources
    • Up to three Analog Comparator modules with programmable 32 voltage points references
  • Timers / Capture / Compare / Standard PWM
    • 9 16-bit Timers/Counters. Unused Output compares can be used as standard times for a total of 25 timers
    • 16 Input Capture
    • 16 Output Compare/ PWM
    • Hardware Real-Time Clock and Calendar
    • Peripheral Pin Select (PPS) to allow function remap
  • Direct Memory Access (DMA)
    • 15-channel DMA with user-selectable priority arbitration
  • Communication Interfaces
    • USB 2.0 OTG-Compliant Full-Speed Interface
    • Four UART modules (15 Mbps), supporting LIN/J2602 protocols and IrDA®
    • Four 4-Wire SPI modules (15 Mbps)
    • Two ECAN™ modules (1 Mbaud) CAN 2.0B Support
    • Two I2C modules (up to 1 Mbaud) with SMBus Support
    • Data Converter Interface (DCI) module with Support for I2S and Audio Codecs
    • PPS to allow Function Remap
    • Parallel Master Port (PMP)
  • Qualification and Class B Support
    • AEC-Q100 Grade 1 (-40ºC to +125ºC)
    • AEC-Q100 Grade 0 (-40ºC to +150ºC)
    • Class B Safety Library, IEC 60730
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
70
CPU Speed (MIPS/DMIPS)
70
Program Memory Size (KB)
256
Multiple Flash Panels
Yes
SRAM (KB)
28
Direct Memory Access Channels
15
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
3 to 3.6
Pin Count
64
Comparators
3
Analog Peripherals
2-A/D 24x12-bit @ 1100(ksps) 1-D/A 0x4-bit
UART
4
SPI
4
I2C
2
Timers
9 x 16-bit 4 x 32-bit
Motor Control PWM Outputs
8
Input Capture
16
Max PWM outputs (including complementary)
24
Number of PWM Time Bases
3
Output Compare Channels
16
USB Interface
FS Device/Host/OTG
Number of CAN Modules
2
Type of CAN Module
CAN
Class B Hardware
Yes
Quadrature Encoder Interface
2
Peripheral Pin Select / Pin Muxing
Yes

Documents

Jump to:

Programming Specification

Code Examples

02/15/2019
45KB
02/15/2019
24KB
05/11/2015
46KB
05/11/2015
45KB
05/11/2015
46KB
05/11/2015
37KB
05/11/2015
48KB
05/11/2015
50KB
05/11/2015
38KB
05/11/2015
37KB
05/11/2015
41KB
05/11/2015
39KB
05/11/2015
31KB

Reference Manual

Download All
03/14/2014
467KB
11/13/2013
497KB
11/13/2013
204KB
11/13/2013
508KB

BSDL Files

Brochures

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
  • Software Libraries
  • Code Examples
  • Application Examples
Demo & Evaluation Boards
Ethernet PICtail Plus Daughter Board
Ethernet PICtail Plus Daughter Board ( AC164123 )

The Ethernet PICtail™ Plus Daughter Board provides a cost-effective method of evaluating and developing Ethernet control applications. The board is designed for flexibility and can be plugged into Microchip’s Explorer 16 (DM240001) development boards. The development board is populated with Microchip’s 28-Pin ENC28J60 Ethernet controller which interfaces to the RJ-45 female...

Learn More
Add To Cart
Speech Playback PICtail Plus Daughter Board
Speech Playback PICtail Plus Daughter Board ( AC164125 )

The Speech Playback PICtail Plus Daughter Board is for evaluation and development of speech recording and playback applications using Adaptive Differential Pulse Code Modulation (ADPCM). The daughter board is designed to interface with both the PICtail interface used on many PIC16 and PIC18 evaluation boards and the PICtail Plus card edge connector used on PIC24 and dsPIC evaluation boards....

Learn More
Add To Cart
MOTOR CONTROL INTERFACE PICTAIL PLUS D-CARD
MOTOR CONTROL INTERFACE PICTAIL PLUS D-CARD ( AC164128 )

This PICtail Plus Motor Control Daughter Card interfaces with Explorer 16 (DM240001) and the HV/LV Power Module (DM300021 and DM300022). It has a variety of test points that will make debugging of your application easier. It also has hardware support for sensor and sensor-less applications such as Hall sensors, optical encoder, back EMF and current sensing. This uses dsPIC33F device family for the...

Learn More
Add To Cart
MPLAB Starter Kit for dsPIC33E DSCs
MPLAB Starter Kit for dsPIC33E DSCs ( DM330012 )

The dsPIC33E USB Starter Kit provides a low cost method for the development and testing of USB OTG, Host and Device applications on the 60 MIPS dsPIC33E DSC family. The board contains an on-board programming/debugger, standard A USB and micro A/B connectors, three user-programmable LEDs, three push button switches and an expansion header compatible with the Multimedia Expansion Board (DM320005)

...

Learn More
Add To Cart
Motor Control Starter Kit with mTouch Sensing
Motor Control Starter Kit with mTouch Sensing ( DM330015 )
(Not Recommended for new design)

The Motor Control Starter Kit with mTouch Sensing is a complete hardware and software tool suite for evaluating Microchip’s ultra-low cost Motor Control Family dsPIC DSCs. It contains a single board with a BLDC motor, capacitive-touch sliders and a built-in debugger.

Learn More
dsPICDEM MCLV-2 Development Board
dsPICDEM MCLV-2 Development Board ( DM330021-2 )

The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing sensored or sensorless Brushless DC (BLDC) and permanent magnet synchronous motor control applications. The board supports Microchip’s 100-pin Plug-In-Modules with dsPIC33E, dsPIC33F and PIC32MK Digital Signal Controllers. The board supports the use of the internal, on chip OpAmps

...

Learn More
Add To Cart
dsPICDEM MCSM Development Board
dsPICDEM MCSM Development Board ( DM330022 )

The Microchip dsPICDEM™ MCSM Development Board is targeted to control both unipolar and bipolar stepper motors in open-loop or closed-loop (current control) mode. The hardware is designed in such a way that no hardware changes are necessary for 8-, 6- or 4-wire stepper motors in either bipolar or unipolar configurations. Software to run motors in open-loop or closed-loop with full or...

Learn More
Add To Cart
dsPICDEM MCHV-2 Development System
dsPICDEM MCHV-2 Development System ( DM330023-2 )

The Microchip dsPICDEM™ MCHV-2 Development System is intended to aid the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless...

Learn More
Add To Cart
dsPICDEM MCHV-3 Development System
dsPICDEM MCHV-3 Development System ( DM330023-3 )

The Microchip dsPICDEM™ MCHV-3 Development System is intended to aid the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless...

Learn More
Add To Cart
dsPIC33E Dual Motor Control PIM
dsPIC33E Dual Motor Control PIM ( MA330027 )

The dsPIC33EP512MU810 Dual Motor Control Plug-In Module (PIM) is designed to facilitate the development of Motor Control applications using two motors and one Digital Signal Controller (DSC). Two Microchip dsPICDEM™ motor control development boards can be used with this PIM to control 3-phase BLDC, PMSM, ACIM or 2-phase stepper motors. A flexible cable connects the two boards together and...

Learn More
Add To Cart
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit

...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is

...

Debug Features:
Runtime watch:Supported
Native Trace:True


Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164343   PartNo: DSPIC33EP256MU806 (64MR)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is

...

Learn More
Add To Cart
Software Libraries
16-bit CPU Self-test Library

The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and

...

Learn More
Microchip Easy Bootloader Library for PIC24/dsPIC33 and PIC32MM

Microchip Easy Bootloader Library for PIC24/dsPIC33 and PIC32MM

...

Learn More
Code Examples

Similar Devices

Product
Pins
Flash (KB)
RAM (KB)
Price 5K
Notes
64
256
28
$5.01
USB, CAN, DSP, HS-PWM
100
256
28
$5.49
USB, CAN, DSP, HS-PWM
144
256
28
$6.10
USB, CAN, DSP, HS-PWM
64
512
52
$5.39
CAN, DSP
64
512
52
$5.39
CAN, DSP, HS-PWM
100
512
52
$6.16
USB, CAN, DSP, HS-PWM
144
512
52
$6.78
USB, CAN, DSP, HS-PWM
100
256
28
$5.49
USB, CAN
144
256
28
$6.10
USB, CAN
64
512
52
$5.39
CAN
100
512
52
$6.16
USB, CAN
144
512
52
$6.78
USB, CAN

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
DSPIC33EP256MU806-E/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
DSPIC33EP256MU806T-I/MR
0.232400
0.370303
64
QFN
9x9x0.9mm
Matte Tin
e3
DSPIC33EP256MU806T-E/MR
0.232400
0.370303
64
QFN
9x9x0.9mm
Matte Tin
e3
DSPIC33EP256MU806-E/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MU806-I/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MU806T-E/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MU806T-I/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MU806T-I/PTVAO
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MU806-I/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy