Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP16321

Status: End of Life

Features:

  • Up to 95% Typical Efficiency
  • Input Voltage Range: 6.0V to 24V
  • 1A Output Current
  • Fixed Output Voltages: 0.9V, 1.5V, 1.8V, 2.5V, 3.3V, 5V with 2% Output Voltage Accuracy
  • Adjustable Version Output Voltage Range: 0.9V to 5V
  • Integrated N-Channel High-Side Switch: 180 m?
  • Integrated N-Channel Low-Side Switch: 120 m?
  • 1 MHz Fixed Frequency
  • Peak Current Mode Control
  • Stable with Ceramic Capacitors
  • Undervoltage Lockout (UVLO): 5.75V
  • Overtemperature Protection
  • VOUT Overvoltage Protection
  • Power Good Indicator
  • Available Package: QFN-16 (3x3 mm)
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP16321/2 is a highly integrated, high-efficiency, fixed frequency, synchronous step-down DC-DC converter in a 16-pin QFN package that operates from input voltages up to 24V. Integrated features include a high-side and low-side N-Channel switch, fixed frequency Peak Current Mode Control, internal compensation, peak current limit, VOUT overvoltage protection and overtemperature protection. Minimal external components are necessary to develop a complete synchronous step-down DC-DC converter power supply.

Please consider this device MCP16311

Additional Features
  • Up to 95% Typical Efficiency
  • Input Voltage Range: 6.0V to 24V
  • 1A Output Current
  • Fixed Output Voltages: 0.9V, 1.5V, 1.8V, 2.5V, 3.3V, 5V with 2% Output Voltage Accuracy
  • Adjustable Version Output Voltage Range: 0.9V to 5V
  • Integrated N-Channel High-Side Switch: 180 m?
  • Integrated N-Channel Low-Side Switch: 120 m?
  • 1 MHz Fixed Frequency
  • Peak Current Mode Control
  • Stable with Ceramic Capacitors
  • Undervoltage Lockout (UVLO): 5.75V
  • Overtemperature Protection
  • VOUT Overvoltage Protection
  • Power Good Indicator
  • Available Package: QFN-16 (3x3 mm)

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy