Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

MCP795W20

Enhanced Feature Battery-Backed SPI Real-Time Clock/Calendar

Status: In Production

Features:

  • VCC Min = 1.8V
  • Icc < 1 µA
  • Typical Standby Current
  • VBAT Min = 1.3V
  • Ibat < 700nA
  • Typical Timekeeping & SRAM Retention Current
  • VCC to VBAT (VCC Lost)
  • VBAT to VCC (VCC Restored)
  • IRQ (VCC or VBAT)
  • WDO (VCC)
  • Clock Out frequencies: 32.768, 8.192 & 4.096 KHz and 1 Hz
  • Adjusts up to 22 seconds/day
  • SPI Bus or EVHS digital input
  • High speed with programmable pulse count (EVHS)
  • Low speed with programmable debounce delay (EVLS)
  • Protect: None, 1/4, 1/2 or all of array
  • Factory standard MAC address programming or custom ID available
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The MCP795W20 SPI RTCC is highly integrated with memory and advanced features normally found in higher priced devices. By starting with a basic real-time clock, digital trimming was added for higher accuracy, a battery switchover for backup power, a timestamp to log power failures and three types of memory, which includes SRAM, EEPROM and a blank unique ID in a locked section of EEPROM. The ID is blank in this device, but can also be ordered with a 48-bit or 64-bit MAC Address. By adding a watchdog timer and two programmable event detect inputs, lower power and more system robustness can be achieved by performing these functions in the RTCC, thus allowing the MCU to sleep for longer periods of time.

Additional Features

      Full Featured RTCC targets smart energy, communications and home appliance applications.

    • Low Power Operation
      • VCC Min = 1.8V
      • Icc < 1 µA
      • Typical Standby Current
    • Low Backup Power
      • VBAT Min = 1.3V
      • Ibat < 700nA
      • Typical Timekeeping & SRAM Retention Current
    • Automatic Battery Switchover with Timestamp
      • VCC to VBAT (VCC Lost)
      • VBAT to VCC (VCC Restored)
    • Dual configurable alarms with a 0.01 sec count on one alarm
      • IRQ (VCC or VBAT)
      • WDO (VCC)
    • Clock Out frequencies: 32.768, 8.192 & 4.096 KHz and 1 Hz
    • Digital Trimming Range from -255 to + 255 ppm in 1 ppm steps
      • Adjusts up to 22 seconds/day
    • Watchdog Timer - Dual Retriggers
      • SPI Bus or EVHS digital input
    • Dual Configurable Event Detects
      • High speed with programmable pulse count (EVHS)
      • Low speed with programmable debounce delay (EVLS)
    • EEPROM has 8 Bytes/Page with Block Sector write protection
      • Protect: None, 1/4, 1/2 or all of array
    • Factory standard MAC address programming or custom ID available
Parametrics
Name
Value
Max Communications Speed
10 MHz
Pin Count
14
Minimum Clock Count (seconds)
0.01 sec
Battery-backed SRAM (Bytes)
64
EEPROM (Kbits)
2
Unique ID (bits)
128
Unique ID Programming
Blank
Temperature Range (C)
-40 to +85

Documents

Jump to:

Development Environment

  • Production Programmers
  • Demo & Evaluation Boards
Production Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164302   PartNo: MCP795W20 (14SL)
  • Socket: AC164306   PartNo: MCP795W20 (14ST)
Learn More
Add To Cart
Demo & Evaluation Boards
SPI RTCC PICtail Plus Daughter Card
SPI RTCC PICtail Plus Daughter Card ( AC164147 )

The MCP795XX PICtail™ Plus Daughter Board demonstrates the features and abilities of the MCP795XX SPI Real-Time Clock/Calendar (RTCC) family in standard development platforms. This daughter board will support the full featured 14-pin MCP795W2X and MCP795W1X devices. By designing this daughter board with both PICtail and PICtail Plus connectors, it will operate with the Explorer 16...

Learn More
Add To Cart

Similar Devices

Product
Price 5K
$0.66
$0.72
$0.72
$0.46
$0.59
$0.72
$0.78
$0.78
$0.90
$0.96
$0.96
$0.96
$1.02
$1.02
$1.22
$1.28
$1.28
$1.28
$1.34
$1.34

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP795W20-I/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
MCP795W20T-I/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP795W20T-I/SL
0.143200
0.325000
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
MCP795W20-I/SL
0.143200
0.280702
14
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy