Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP9808

±0.5°C Max. Accuracy Digital Temp. Sensor

Status: In Production

View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

he MCP9808 digital temperature sensor converts temperatures between -40°C and +125°C to a digital word with ±0.5°C (max.) accuracy. The MCP9808 comes with user-programmable registers that provide flexibility for temperature sensing applications. The registers allow user-selectable settings such as Shutdown or low-power modes and the specification of temperature Event and Critical output boundaries. When the temperature changes beyond the specified boundary limits, the MCP9808 outputs an Event signal. The user has the option of setting the event output signal polarity as an active-low or active-high comparator output for thermostat operation, or as temperature event interrupt output for microprocessor-based systems. The event output can also be configured as a Critical temperature output. This sensor has an industry standard 2-wire, SMBus and Standard I2C™Compatible compatible (100kHz/400kHz bus clock) serial interface, allowing up to eight sensors to be controlled in a single serial bus. These features make the MCP9808 ideal for sophisticated multi-zone temperature- monitoring applications.

Additional Features
  • ±0.25°C (typical) from -40°C to +125°C
  • ±0.5°C (maximum) from -20°C to +100°C
  • 0.5°C, 0.25°C, 0.125°C, 0.0625°C
  • Temperature Window Limit
  • Critical Temperature Limit
  • User Programmable Temperature Alert Output
  • Operating Voltage Range: 2.7V to 5.5V
  • Operating Current: 200 µA (typical)
  • Shutdown Current: 0.1 µA (typical)
  • 2-wire Interface: I2C/SMBus Compatible
  • Available Packages: 2x3 DFN-8, MSOP-8
  • AEC-Q100 Qualified Grade 1
Parametrics
Name
Value
# Temps Monitored
1
Typical Accuracy (°)
.25
Max. Accuracy @ 25° (°)
.5
Max Input/ Supply Current (µA)
200
Temp. Range (°C)
-40 to 125
Operating Voltage Range (V)
2.7 to 5.5
Typ Supply Current (µA)
200
Alert/THERM
1
Device Description
Digital Temperature Sensor
CRIT Output
False
# of Device per I2C Bus
8
Page Size (Bytes)
16
Density Kb
2
NVM Registers
False

Documents

Jump to:

Brochures

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
SAMR30 Module XPRO
SAMR30 Module XPRO ( AC164159 )

The SAM R30M Xplained Pro is a hardware platform designed to evaluate the SAMR30M18A module. This kit is supported by the Atmel Studio, an integrated development platform, which provides predefined application examples. This kit provides easy access to various features of the SAMR30M18A module and offers additional peripherals to extend the features of the board and ease the development of custom...

Learn More
Add To Cart

Similar Devices

Product
Description
Typical Accuracy (º)
Vcc Range
Price 5K
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.62
Digital Temperature Sensor
1
+1.7 - +5.5
$0.47
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.87
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.54
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+2.7 - +3.6
$0.73
Digital Temperature Sensor
0.5
+1.7 - +3.6
$0.77
Digital Temperature Sensor
0.5
+1.7 - +5.5
$0.99
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.07
Digital Temperature Sensor
0.5
+1.7 - +5.5
$1.15
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.30
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.42
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.47
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.59
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.77
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.54
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.65
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.83
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.51
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.62
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.79
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.70
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.83
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.95
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.01
Digital Temperature Sensor
0.25
+3.0 - +3.6
$1.01
Digital Temperature Sensor
0.5
+1.7 - +3.6
 
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.45
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.56
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.67
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.83
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.47
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.59
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.70
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.83
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.65
Digital Temperature Sensor
0.25
+1.62 - +3.60
$0.65
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
1
+2.7 - +5.5
$0.45
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Temperature Switch
0.5
+2.7 - +5.5
$0.62
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.18
Voltage Temperature Sensor
1
+2.3 - +5.5
$0.22
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.18
Voltage Temperature Sensor
1
+3.1 - +5.5
$0.22
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.86
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.81
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.91
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.87
Digital Temperature Sensor
0.25
+2.7 - +5.5
$1.21
Digital Temperature Sensor
2
+3.0 - +3.6
$0.62
Digital Temperature Sensor
.25
2.7 - 5.5
$0.84
Digital Temperature Sensor
.25
2.7 - 5.5
 
Digital Temperature Sensor
2
+3.0 - +3.6
 
Digital Temperature Sensor
0.5
+3.0 - +3.6
$0.73
Digital Temperature Sensor
0.2
+2.2 - +3.6
$0.77
Digital Temperature Sensor
1.0
+2.7 - +3.6
$0.65
Digital Temperature Sensor
0.2
+1.7 - +3.6
$0.68
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.48
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.60
Digital Temperature Sensor
0.25
+3.0 - +3.6
$0.76
Digital Temperature Sensor
1
2.7 - 5.5
$1.39
Digital Temperature Sensor
1
3 - 3.6
$0.48
Digital Temperature Sensor
1
3 - 3.6
$0.41
Digital Temperature Sensor
1
2.7 - 5.5
$0.66
Digital Temperature Sensor
1
2.7 - 5.5
$0.84
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.43
Voltage Temperature Sensor
0.5
+2.7 - +4.4
$0.43
Voltage Temperature Sensor
0.5
+2.5 - +5.5
$0.45
Temperature Switch
1
+4.5 - +18
$0.86
Temperature Switch
1
+4.5 - +18
$0.86
Temperature Switch
1
+4.5 - +18
$0.85
Temperature Switch
1
+2.7 - +4.5
$1.09
Temperature Switch
1
+2.7 - +4.5
$1.00
Temperature Switch
0.5
+2.7 - +5.5
$0.53
Temperature Switch
0.5
+2.7 - +5.5
$0.56
Temperature Switch
0.5
+2.7 - +5.5
$0.56
Temperature Switch
0.5
+2.7 - +5.5
$0.56
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.69
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.66
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.69
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.94
Digital Temperature Sensor
0.5
+2.7 - +5.5
$0.51

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP9808-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
MCP9808T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP9808T-E/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy