
Status: In Production
The MCP73830 and MCP73830L are highly integrated, Li-Ion battery charge management controllers for use in spacelimited applications. The MCP73830/L devices provide specific charge algorithms for single-cell Li-Ion/Li-Polymer batteries to achieve optimal capacity and safety in the shortest charging time possible. Along with its small physical size, the low number of external components makes the MCP73830/L ideally suitable for portable applications.
The Microchip Wireless Power Micro-Receiver allows users to quickly add wireless charging functionality to their projects without having to deal with complex specific protocols or state machines. This receiver is implemented using a general purpose 8-bit microcontroller and is a flexible, low-cost alternative to the common wireless charging solutions based on ASICs. The receiver is compatible
...The MCP73830L 2x2 TDFN Li-Ion Battery Charger Evaluation Board demonstrates the features and abilities of Microchip's MCP73830L single-chip linear Li-Ion battery charger. This board utilizes the MCP73830L which effectively charges Li-Ion batteries with high-accuracy, preset-voltage regulation. It is designed to allow observation of the performance of the integrated circuit via multiple test...
For pricing and availability, contact Microchip Local Sales.