Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCW1001A

Status: Not Recommended for new designs

Features:

  • Supports BSD like socket based connections
  • Built-in Wi-Fi® connection management messages - Simplifies finding, connecting and maintaining a Wi-Fi connection
  • Easy-to-use messaging interface
  • No external memory required
  • Connects through Universal Asynchronous Receiver/Transmitter (UART)
  • Operates seamlessly with the MRF24WB0MA/MB 802.11 modules
  • Easy integration into a final product - Accelerates product development, provides quicker time to market
  • Designed for use with any microprocessor hosting a UART port
  • 8 general-purpose digital I/O
  • Small size: 28 SSOP
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

MCW1001A is a companion chip to the MRF24WB0 802.11 module. It provides simple socket based method of sending and receiving data from the MRF24WB0 802.11 module. The MCW1001A has an on-board TCP/IP stack and 802.11 connection manager to simplify the connection between a wireless network and the TCP/IP stack management. After the initial configuration is set, the MCW1001A can access the MRF24WB0 802.11 module to connect to a network and send/receive serial data over a simple UART interface from the Host controller.

Additional Features
  • Supports BSD like socket based connections
  • Built-in Wi-Fi® connection management messages- Simplifies finding, connecting and maintaining a Wi-Fi connection
  • Easy-to-use messaging interface
  • No external memory required
  • Connects through Universal Asynchronous Receiver/Transmitter (UART)
  • Operates seamlessly with the MRF24WB0MA/MB 802.11 modules
  • Easy integration into a final product- Accelerates product development, provides quicker time to market
  • Designed for use with any microprocessor hosting a UART port
  • 8 general-purpose digital I/O
  • Small size: 28 SSOP
Parametrics
Name
Value
Type
EOL - Delete
Pin Count
28

Documents

Jump to:

Data Sheets

  
839KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCW1001A-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy