Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC33EP64MC206

16-bit DSC for Precision Motor Control

Status: In Production

Features:

  • 7.14 ns PWM resolution
  • ADC module: Configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H
  • Up to three Op amp/Comparators
  • 32-bit Quadrature Encoder Interface (QEI) module configurable as a timer/counter
  • Peripheral Trigger Generator (PTG) for scheduling complex sequences
  • 4-channel DMA with user-selectable priority arbitration
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

Microchip’s dsPIC33E family of digital signal controllers (DSCs) features a 70 MIPS dsPIC® DSC core with integrated DSP and enhanced on-chip peripherals. These DSCs enable the design of high-performance, precision motor control systems that are more energy efficient, quieter in operation, have a great range and extended life. They can be used to control brushless DC, permanent magnet synchronous, AC induction and stepper motors. These devices are also ideal for high-performance general purpose applications.

Additional Features
  • Operating Conditions
    • 3.0V to 3.6V, -40ºC to +85ºC, DC to 70 MIPS
    • 3.0V to 3.6V, -40ºC to +150ºC, DC to 60 MIPS
  • dsPIC33E DSC Core
    • Modified Harvard Architecture
    • C Compiler Optimized Instruction Set
    • 16-bit Wide Data Path
    • 24-bit Wide Instructions
    • 16x16 Integer Multiply Operations
    • 32/16 and 16/16 Integer Divide Operations
    • Two 40-bit Accumulators with Rounding and Saturation Options
    • Single-Cycle Multiply and Accumulate
    • Single-Cycle shifts for up to 40-bit Data
    • 16x16 Fractional Multiply/Divide Operations
  • High-Speed PWM
    • Up to three PWM pairs with independent timing
    • Dead time for rising and falling edges
    • 7.14 ns PWM resolution
    • PWM support for Inverters, PFC, Lighting- BLDC, PMSM, ACIM, SRM
    • Programmable Fault inputs
    • Flexible trigger configurations for ADC conversions
  • Advanced Analog Features
    • ADC module: Configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H
    • Up to three Op amp/Comparators
    • Op Amp direct connection to the ADC module
    • Additional dedicated comparator
    • Programmable references with 32 voltage points for comparators
    • Charge Time Measurement Unit (CTMU)
  • Timers/Output Compare/Input Capture
    • 12 general purpose timers
    • Five 16-bit and up to two 32-bit timers/counters
    • Four OC modules configurable as timers/counters
    • PTG module with two configurable timers/counters
    • 32-bit Quadrature Encoder Interface (QEI) module configurable as a timer/counter
    • Four IC modules
    • Peripheral Trigger Generator (PTG) for scheduling complex sequences
  • Communication Interfaces
    • Two UART modules (15 Mbps)
    • Two 4-wire SPI modules (15 Mbps)
    • Two I2C™ modules (up to 1 Mbaud) with SMBus support
    • PPS to allow function remap
    • Programmable Cyclic Redundancy Check (CRC)
  • Direct Memory Access (DMA)
    • 4-channel DMA with user-selectable priority arbitration
    • UART, SPI, ADC, IC, OC, and Timers
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
70
CPU Speed (MIPS/DMIPS)
70
Program Memory Size (KB)
64
SRAM (KB)
8
Direct Memory Access Channels
4
Temperature Range (C)
-40 to 150
Operating Voltage Range (V)
3 to 3.6
Pin Count
64
Comparators
4
Analog Peripherals
1-A/D 16x12-bit @ 1100(ksps) 1-D/A 0x4-bit
UART
2
SPI
2
I2C
2
Timers
5 x 16-bit 2 x 32-bit
Motor Control PWM Outputs
6
Input Capture
4
Max PWM outputs (including complementary)
10
Number of PWM Time Bases
2
Output Compare Channels
4
Class B Hardware
Yes
Quadrature Encoder Interface
1
Peripheral Trigger Generator
Yes
Peripheral Pin Select / Pin Muxing
Yes
Supported in MPLAB Code Configurator
Yes

Documents

Jump to:

Code Examples

  
38KB
  
46KB
  
48KB

Software Libraries/Firmware

Development Environment

  • Integrated Development Environments
  • Compilers
  • Software & Configurators
  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
  • Software Libraries
  • Code Examples
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC16
MPLAB XC16 Compiler ( MPLAB-XC16 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Software & Configurators
code-configurator
MPLAB Code Configurator ( code-configurator )

MPLAB® Code Configurator (MCC) is a free, graphical programming environment that generates seamless, easy-to-understand C code to be inserted into your project. Using an intuitive interface, it enables and configures a rich set of peripherals and functions specific to your application.

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164327   PartNo: DSPIC33EP64MC206 (64PT)
  • Socket: AC164343   PartNo: DSPIC33EP64MC206 (64MR)
Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
Demo & Evaluation Boards
MOTOR CONTROL INTERFACE PICTAIL PLUS D-CARD
MOTOR CONTROL INTERFACE PICTAIL PLUS D-CARD ( AC164128 )

This PICtail Plus Motor Control Daughter Card interfaces with Explorer 16 (DM240001) and the HV/LV Power Module (DM300021 and DM300022). It has a variety of test points that will make debugging of your application easier. It also has hardware support for sensor and sensor-less applications such as Hall sensors, optical encoder, back EMF and current sensing. This uses dsPIC33F device family for the...

Learn More
Add To Cart
MPLAB Starter Kit for dsPIC33E DSCs
MPLAB Starter Kit for dsPIC33E DSCs ( DM330012 )

The dsPIC33E USB Starter Kit provides a low cost method for the development and testing of USB OTG, Host and Device applications on the 60 MIPS dsPIC33E DSC family. The board contains an on-board programming/debugger, standard A USB and micro A/B connectors, three user-programmable LEDs, three push button switches and an expansion header compatible with the Multimedia Expansion Board (DM320005)

...

Learn More
Add To Cart
dsPICDEM MCLV-2 Development Board
dsPICDEM MCLV-2 Development Board ( DM330021-2 )

The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) control applications. The board supports Microchip’s 100-pin Plug-In-Modules with dsPIC33C, dsPIC33E and dsPIC33F Digital Signal Controllers and also for the PICM32MK and ATSAME70 families. The

...

Learn More
Add To Cart
dsPICDEM MCSM Development Board
dsPICDEM MCSM Development Board ( DM330022 )

The Microchip dsPICDEM™ MCSM Development Board is targeted to control both unipolar and bipolar stepper motors in open-loop or closed-loop (current control) mode. The hardware is designed in such a way that no hardware changes are necessary for 8-, 6- or 4-wire stepper motors in either bipolar or unipolar configurations. Software to run motors in open-loop or closed-loop with full or...

Learn More
Add To Cart
dsPICDEM MCHV-2 Development System
dsPICDEM MCHV-2 Development System ( DM330023-2 )

The Microchip dsPICDEM™ MCHV-2 Development board aids the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless operation. This...

Learn More
Add To Cart
dsPICDEM MCHV-3 Development System
dsPICDEM MCHV-3 Development System ( DM330023-3 )

The Microchip dsPICDEM™ MCHV-3 Development Board aids the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development board is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless operation. This...

Learn More
Add To Cart
Low Power High Voltage Motor Control Reference Design
Low Power High Voltage Motor Control Reference Design ( LPHV-MC-Board )

Even though most high voltage (110Vac/220Vac) 3-phase motor control applications are high power (>1kW) there are many applications that are low power (<500W). In those cases running on a high power system is not very efficient.  To better demonstrate the capabilities in regards to efficiency in low power high voltage motor control we have developed this reference design (limited to...

Learn More
dsPIC33E Dual Motor Control PIM
dsPIC33E Dual Motor Control PIM ( MA330027 )

The dsPIC33EP512MU810 Dual Motor Control Plug-In Module (PIM) is designed to facilitate the development of Motor Control applications using two motors and one Digital Signal Controller (DSC). Two Microchip dsPICDEM™ motor control development boards can be used with this PIM to control 3-phase BLDC, PMSM, ACIM or 2-phase stepper motors. A flexible cable connects the two boards together and...

Learn More
Add To Cart
dsPIC33EP256MC506 Internal OpAmp Motor Control PIM
dsPIC33EP256MC506 Internal OpAmp Motor Control PIM ( MA330031 )

This plug-in module comes with a 64-pin dsPIC33EP256MC506 TQFP device. It enables using the on chip internal OpAmps on the dsPIC device. It can be used with the Microchip MCHV-2 [DM330023-2] and MCLV-2 [DM330021-2] development boards. Notice: This PIM CANNOT be used with the original MCHV [DM330023] or MCLV [DM330021] development boards. Use the external OpAmp PIM [MA330031-2] to use the...

Learn More
Add To Cart
dsPIC33EP256MC506 External OpAmp Motor Control PIM
dsPIC33EP256MC506 External OpAmp Motor Control PIM ( MA330031-2 )

This plug-in module comes with a 64-pin dsPIC33EP256MC506 TQFP device. It enables using the OpAmps on the MCLV-2 and MCHV-2 boards. It can be used with the Microchip MCHV-2 [DM330023-2] and MCLV-2 [DM330021-2]. This PIM is not compatible with the MCLV[DM330021] and MCHV[DM330023]. Use the MA330028 with the MCLV and MCHV development boards.

This PIM can be used to evaluate the...

Learn More
Add To Cart
Software Libraries
16-bit bootloader for PIC24 MCUs and dsPIC33 DSCs

16-bit Bootloader for PIC24 MCUs and dsPIC33 DSCs

As embedded devices evolve in both

...

Learn More
16-bit CPU Self-test Library

The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and

...

Learn More
Scilab XCOS X2C Sim and Code Gen Tools

Scilab & X2C Open Source Modeling, Code Generation & Debug Tools
- Free downloads (GPL licenses)
- Flexible development environment
- Model based

...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (KB)
Price 5K
Notes
28
128
16
$1.86
DSP, HS-PWM
44
128
16
$2.10
DSP, HS-PWM
64
128
16
$2.31
DSP, HS-PWM
28
128
16
$2.07
CAN, DSP, HS-PWM
44
128
16
$2.31
CAN, DSP, HS-PWM
64
128
16
$2.52
CAN, DSP, HS-PWM
28
256
32
$2.20
DSP, HS-PWM
44
256
32
$2.44
DSP, HS-PWM
64
256
32
$2.65
DSP, HS-PWM
28
256
32
$2.41
CAN, DSP, HS-PWM
44
256
32
$2.65
CAN, DSP, HS-PWM
64
256
32
$2.86
CAN, DSP, HS-PWM
28
32
4
$1.11
DSP, HS-PWM
36
32
4
$1.20
DSP, HS-PWM
44
32
4
$1.33
DSP, HS-PWM
28
32
4
$1.31
CAN, DSP, HS-PWM
36
32
4
$1.33
CAN, DSP, HS-PWM
44
32
4
$1.53
CAN, DSP, HS-PWM
28
512
48
$2.73
CAN, DSP, HS-PWM
44
512
48
$2.94
CAN, DSP, HS-PWM
64
512
48
$3.15
CAN, DSP, HS-PWM
28
512
48
$2.94
CAN, DSP, HS-PWM
44
512
32
$3.15
CAN, DSP, HS-PWM
64
512
48
$3.36
CAN, DSP, HS-PWM
28
64
8
$1.65
DSP, HS-PWM
36
64
8
$1.68
DSP, HS-PWM
44
64
8
$1.89
DSP, HS-PWM
64
64
8
$2.10
DSP, HS-PWM
28
64
8
$1.86
CAN, DSP, HS-PWM
36
64
8
$1.89
CAN, DSP, HS-PWM
44
64
8
$2.10
CAN, DSP, HS-PWM
64
64
8
$2.31
CAN, DSP, HS-PWM
28
128
16
$1.86
12-bit ADC
44
128
16
$2.10
12-bit ADC
64
128
16
$2.31
12-bit ADC
28
128
16
$1.86
HS-PWM, 12-bit ADC
44
128
16
$2.10
HS-PWM, 12-bit ADC
64
128
16
$2.31
HS-PWM, 12-bit ADC
28
256
32
$2.20
HS-PWM, 12-bit ADC
44
256
32
$2.44
HS-PWM, 12-bit ADC
64
256
32
$2.65
HS-PWM, 12-bit ADC
28
32
4
$1.11
HS-PWM, 12-bit ADC
36
32
4
$1.14
HS-PWM, 12-bit ADC
44
32
4
$1.33
HS-PWM, 12-bit ADC
28
512
48
$2.73
HS-PWM, 12-bit ADC
44
512
48
$2.94
HS-PWM, 12-bit ADC
64
512
48
$3.15
HS-PWM, 12-bit ADC
28
64
8
$1.65
HS-PWM, 12-bit ADC
36
64
8
$1.68
HS-PWM, 12-bit ADC
44
64
8
$1.89
 
64
64
8
$2.10
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
DSPIC33EP64MC206-E/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP64MC206-H/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP64MC206-I/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP64MC206T-E/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP64MC206T-H/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP64MC206T-I/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP64MC206-E/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
DSPIC33EP64MC206-H/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
DSPIC33EP64MC206-I/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
DSPIC33EP64MC206T-E/MR
0.232400
0.370303
64
QFN
9x9x0.9mm
Matte Tin
e3
DSPIC33EP64MC206T-H/MR
0.232400
0.370303
64
QFN
9x9x0.9mm
Matte Tin
e3
DSPIC33EP64MC206T-I/MR
0.232400
0.370303
64
QFN
9x9x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy