Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC33EP512MU810

DSC with Dual Motor Control, Dual CAN & USB

Status: In Production

Features:

  • Two master time base modules can control dual 3-phase motors simultaneously
  • Two independent ADC modules
  • USB 2.0 OTG-Compliant Full-Speed Interface
  • Two ECAN™ modules (1 Mbaud) CAN 2.0B Support
  • AEC-Q100 Grade 0 (-40ºC to +150ºC)
  • Class B Safety Library, IEC 60730
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

Microchip’s dsPIC33E family of digital signal controllers (DSCs) features a 70 MIPS dsPIC® DSC core with integrated DSP and enhanced on-chip peripherals. These DSCs enable the design of high-performance, precision motor control systems that are more energy efficient, quieter in operation, have a great range and extended life. They can be used to control brushless DC, permanent magnet synchronous, AC induction and stepper motors. These devices are also ideal for high-performance general purpose applications.

Additional Features
  • Operating Conditions
    • 3.0V to 3.6V, -40ºC to +125ºC, DC to 60 MIPS
    • 3.0V to 3.6V, -40ºC to +85ºC, DC to 70 MIPS
  • dsPIC33E Core
    • Modified Harvard Architecture
    • C Compiler Optimized Instruction Set
    • 16-bit Wide Data Path
    • 24-bit Wide Instructions
    • 16x16 Integer Multiply Operations
    • 32/16 and 16/16 Integer Divide Operations
    • 11 Additional Instructions
    • Two 40-bit Accumulators with Rounding and Saturation Options
    • Flexible and Powerful Addressing modes
    • Single-Cycle Multiply and Accumulate
    • Single-Cycle shifts for up to 40-bit Data
    • 16x16 Fractional Multiply/Divide Operations
  • Motor Control PWM
    • Two master time base modules can control dual 3-phase motors simultaneously
    • Up to seven PWM generators
    • Two PWM outputs per PWM generator
    • 8.32 ns PWM resolution
  • Quadrature Encoder Interface (QEI)
    • 32-bit position counter
    • 32-bit Index pulse counter
  • Integrated Analog Features
    • Two independent ADC modules
    • One ADC configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H
    • One 10-bit ADC, 1.1 Msps with four S&H
    • Eight S&H using both ADC 10-bit modules
    • 24 analog channels (64-pin devices) up to 32 analog channels (100/121/144-pin devices)
    • Flexible and independent ADC trigger sources
    • Up to three Analog Comparator modules with programmable 32 voltage points references
  • Timers / Capture / Compare / Standard PWM
    • 9 16-bit Timers/Counters. Unused Output compares can be used as standard times for a total of 25 timers
    • 16 Input Capture
    • 16 Output Compare/ PWM
    • Hardware Real-Time Clock and Calendar
    • Peripheral Pin Select (PPS) to allow function remap
  • Direct Memory Access (DMA)
    • 15-channel DMA with user-selectable priority arbitration
  • Communication Interfaces
    • USB 2.0 OTG-Compliant Full-Speed Interface
    • Four UART modules (15 Mbps), supporting LIN/J2602 protocols and IrDA®
    • Four 4-Wire SPI modules (15 Mbps)
    • Two ECAN™ modules (1 Mbaud) CAN 2.0B Support
    • Two I2C modules (up to 1 Mbaud) with SMBus Support
    • Data Converter Interface (DCI) module with Support for I2S and Audio Codecs
    • PPS to allow Function Remap
    • Parallel Master Port (PMP)
  • Qualification and Class B Support
    • AEC-Q100 Grade 1 (-40ºC to +125ºC)
    • AEC-Q100 Grade 0 (-40ºC to +150ºC)
    • Class B Safety Library, IEC 60730
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
70
CPU Speed (MIPS/DMIPS)
70
Program Memory Size (KB)
512
Multiple Flash Panels
Yes
SRAM (KB)
52
Direct Memory Access Channels
15
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
3 to 3.6
Pin Count
100
Comparators
3
Analog Peripherals
2-A/D 32x12-bit @ 1100(ksps) 1-D/A 0x4-bit
UART
4
SPI
4
I2C
2
Timers
9 x 16-bit 4 x 32-bit
Motor Control PWM Outputs
12
Input Capture
16
Max PWM outputs (including complementary)
28
Number of PWM Time Bases
3
Output Compare Channels
16
USB Interface
FS Device/Host/OTG
Number of CAN Modules
2
Type of CAN Module
CAN
Class B Hardware
Yes
Quadrature Encoder Interface
2
Peripheral Pin Select / Pin Muxing
Yes

Documents

Jump to:

Code Examples

Reference Manuals

Download All

Software Libraries/Firmware

Development Environment

  • Integrated Development Environments
  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
  • Software Libraries
  • Code Examples
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Debug Features:
Runtime watch:Supported
Native Trace:True


Learn More
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164323   PartNo: DSPIC33EP512MU810 (100PF)
  • Socket: AC164333   PartNo: DSPIC33EP512MU810 (100PT)
  • Socket: AC164342   PartNo: DSPIC33EP512MU810 (121BG)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Learn More
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
Demo & Evaluation Boards
Explorer 16/32 Development Board
Explorer 16/32 Development Board ( DM240001-2 )

The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts

...

Learn More
Add To Cart
MPLAB Starter Kit for dsPIC33E DSCs
MPLAB Starter Kit for dsPIC33E DSCs ( DM330012 )

The dsPIC33E USB Starter Kit provides a low cost method for the development and testing of USB OTG, Host and Device applications on the 60 MIPS dsPIC33E DSC family. The board contains an on-board programming/debugger, standard A USB and micro A/B connectors, three user-programmable LEDs, three push button switches and an expansion header compatible with the Multimedia Expansion Board (DM320005)

...

Learn More
Add To Cart
dsPICDEM MCLV-2 Development Board
dsPICDEM MCLV-2 Development Board ( DM330021-2 )

The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) control applications. The board supports Microchip’s 100-pin Plug-In-Modules with dsPIC33C, dsPIC33E and dsPIC33F Digital Signal Controllers and also for the PICM32MK and ATSAME70 families. The

...

Learn More
Add To Cart
dsPICDEM MCSM Development Board
dsPICDEM MCSM Development Board ( DM330022 )

The Microchip dsPICDEM™ MCSM Development Board is targeted to control both unipolar and bipolar stepper motors in open-loop or closed-loop (current control) mode. The hardware is designed in such a way that no hardware changes are necessary for 8-, 6- or 4-wire stepper motors in either bipolar or unipolar configurations. Software to run motors in open-loop or closed-loop with full or...

Learn More
Add To Cart
dsPICDEM MCHV-2 Development System
dsPICDEM MCHV-2 Development System ( DM330023-2 )

The Microchip dsPICDEM™ MCHV-2 Development board aids the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless operation. This...

Learn More
Add To Cart
dsPICDEM MCHV-3 Development System
dsPICDEM MCHV-3 Development System ( DM330023-3 )

The Microchip dsPICDEM™ MCHV-3 Development Board aids the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development board is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless operation. This...

Learn More
Add To Cart
dsPIC33EP512MU810 General Purpose & Motor Control PIM
dsPIC33EP512MU810 General Purpose & Motor Control PIM ( MA330025-1 )

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33EP512MU810 is designed to demonstrate the...

Learn More
Add To Cart
Software Libraries
16-bit CPU Self-test Library

The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and

...

Learn More
Microchip Easy Bootloader Library for PIC24/dsPIC33 and PIC32MM

Microchip Easy Bootloader Library for PIC24/dsPIC33 and PIC32MM

...

Learn More
Scilab XCOS X2C Sim and Code Gen Tools

Scilab & X2C Open Source Modeling, Code Generation & Debug Tools
- Free downloads (GPL licenses)
- Flexible development environment
- Model based

...

Learn More
Code Examples

Similar Devices

Product
Pins
Flash (KB)
RAM (KB)
Price 5K
Notes
64
256
28
$5.01
USB, CAN, DSP, HS-PWM
100
256
28
$5.49
USB, CAN, DSP, HS-PWM
144
256
28
$6.10
USB, CAN, DSP, HS-PWM
64
512
52
$5.39
CAN, DSP
64
512
52
$5.39
CAN, DSP, HS-PWM
100
512
52
$6.16
USB, CAN, DSP, HS-PWM
144
512
52
$6.78
USB, CAN, DSP, HS-PWM
100
256
28
$5.49
USB, CAN
144
256
28
$6.10
USB, CAN
64
512
52
$5.39
CAN
100
512
52
$6.16
USB, CAN
144
512
52
$6.78
USB, CAN

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
DSPIC33EP512MU810T-E/BG
0.192400
0.481818
121
TFBGA
10x10x1.20mm
SAC
e1
DSPIC33EP512MU810-E/BG
0.192400
1.777174
121
TFBGA
10x10x1.20mm
SAC
e1
DSPIC33EP512MU810T-I/BG
0.192400
0.481818
121
TFBGA
10x10x1.20mm
SAC
e1
DSPIC33EP512MU810-I/BG
0.192400
1.777174
121
TFBGA
10x10x1.20mm
SAC
e1
DSPIC33EP512MU810-E/PF
0.497000
2.333333
100
TQFP
14x14x1mm
Matte Tin
e3
DSPIC33EP512MU810-E/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
DSPIC33EP512MU810-I/PF
0.497000
2.333333
100
TQFP
14x14x1mm
Matte Tin
e3
DSPIC33EP512MU810-I/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
DSPIC33EP512MU810T-E/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
DSPIC33EP512MU810T-E/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
DSPIC33EP512MU810T-I/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
DSPIC33EP512MU810T-I/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy