Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MRF89XAM9A

Status: In Production

View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

MRF89XAM9A is a 915MHz radio transceiver module. The MRF89XAM9A has an integrated PCB antenna, matching circuitry, and supports Microchip's proprietary protocol MiWi™ Development Environment.  The MRF89XAM9A module connects to hundreds of PIC® microcontrollers via a 4-wire SPI interface and is an ideal solution for low power wireless sensor networks, home automation, building automation and consumer applications.

Additional Features
  • Module designed from the MRF89XA integrated ultra low-power, Sub-GHz transceiver IC
  • Supports proprietary Sub-GHz wireless protocols
  • Simple, SPI Interface with Interrupts
  • Small size: 0.7" x 1.1" (17.8 mm x 27.9 mm), surface mountable
  • Integrated crystal, internal voltage regulator, matching circuitry and Printed Circuit Board (PCB) antenna
  • Easy integration into final product: minimize product development, quicker time to market
  • Compatible with Microchip’s Microcontroller families (PIC16, PIC18, PIC24, dsPIC33 and PIC32)
  • End equipment using this module must be Regulatory certified for RF Emissions compliance
Parametrics
Name
Value
Type
RF Transceiver Modules
Output Power (dBm)
10.00
Host Interface
4-wire SPI
Pin Count
12
RF Module
Yes
RF Transceiver
Yes
Operating Temperature Range
to
Frequency Range
915
Input Sensitivity (mVpp)
-113.00
RSSI
Yes
TX Current Consumption
25.00
RX Current Consumption
3.00
Sleep Mode Current Consumption
Yes
MAC
Yes
Antenna
PCB
Operating Voltage Range
to

Documents

Jump to:

Software Libraries/Firmware

Software Library

Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
MRF89XAM9A PICtail/PICtail Plus Daughter Board
MRF89XAM9A PICtail/PICtail Plus Daughter Board ( AC164138-2 )

The MRF89XAM9A PICtail/PICtail™ Plus Daughter Board is a demonstration and development daughter board for the MRF89XAM9A, an FCC certified 915 MHz radio transceiver module.

The module is surface mounted to a PICtail/PICtail Plus daughter board that plugs into multiple Microchip demonstration and...

Learn More
Add To Cart
MiWi Demo Kit - 915 MHz MRF89XA
MiWi Demo Kit - 915 MHz MRF89XA ( DM182016-3 )

MiWi Demo Kit – 915 MHz MRF89XA is an easy-to-use evaluation and development platform for 915 MHz applications. This kit includes Microchip’s MRF89XAM9A transceiver module and also features Microchip’s PIC18 XLP microcontroller family. The kit includes complete hardware needed to rapidly prototype wireless applications. The demonstration kit is pre-programmed with MiWi™...

Learn More
Add To Cart
Software Libraries
Microchip Libraries for Applications

Learn More

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MRF89XAM9AT-I/RM
0.000000
2.980000
12
MODULE
17.78x27.94mm
Au Flash
e4
MRF89XAM9A-I/RM
0.000000
4.074074
12
MODULE
17.78x27.94mm
Au Flash
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy