Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

PIC24F32KA302

Low Power MCU with 3V and 5V options

Status: In Production

Features:

  • PIC24FV products support 2.0V-5.5V operation
  • PIC24F products support 1.8V-3.6V operation
  • nanoWatt XLP Technology ideal for battery applications
  • 25nA Sleep mode with RAM retention
  • 500nA Real Time Clock & Calendar operation in Sleep modes
  • 512 Bytes of Data EEPROM
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

16-bit Microcontroller featuring eXtreme Low Power consumption. Designed for power constrained and battery powered applications. Features unique peripherals like DSBOR, DSWDT and RTCC which run in Deep Sleep mode for industry leading low power performance.

Additional Features
  • Operating voltage:
    • PIC24FV products support 2.0V-5.5V operation
    • PIC24F products support 1.8V-3.6V operation
  • Typical nanoWatt XLP specifications include:
    • nanoWatt XLP Technology ideal for battery applications
    • 20nA Deep Sleep mode
    • 25nA Sleep mode with RAM retention
    • 500nA Real Time Clock & Calendar operation in Sleep modes
    • 400nA Watch Dog Timer operation in Sleep modes
    • 512 Bytes of Data EEPROM
  • Other Low Power Specifications include:
    • 1uS wake-up from Sleep
    • 50nA I/O port leakage
    • 200uA at 1MHz Run mode
    • Power Modes: Run, Doze, Idle, Sleep, Deep Sleep
    • System Supervisors: Low Power BOR, WDT, INT0 and RTCC
    • Internal oscillator support - 31 kHz to 8 MHz, up to 32 MHz with 4X PLL
    • Fail-Safe Clock Monitor – allows safe shutdown if clock fails
  • CPU:
    • Up to 16 MIPS performance
    • Single Cycle Instruction Execution
    • 16 x 16 Hardware Multiply, & 32-bit x 16-bit Hardware Divider
    • C Compiler Optimized Instruction Set System
  • Peripherals:
    • 12-bit Differential ADC, 16 channels, 100k samples per second, 16-deep result buffer
    • Charge Time Measurement Unit (CTMU) enabling 16 channels of Capacitive Touch
    • Two Analog rail-to-rail comparators Peripherals
    • 2 UART Modules with LIN and IrDA support, 4 Deep FIFO
    • 2 SPI Modules with 8 Deep FIFO
    • 2 I2C™ Modules with Master and Slave Modes
    • Hardware RTCC, Real-Time Clock Calendar with Alarms
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
32
CPU Speed (MIPS/DMIPS)
16
Program Memory Size (KB)
32
SRAM (KB)
2
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
1.8 to 5.5
Pin Count
28
Low Power
Yes
Comparators
3
Analog Peripherals
1-A/D 13x12-bit @ 100(ksps)
UART
2
SPI
2
I2C
2
Timers
11 x 16-bit 5 x 32-bit
Input Capture
3
Max PWM outputs (including complementary)
3
Number of PWM Time Bases
3
Output Compare Channels
3
Supported in MPLAB Code Configurator
Yes

Documents

Jump to:

Data Sheets

Software Libraries/Firmware

Board Design Files

Development Environment

  • Integrated Development Environments
  • Compilers
  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
  • Software Libraries
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC16
MPLAB XC16 Compiler ( MPLAB-XC16 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164337   PartNo: PIC24F32KA302 (28SP)
  • Socket: AC164336   PartNo: PIC24F32KA302 (28ML)
  • Socket: AC164339   PartNo: PIC24F32KA302 (28SO)
  • Socket: AC164307   PartNo: PIC24F32KA302 (28SS)
Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
Demo & Evaluation Boards
Explorer 16/32 Development Board
Explorer 16/32 Development Board ( DM240001-2 )

The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts

...

Learn More
Add To Cart
PIC24F Curiosity Development Board
PIC24F Curiosity Development Board ( DM240004 )

The PIC24F Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires...

Learn More
Add To Cart
PIC24F32KA304 Plug-in Module
PIC24F32KA304 Plug-in Module ( MA240022 )

The PIC24F32KA304 Processor Plug-in Module (PIM) is designed to demonstrate the capabilities of the PIC24F32KA304 family using the Explorer 16/32 Demonstration Board.

This PIM can be used to evaluate the following MCUs:
PIC24F32KA304
PIC24F32KA302
PIC24F32KA301
PIC24F16KA304
PIC24F16KA302
PIC24F16KA301

Learn More
Add To Cart
Software Libraries
16-bit bootloader for PIC24 MCUs and dsPIC33 DSCs

16-bit Bootloader for PIC24 MCUs and dsPIC33 DSCs

As embedded devices evolve in both

...

Learn More
16-bit CPU Self-test Library

The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and

...

Learn More
Battery Life Estimator

 

Looking for a tool to estimate the battery life for your embedded application? Download the Battery Life Estimator

...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (KB)
Price 5K
Notes
20
16
2
$1.86
3.3V, XLP
28
16
2
$2.03
3.3V, XLP
44
16
2
$2.30
3.3V, XLP
20
32
2
$2.00
3.3V, XLP
28
32
2
$2.17
3.3V, XLP
44
32
2
$2.44
3.3V, XLP

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC24F32KA302-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC24F32KA302-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC24F32KA302T-E/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC24F32KA302T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC24F32KA302-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC24F32KA302-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC24F32KA302T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC24F32KA302-E/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC24F32KA302T-E/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC24F32KA302-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC24F32KA302-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC24F32KA302T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC24F32KA302-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC24F32KA302-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy