Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

24FC1026

1Mb I2C compatible 2-wire Serial EEPROM with 1MHz clock compatibility

Status: In Production

Features:

  • 128K x 8 (1024 Kbit)
  • 128-Byte Page Write Buffer
  • Page Write Time 5 ms Max.
  • Hardware Write-Protect Pin
  • Factory Programming Available
  • Operating voltage 1.8V to 5.5V
  • Read current 450 uA, max.
  • Standby current 5 uA, max.
  • Cascadable up to Four Devices
  • 1 MHz Clock Compatible
  • Pb-Free and RoHS Compliant
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip Technology Inc. 24FC1026 is a 1024Kb (128K x 8) Serial Electrically Erasable PROM (EEPROM), capable of operation across a broad voltage range (1.8V to 5.5V). It has been developed for advanced, low-power applications such as personal communications or data acquisition. This device has both byte write and page write capability of up to 128 bytes of data.

Additional Features
    • Reliable EEPROM Memory
      • 128K x 8 (1024 Kbit)
      • 128-Byte Page Write Buffer
      • Page Write Time 5 ms Max.
      • Hardware Write-Protect Pin
      • Factory Programming Available
    • Low Power
      • Operating voltage 1.8V to 5.5V
      • Read current 450 uA, max.
      • Standby current 5 uA, max.
    • 2-Wire Serial Interface, I2C™ Compatible
      • Cascadable up to Four Devices
      • 1 MHz Clock Compatible
    • Pb-Free and RoHS Compliant
Parametrics
Name
Value
Density
1024K bits (x8)
Op. Volt Range (V)
1.8 to 5.5
Max. Clock Freq.
1 MHz
Page Size (bytes)
128
Write Protect
Full Array
Temp Range (°C)
-40°C to +85°C
Endurance
1,000,000
Data Retention (Years)
200

Documents

Jump to:

Brochures

Board Design Files

Development Environment

  • Programmers
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
1024K
400 kHz
PDIP-8, SOIC-8, SOIJ-8
$2.22
1024K
1 MHz
PDIP-8, SOIC-8, SOIJ-8
$2.22
1024K
400 kHz
PDIP-8, SOIC-8, SOIJ-8
$2.22
1024K
400 kHz
PDIP-8, SOIC-8, SOIJ-8
$2.22

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24FC1026-I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
24FC1026T-I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
24FC1026T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24FC1026-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24FC1026-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy