Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

MCP79402

Battery-Backed I2C Real-Time Clock/Calendar with Pre-Programmed EUI-64™ MAC ID

Status: In Production

Features:

  • VCC Min = 1.8V
  • Icc < 5 µA Typical Dynamic Current
  • VBAT Min = 1.3V
  • Ibat < 700nA Typical Timekeeping & SRAM Retention Current
  • VCC to VBAT (power lost)
  • VBAT to VCC (power restored)
  • Dual alarms with single Interrupt Output that operates on VCC or VBAT
  • Clock Out frequencies of 32.768, 8.192 & 4.096 KHz and 1 Hz
  • 1 ppm is approximately 86 milliseconds/day
  • Protect none, 1/4, 1/2 or all of array
  • Unique ID is factory programmed with MAC Address
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The MCP79402 general purpose I2CTM Compatible real-time clock/calendar (RTCC) is highly integrated with memory and advanced features normally found in higher priced devices. These features include a battery switchover circuit for backup power, a timestamp to log power failures and digital trimming for accuracy. Using a low-cost 32,768 kHz crystal or other clock source, time is tracked in either a 12-hour or 24-hour format with an AM/PM indicator and timing to the second, minute, hour, day of the week, day, month and year. As an interrupt or wakeup signal, a multifunction open drain output can be programmed as an Alarm Out or as a Clock Out that supports 4 selectable frequencies. In addition to the SRAM memory, there a unique ID that is factory programmed in a locked section of EEPROM with a MAC Address. This ID can also be unlocked and reprogrammed by the end user.

Additional Features

    General purpose RTCC with features that target low power and smart energy applications.

    • Low Power Operation
      • VCC Min = 1.8V
      • Icc < 5 µA Typical Dynamic Current
    • Low Backup Power
      • VBAT Min = 1.3V
      • Ibat < 700nA Typical Timekeeping & SRAM Retention Current
    • Automatic Battery Switchover with Timestamp
      • VCC to VBAT (power lost)
      • VBAT to VCC (power restored)
    • Dual alarms with single Interrupt Output that operates on VCC or VBAT
    • Clock Out frequencies of 32.768, 8.192 & 4.096 KHz and 1 Hz
    • Digital Trimming Range from -127 to + 127 ppm in 1 ppm steps
      • 1 ppm is approximately 86 milliseconds/day
    • EEPROM uses 8 bytes/page with Block Sector write protection
      • Protect none, 1/4, 1/2 or all of array
    • Unique ID is factory programmed with MAC Address
Parametrics
Name
Value
Max Communications Speed
400 KHz
Pin Count
8
Minimum Clock Count (seconds)
1 sec
Battery-backed SRAM (Bytes)
64
Unique ID (bits)
64
Unique ID Programming
EUI-64
Temperature Range (C)
-40 to +85

Documents

Jump to:

Board Design Files

Code Examples

Development Environment

  • Integrated Development Environments
  • Programmers
  • Demo & Evaluation Boards
  • Code Examples
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164344   PartNo: MCP79402 (8SN)
  • Socket: AC164365   PartNo: MCP79402 (8ST)
  • Socket: AC164366   PartNo: MCP79402 (8MS)
Learn More
Add To Cart
Demo & Evaluation Boards
MCP79410 RTCC PICtail Plus Daughter Board
MCP79410 RTCC PICtail Plus Daughter Board ( AC164140 )

The MCP7941X RTCC PICtail™ Plus Daughter Board demonstrates the features and abilities of the MCP7941X and MCP7940X I²C™ Real-Time Clock/Calendar family in standard development platforms. By designing this daughter board with the PICtail Plus, PICtail and PICkit™ serial connectors, it will operate with the Explorer 16 Development Board, the PICDEM PIC18 Explorer Board, the...

Learn More
Add To Cart

Similar Devices

Product
Price 5K
$0.66
$0.72
$0.72
$0.46
$0.59
$0.72
$0.78
$0.78
$0.90
$0.96
$0.96
$0.96
$1.02
$1.02
$1.22
$1.28
$1.28
$1.28
$1.34
$1.34

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP79402-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
MCP79402T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP79402T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
MCP79402T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
MCP79402-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
MCP79402-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP79402T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy