Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP79400

Battery-Backed I2C Real-Time Clock/Calendar with SRAM and EEPROM

Status: In Production

Features:

  • VCC Min = 1.8V
  • Icc < 5 µA Typical Dynamic Current
  • VBAT Min = 1.3V
  • Ibat < 700nA Typical Timekeeping & SRAM Retention Current
  • VCC to VBAT (power lost)
  • VBAT to VCC (power restored)
  • Dual alarms with single Interrupt Output that operates on VCC or VBAT
  • Clock Out frequencies of 32.768, 8.192 & 4.096 KHz and 1 Hz
  • 1 ppm is approximately 86 milliseconds/day
  • Factory standard or custom ID programming available
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The MCP79400 general purpose I2CTM Compatible real-time clock/calendar (RTCC) is highly integrated with memory and advanced features normally found in higher priced devices. These features include a battery switchover circuit for backup power, a timestamp to log power failures and digital trimming for accuracy. Using a low-cost 32,768 kHz crystal or other clock source, time is tracked in either a 12-hour or 24-hour format with an AM/PM indicator and timing to the second, minute, hour, day of the week, day, month and year. As an interrupt or wakeup signal, a multifunction open drain output can be programmed as an Alarm Out or as a Clock Out that supports 4 selectable frequencies. In addition to the SRAM memory, there a unique ID in a locked section of EEPROM that can be unlocked and programmed by the end user.

Additional Features

    General purpose RTCC with features that target low power and smart energy applications.

    • Low Power Operation
      • VCC Min = 1.8V
      • Icc < 5 µA Typical Dynamic Current
    • Low Backup Power
      • VBAT Min = 1.3V
      • Ibat < 700nA Typical Timekeeping & SRAM Retention Current
    • Automatic Battery Switchover with Timestamp
      • VCC to VBAT (power lost)
      • VBAT to VCC (power restored)
    • Dual alarms with single Interrupt Output that operates on VCC or VBAT
    • Clock Out frequencies of 32.768, 8.192 & 4.096 KHz and 1 Hz
    • Digital Trimming Range from -127 to + 127 ppm in 1 ppm steps
      • 1 ppm is approximately 86 milliseconds/day
    • Factory standard or custom ID programming available
Parametrics
Name
Value
Max Communications Speed
400 KHz
Pin Count
8
Minimum Clock Count (seconds)
1 sec
Battery-backed SRAM (Bytes)
64
Unique ID (bits)
64
Unique ID Programming
Blank ID
Temperature Range (C)
-40 to +85

Documents

Jump to:

Errata

Gerber Files

Code Examples

08/21/2012
61KB
08/21/2012
152KB

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
MCP79410 RTCC PICtail Plus Daughter Board
MCP79410 RTCC PICtail Plus Daughter Board ( AC164140 )

The MCP7941X RTCC PICtail™ Plus Daughter Board demonstrates the features and abilities of the MCP7941X and MCP7940X I²C™ Real-Time Clock/Calendar family in standard development platforms. By designing this daughter board with the PICtail Plus, PICtail and PICkit™ serial connectors, it will operate with the Explorer 16 Development Board, the PICDEM PIC18 Explorer Board, the...

Learn More
Add To Cart

Similar Devices

Product
Price 5K
$0.66
$0.72
$0.72
$0.46
$0.59
$0.72
$0.78
$0.78
$0.90
$0.96
$0.96
$0.96
$1.02
$1.02
$1.22
$1.28
$1.28
$1.28
$1.34
$1.34

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP79400-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP79400T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP79400-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
MCP79400T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
MCP79400-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
MCP79400T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP79400T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy