Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC18F86J72

Status: In Production

Features:

  • Dual-channel 16-/24-bit Analog Front End (AFE) with Delta-Sigma A/D Converters and high-gain PGAs for 90 dB SINAD and -101 dBc THD (to 35th harmonic) performance
  • 12-bit, 12-channel, 100ksps SAR A/D Converter
  • LCD driver for up to 132 pixels with voltage boost regulator
  • Hardware Real-Time Clock & Calendar
  • Charge Time Measurement Unit (CTMU)for temperature sensing and capacitive touch
  • Two Analog Comparators
  • Two UARTs
  • One Master Synchronous Serial Port (MSSP) support SPI™ and I2C™
  • Four Timers
  • Two Capture/Compare/PWM (CCP)
  • Up to 12 MIPS performance
  • Internal oscillator support 31kHz to 8MHz and 4xPLL
  • 8x8 Single Cycle Hardware Multiply
  • nanoWatt low power with Run, Idle and Sleep modes
  • Brown-Out-Reset (BOR)
  • Low Voltage Detect (LVD)
  • Operating Voltage Range: 2.0 to 3.6V for Digital and 12-bit ADC; 4.5 to 5.5V for 16-/24-bit Analog Front End (AFE)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

Energy Meter/Monitor microcontroller with dual-channel 16-/24-bit Analog Front End, 12-bit 12-channel SAR ADC, 132-pixel LCD, 64KB Flash, 4KB RAM, HW RTCC, and CTMU module in 80-pin TQFP packge. These devices are ideal for Multi-Function Single-Phase Smart Meters and Energy Monitors.

Additional Features
    • Dual-channel 16-/24-bit Analog Front End (AFE) with Delta-Sigma A/D Converters and high-gain PGAs for 90 dB SINAD and -101 dBc THD (to 35th harmonic) performance
    • 12-bit, 12-channel, 100ksps SAR A/D Converter
    • LCD driver for up to 132 pixels with voltage boost regulator
    • Hardware Real-Time Clock & Calendar
    • Charge Time Measurement Unit (CTMU)for temperature sensing and capacitive touch
    • Two Analog Comparators
    • Two UARTs
    • One Master Synchronous Serial Port (MSSP) support SPI™ and I2C™
    • Four Timers
    • Two Capture/Compare/PWM (CCP)
    • Up to 12 MIPS performance
    • Internal oscillator support 31kHz to 8MHz and 4xPLL
    • 8x8 Single Cycle Hardware Multiply
    • nanoWatt low power with Run, Idle and Sleep modes
    • Brown-Out-Reset (BOR)
    • Low Voltage Detect (LVD)
    • Operating Voltage Range: 2.0 to 3.6V for Digital and 12-bit ADC; 4.5 to 5.5V for 16-/24-bit Analog Front End (AFE)
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
64
CPU Speed (MIPS/DMIPS)
12
SRAM (B)
3,923
Digital Communication Peripherals
2-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
2 Input Capture, 2 CCP,
Timers
3 x 8-bit, 1 x 16-bit
ADC Input
2 ch, 16-bit
Number of Comparators
2
Segmented LCD
132
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2 to 3.6
Pin Count
80

Documents

Jump to:

Data Sheets

Programming Specifications

White Papers

Development Environment

  • Integrated Development Environments
  • Compilers
  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC8
MPLAB XC8 Compiler ( MPLAB-XC8 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

  • MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
  • MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital
...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164349   PartNo: PIC18F86J72 (80PT)
Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
Demo & Evaluation Boards
PIC18F87J72 Evaluation Board
PIC18F87J72 Evaluation Board ( ADM00333 )

The PIC18F87J72 Evaluation Board provides a platform for developing and evaluating applications which are based on the PIC18F87J72 device. These applications can range from accurate measurement of low signals like an output signal of a load cell to processing of information for metering and other metrology applications like Energy meter, Flowmeter, Heatmeter and so on. The device is capable of...

Learn More
Add To Cart
PICDEM LCD 2 DEMO BOARD
PICDEM LCD 2 DEMO BOARD ( DM163030 )

The PICDEM LCD 2 Demonstration Board (DM163030) shows the main features of Microchip’s 28, 40, 64 and 80-pin LCD Flash PIC microcontrollers including the LCD voltage booster and contrast controller. It is populated with the PIC18F87J90. Other devices are supported via a transition socket and are available separately. A sample LCD glass display is included for custom prototyping. The glass...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
SRAM (B)
Price 5K
Notes
80
64
3,923
$4.12
 
80
128
3,923
$4.35
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18F86J72T-I/PT
0.366700
0.969167
80
TQFP
12x12x1mm
Matte Tin
e3
PIC18F86J72-I/PT
0.366700
3.571429
80
TQFP
12x12x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy