Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC18F26K80

Status: In Production

Features:

  • 20 nA Sleep mode (Watch Webinar)
  • 300nA Watch Dog Timer operation in Sleep modes
  • Integrated ECAN™ conforming to CAN 2.0B active specification
  • Extreme Low Power Sleep mode ideal for battery applications
  • Operating voltage 1.8V – 5.5V
  • Charge Time Measurement Unit (CTMU) supports Touch sensing and advanced sensing applications
  • 11 ch, 12-bit ADC
  • 4 Capture / Compare / PWM modules and 1 Enhanced Capture / Compare / PWM modules
  • 1 MSSP serial ports for SPI or I2C™ communication
  • 2 Enhanced USART modules
  • Two analog comparators
  • Digital Signal Modulator
  • Self programming Flash supports 10k erase/write cycles & 20 years retention
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

PIC18F26K80 is a high performance 8-bit MCU with Integrated ECAN™ featuring eXtreme Low Power consumption. New features in PIC18F66K80 include low sleep current for low power application, 1.8V to 5.5V operating voltage for automotive, building control, elevator control and industrial application, Timers/Enhanced Compare/Capture/PWMs for precision timing control, 12-bit ADC for advance analog interface and Charge Time Measurement Unit for easy capacitive touch user interface. The PIC18F26K80 family is ideal for applications requiring cost-effective, low-power CAN solutions with high performance and robust peripheral set in small package

Additional Features

    Featuring nanoWatt XLP Technology ideal for battery applications

    • 20 nA Sleep mode (Watch Webinar)
    • 300nA Watch Dog Timer operation in Sleep modes
    • Integrated ECAN™ conforming to CAN 2.0B active specification
    • Extreme Low Power Sleep mode ideal for battery applications
    • Operating voltage 1.8V – 5.5V
    • Charge Time Measurement Unit (CTMU) supports Touch sensing and advanced sensing applications
    • 11 ch, 12-bit ADC
    • 4 Capture / Compare / PWM modules and 1 Enhanced Capture / Compare / PWM modules
    • 1 MSSP serial ports for SPI or I2C™ communication
    • 2 Enhanced USART modules
    • Two analog comparators
    • Digital Signal Modulator
    • Self programming Flash supports 10k erase/write cycles & 20 years retention
View Block Diagrams

Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
64
CPU Speed (MIPS/DMIPS)
16
SRAM Bytes
3,648
Data EEPROM/HEF (bytes)
1024
Digital Communication Peripherals
2-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
4 CCP, 1 ECCP,
Timers
2 x 8-bit, 3 x 16-bit
ADC Input
8 ch, 12-bit
Number of Comparators
2
Number of CAN Modules
1 CAN
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
1.8 to 5.5
Pin Count
28
Low Power
Yes

Block Diagram

(Click the image to view interactive diagram)
No records are available.

Documents

Jump to:

Migration Guide

Applications Source code

05/30/2017
3028KB

Product Line Card

Product Line Documents

04/21/2010
780KB

Brochures

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
  • Application Examples
Demo & Evaluation Boards
CAN/LIN PICtail (Plus) Daughter Board
CAN/LIN PICtail (Plus) Daughter Board ( AC164130-2 )

The CAN/LIN PICtail™ (Plus) Daughter Board (AC164130-2) can be used with either the Explorer 16 Board or the PIC18 Explorer Board. This daughter board is used to facilitate rapid implementation and evaluation of applications that use Controller Area Network (CAN) and Local Interconnect Network (LIN) interfaces. The PICtail Plus interface is used for connection to Explorer 16 Development...

Learn More
Add To Cart
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit

...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is

...

Debug Features:
Runtime watch:Supported
I/O Port Trace:True (Requires Compiler Support)
Native Trace:True
SPI Trace:True (Requires Compiler Support)


Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164339   PartNo: PIC18F26K80 (28SO)
  • Socket: AC164329   PartNo: PIC18F26K80 (28SP)
  • Socket: AC164331   PartNo: PIC18F26K80 (28SS)
  • Socket: AC164336   PartNo: PIC18F26K80 (28MM)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
32
3,648
$1.90
 
28
64
3,648
$2.18
 
44
32
3,648
$2.17
 
44
64
3,648
$2.45
 
64
32
3,648
$2.70
 
64
64
3,648
$2.98
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18F26K80T-E/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC18F26K80-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC18F26K80T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC18F26K80-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC18F26K80-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC18F26K80-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC18F26K80-I/SPREL
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC18F26K80T-H/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC18F26K80-H/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC18F26K80-I/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC18F26K80T-I/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC18F26K80-E/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC18F26K80T-E/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC18F26K80T-H/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC18F26K80-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC18F26K80T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC18F26K80T-E/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC18F26K80-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC18F26K80-I/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
PIC18F26K80T-E/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
PIC18F26K80-E/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
PIC18F26K80T-I/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
PIC18F26K80-H/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
PIC18F26K80-E/MMVAO
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
PIC18F26K80T-E/MMVAO
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
PIC18F26K80T-E/MMV09
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
PIC18F26K80T-I/MMVAO
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy