Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

SST39VF6401B

64Mb 2.7-3.6V Parallel Flash

Status: In Production

Features:

  • Organized as 4M x16
  • Single Voltage Read and Write Operations – 2.7-3.6V
  • Superior Reliability – Endurance: 100,000 Cycles (Typical) – Greater than 100 years Data Retention
  • Low Power Consumption (typical values at 5 MHz) – Active Current: 9 mA (typical) – Standby Current: 3 µA (typical) – Auto Low Power Mode: 3 µA (typical)
  • Hardware Block-Protection/WP# Input Pin – Top Block-Protection (top 32 KWord) for SST39VF6402B – Bottom Block-Protection (bottom 32 KWord) for SST39VF6401B
  • Sector-Erase Capability – Uniform 2 KWord sectors
  • Block-Erase Capability – Uniform 32 KWord blocks
  • Chip-Erase Capability
  • Erase-Suspend/Erase-Resume Capabilities
  • Hardware Reset Pin (RST#)
  • Security-ID Feature – SST: 128 bits; User: 128 bits
  • Fast Read Access Time: – 70 ns – 90 ns
  • Latched Address and Data
  • Fast Erase and Word-Program: – Sector-Erase Time: 18 ms (typical) – Block-Erase Time: 18 ms (typical) – Chip-Erase Time: 40 ms (typical) – Word-Program Time: 7 µs (typical)
  • Automatic Write Timing – Internal VPP Generation
  • End-of-Write Detection – Toggle Bits – Data# Polling
  • CMOS I/O Compatibility
  • JEDEC Standard – Flash EEPROM Pin Assignments – Software command sequence compatibility - Address format is 11 bits, A10-A0 - Block-Erase 6th Bus Write Cycle is 30H - Sector-Erase 6th Bus Write Cycle is 50H
  • Packages Available – 48-lead TSOP (12mm x 20mm) – 48-ball TFBGA (8mm x 10mm)
  • All non-Pb (lead-free) devices are RoHS compliant
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The SST39VF6401B device is a 4M x16, CMOS Multi-Purpose Flash Plus (MPF+) manufactured with SST proprietary, high performance CMOS SuperFlash technology. The split-gate cell design and thick-oxide tunneling injector attain better reliability and manufacturability compared with alternate approaches. The SST39VF6401B writes (Program or Erase) with a 2.7-3.6V power supply. This devices conforms to JEDEC standard pinouts for x16 memories and is command set compatible with Flash devices that support the AMD/Spansion command set, enabling customers to save time and resources in implementation.

Additional Features
  • Organized as 4M x16
  • Single Voltage Read and Write Operations– 2.7-3.6V
  • Superior Reliability– Endurance: 100,000 Cycles (Typical)– Greater than 100 years Data Retention
  • Low Power Consumption (typical values at 5 MHz)– Active Current: 9 mA (typical)– Standby Current: 3 µA (typical)– Auto Low Power Mode: 3 µA (typical)
  • Hardware Block-Protection/WP# Input Pin– Top Block-Protection (top 32 KWord)for SST39VF6402B– Bottom Block-Protection (bottom 32 KWord)for SST39VF6401B
  • Sector-Erase Capability– Uniform 2 KWord sectors
  • Block-Erase Capability– Uniform 32 KWord blocks
  • Chip-Erase Capability
  • Erase-Suspend/Erase-Resume Capabilities
  • Hardware Reset Pin (RST#)
  • Security-ID Feature– SST: 128 bits; User: 128 bits
  • Fast Read Access Time:– 70 ns– 90 ns
  • Latched Address and Data
  • Fast Erase and Word-Program:– Sector-Erase Time: 18 ms (typical)– Block-Erase Time: 18 ms (typical)– Chip-Erase Time: 40 ms (typical)– Word-Program Time: 7 µs (typical)
  • Automatic Write Timing– Internal VPP Generation
  • End-of-Write Detection– Toggle Bits– Data# Polling
  • CMOS I/O Compatibility
  • JEDEC Standard– Flash EEPROM Pin Assignments– Software command sequence compatibility- Address format is 11 bits, A10-A0- Block-Erase 6th Bus Write Cycle is 30H- Sector-Erase 6th Bus Write Cycle is 50H
  • Packages Available– 48-lead TSOP (12mm x 20mm)– 48-ball TFBGA (8mm x 10mm)
  • All non-Pb (lead-free) devices are RoHS compliant
Parametrics
Name
Value
Density
64 Mbit
Op. Volt Range (V)
2.7 to 3.6
Max. Clock Freq.
0 kHz
Read Access Time
70 ns
Temp Range (°C)
-40°C to +85°C
Endurance
100,000

Documents

Jump to:

Brochures

12/19/2017
3698KB
06/24/2015
740KB

Board Design Files

06/24/2015
2KB
06/24/2015
2KB

MISC

06/24/2015
34KB

Development tools data is currently unavailable.

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
64000K
0 kHz
TFBGA-48, TSOP-48
$4.10
 
0 MHz
TFBGA-48, TSOP-48
$4.13
64000K
0 kHz
TFBGA-48, TSOP-48
$4.24
 
0 MHz
TFBGA-48, TSOP-48
$4.13
64000K
0 kHz
TFBGA-48, TSOP-48
$4.24
 
0 MHz
TFBGA-48, TSOP-48
$3.88
64000K
0 kHz
TFBGA-48, TSOP-48
$4.24
 
0 MHz
TFBGA-48, TSOP-48
$3.88
 
0 kHz
TFBGA-48, TSOP-48
$3.82
 
0 kHz
TFBGA-48, TSOP-48
$4.19

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SST39VF6401B-70-4C-B1KE
0.142400
0.466667
48
TFBGA
8x10x1.2mm
SAC
e1
SST39VF6401B-70-4C-B1KE-T
0.142400
0.480000
48
TFBGA
8x10x1.2mm
SAC
e1
SST39VF6401B-70-4I-B1KE
0.142400
0.466667
48
TFBGA
8x10x1.2mm
SAC
e1
SST39VF6401B-70-4I-B1KE-T
0.142400
0.480000
48
TFBGA
8x10x1.2mm
SAC
e1
SST39VF6401B-70-4I-B1KE-T-MCH
0.142400
0.480000
48
TFBGA
8x10x1.2mm
SAC
e1
SST39VF6401B-70-4I-B1KEVAO
0.142400
0.466667
48
TFBGA
8x10x1.2mm
SAC
e1
SST39VF6401B-70-4C-EKE
0.564500
2.770833
48
TSOP
12x20mm
Matte Tin
e3
SST39VF6401B-70-4C-EKE-T
0.564500
0.940000
48
TSOP
12x20mm
Matte Tin
e3
SST39VF6401B-70-4I-EKE
0.564500
2.770833
48
TSOP
12x20mm
Matte Tin
e3
SST39VF6401B-70-4I-EKE-MCL
0.564500
2.770833
48
TSOP
12x20mm
Matte Tin
e3
SST39VF6401B-70-4I-EKE-T
0.564500
0.940000
48
TSOP
12x20mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy