Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

SST25VF020B

2Mb 2.7-3.6V SPI Serial Flash

Status: In Production

Features:

  • Serial Interface Architecture– SPI Compatible: Mode 0 and Mode 3
  • Superior Reliability– Endurance: 100,000 Cycles (typical)– Greater than 100 years Data Retention
  • Low Power Consumption:– Active Read Current: 10 mA (typical)– Standby Current: 5 µA (typical)
  • Flexible Erase Capability– Uniform 4 KByte sectors– Uniform 32 KByte overlay blocks– Uniform 64 KByte overlay blocks
  • Fast Erase and Byte-Program:– Chip-Erase Time: 35 ms (typical)– Sector-/Block-Erase Time: 18 ms (typical)– Byte-Program Time: 7 µs (typical)
  • Auto Address Increment (AAI) Programming– Decrease total chip programming time overByte-Program operations
  • Packages Available– 8-lead SOIC (150 mils)– 8-contact WSON (6mm x 5mm) -- 8-contact TDFN (2mm x 3mm)
  • All non-Pb (lead-free) devices are RoHS compliant
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The 25 series Serial Flash family features a four-wire, SPIcompatible interface that allows for a low pin-count package which occupies less board space and ultimately lowers total system costs. The SST25VF020B devices are enhanced with improved operating frequency and even lower power consumption. SST25VF020B SPI serial flash memories are manufactured with SST proprietary, highperformance CMOS SuperFlash technology. The split-gate cell design and thick-oxide tunneling injector attain better reliability and manufacturability compared with alternate approaches.

Additional Features
    • Serial Interface Architecture– SPI Compatible: Mode 0 and Mode 3
    • Superior Reliability– Endurance: 100,000 Cycles (typical)– Greater than 100 years Data Retention
    • Low Power Consumption:– Active Read Current: 10 mA (typical)– Standby Current: 5 µA (typical)
    • Flexible Erase Capability– Uniform 4 KByte sectors– Uniform 32 KByte overlay blocks– Uniform 64 KByte overlay blocks
    • Fast Erase and Byte-Program:– Chip-Erase Time: 35 ms (typical)– Sector-/Block-Erase Time: 18 ms (typical)– Byte-Program Time: 7 µs (typical)
    • Auto Address Increment (AAI) Programming– Decrease total chip programming time overByte-Program operations
    • Packages Available– 8-lead SOIC (150 mils)– 8-contact WSON (6mm x 5mm)      -  8-contact TDFN (2mm x 3mm)
    • All non-Pb (lead-free) devices are RoHS compliant
Parametrics
Name
Value
Density
2 Mbit
Op. Volt Range (V)
2.7 to 3.6
Max. Clock Freq.
80 MHz
Temp Range (°C)
-40°C to +85°C
Endurance
100,000
Data Retention (Years)
100
Bus Modes
SPI

Documents

Jump to:

Board Design Files

Development Environment

  • Production Programmers
  • Demo & Evaluation Boards
  • Code Examples
Production Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart
Demo & Evaluation Boards
Serial SuperFlash(R) Kit 2
Serial SuperFlash(R) Kit 2 ( AC243008 )

The Serial SuperFlash® Kit 2 allows evaluation of Microchip's Serial Flash Devices which are made using the SST SuperFlash® technology. The Serial SuperFlash Kit 2 contains three Serial Flash Daughter Boards. The Serial Flash Daughter Board is an evaluation board designed to interface with the mikroBUS™ connector on the Explorer 16/32 Development Board...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
2000K
33 MHz
SOIC-8, TDFN-S-8
$0.44
2 Mbit
80 MHz
SOIC-8, TDFN-S-8, USON-8
$0.59
 
20 MHz
SOIC-8, TDFN-S-8
$0.47
2000K
80 MHz
SOIC-8, TDFN-S-8, USON-8
$0.59
2 Mbit
40 MHz
SOIC-8, TDFN-S-8, UDFN-8, WLCSP-9
$0.58
 
104 MHz
SOIC-8, TDFN-S-8
$0.59

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SST25VF020B-80-4I-Q3AE-T
0.016900
0.031333
8
USON
2x3x0.6mm
Matte Tin
e3
SST25VF020B-80-4C-Q3AE-T
0.016900
0.031333
8
USON
2x3x0.6mm
Matte Tin
e3
SST25VF020B-80-4C-SAE
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
SST25VF020B-80-4C-SAE-T
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
SST25VF020B-80-4I-SAE
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
SST25VF020B-80-4I-SAE-T
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
SST25VF020B-80-4I-SAE-TRI
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
SST25VF020B-80-4C-QAE
0.073800
0.163265
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
SST25VF020B-80-4C-QAE-T
0.073800
0.200000
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
SST25VF020B-80-4I-QAE
0.073800
0.163265
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
SST25VF020B-80-4I-QAE-T
0.073800
0.200000
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy