Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16F1518

Status: In Production

Features:

  • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
  • Flash Program Memory with self read/write capability
  • High Endurance Data Flash block in lower 128 bytes of Program Memory(100,000 W/E Cycles)
  • Internal 16MHz oscillator
  • MI2C, SPI, EUSART w/auto baud
  • Two CCP (Capture Compare PWM) Module
  • 17 Channel 10-bit ADC with Voltage Reference
  • 25mA Source/Sink current I/O
  • Two 8-bit Timers (TMR0/TMR2)
  • One 16-bit Timer (TMR1)
  • Extended Watchdog Timer (WDT)
  • Enhanced Power-On/Off-Reset
  • Programmable Ultra Low-Power Brown-Out Reset (ULPBOR)
  • In Circuit Serial Programming (ICSP)
  • In-Circuit Debug
  • PIC16LF1518 (1.8V – 3.6V)
  • PIC16F1518 (2.3V – 5.5V)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

Debug Support
• Integrated debug support on Device. No Debug Header is required
• Debug and Programming support is available via PICkit™ 3, and MPLAB® ICD 3

Additional Features
    • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
    • Flash Program Memory with self read/write capability
    • High Endurance Data Flash block in lower 128 bytes of Program Memory(100,000 W/E Cycles)
    • Internal 16MHz oscillator
    • MI2C, SPI, EUSART w/auto baud
    • Two CCP (Capture Compare PWM) Module
    • 17 Channel 10-bit ADC with Voltage Reference
    • 25mA Source/Sink current I/O
    • Two 8-bit Timers (TMR0/TMR2)
    • One 16-bit Timer (TMR1)
    • Extended Watchdog Timer (WDT)
    • Enhanced Power-On/Off-Reset
    • Programmable Ultra Low-Power Brown-Out Reset (ULPBOR)
    • In Circuit Serial Programming (ICSP)
    • In-Circuit Debug
    • PIC16LF1518 (1.8V – 3.6V)
    • PIC16F1518 (2.3V – 5.5V)
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
28
CPU Speed (MIPS/DMIPS)
5
SRAM Bytes
1,024
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
2 Input Capture, 2 CCP,
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
17 ch, 10-bit
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
1.8 to 5.5
Pin Count
28
Low Power
Yes

Documents

Jump to:

Data Sheet

Programming Specification

Applications Source code

02/25/2014
3307KB
05/30/2017
3028KB
01/21/2016
684KB
01/21/2016
417KB

Brochures

05/22/2015
1201KB

Development Environment

  • Emulators & Debuggers
  • Programmers
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit

...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is

...

Debug Features:
Runtime watch:Supported
Native Trace:True


Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
3.5
128
$0.81
 
28
7
256
$0.88
 
28
14
512
$0.95
 
40
14
512
$1.32
 
28
28
1,024
$1.01
 
40
28
1,024
$1.37
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16F1518-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16F1518-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16F1518T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16F1518-I/MLVAO
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16F1518T-I/MLVAO
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16F1518-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16F1518-E/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16F1518-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16F1518-I/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16F1518T-E/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC16F1518T-E/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC16F1518T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC16F1518T-I/SSV04
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC16F1518T-I/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC16F1518-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16F1518-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16F1518-I/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16F1518T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16F1518T-I/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16F1518-E/MV
0.026100
0.109890
28
UQFN
4x4x0.55mm
Matte Tin
e3
PIC16F1518-I/MV
0.026100
0.109890
28
UQFN
4x4x0.55mm
Matte Tin
e3
PIC16F1518T-I/MV
0.026100
0.212121
28
UQFN
4x4x0.55mm
Matte Tin
e3
PIC16F1518T-I/MVVAO
0.026100
0.212121
28
UQFN
4x4x0.55mm
Matte Tin
e3
PIC16F1518-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16F1518-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy