Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
  • product video
product primary image

24AA025E48

2Kb I2C Serial EEPROM with Pre-Programmed EUI-48™ MAC ID and Address Inputs

Status: In Production

Features:

  • Compatible with EUI-48™ and EUI-64™
  • Single Supply with Operation Down to 1.7V
  • Low-Power CMOS Technology:- Read current 1 mA, max.- Standby current 1 uA, max.
  • 2-Wire Serial Interface, I2C™ Compatible
  • Schmitt Trigger Inputs for Noise Suppression
  • Output Slope Control to Eliminate Ground Bounce
  • 100 kHz and 400 kHz Clock Compatibility
  • Page Write Time 3 ms, typical
  • Self-Timed Erase/Write Cycle
  • Page Write Buffer:- 16-byte page
  • ESD Protection >4,000V
  • More than 1 Million Erase/Write Cycles
  • Data Retention >200 Years
  • Factory Programming Available
  • Available Packages:- 8-lead SOIC and 6-lead SOT-23
  • Pb-free and RoHS Compliant
  • Temperature Ranges:- Industrial (I): -40°C to +85°C
  • Up to 3 Address Pins
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip Technology Inc. 24AA025E48 is a 2Kb Serial EEPROM that is pre-programmed with a globally unique EUI-48 node address. The device is organized as two blocks of 128 x 8-bit memory with a 2-wire serial interface. Low-voltage design permits operation down to 1.7V, with maximum standby and active currents of only 1 uA and 1 mA, respectively. The 24AA025E48 also has a page write capability 16 bytes. The 24AA025E48 is available in the standard 8-pin SOIC and 6-lead SOT-23 packages. This device has up to 3 Address pins, which enables cascading up to 8 devices on the same I2C™Compatible bus.

Additional Features
      Pre-programmed Globally Unique, 48-bit Node Address
    • Compatible with EUI-48™ and EUI-64™
    • Single Supply with Operation Down to 1.7V
    • Low-Power CMOS Technology:- Read current 1 mA, max.- Standby current 1 uA, max.
    • 2-Wire Serial Interface, I2C™ Compatible
    • Schmitt Trigger Inputs for Noise Suppression
    • Output Slope Control to Eliminate Ground Bounce
    • 100 kHz and 400 kHz Clock Compatibility
    • Page Write Time 3 ms, typical
    • Self-Timed Erase/Write Cycle
    • Page Write Buffer:- 16-byte page
    • ESD Protection >4,000V
    • More than 1 Million Erase/Write Cycles
    • Data Retention >200 Years
    • Factory Programming Available
    • Available Packages:- 8-lead SOIC and 6-lead SOT-23
    • Pb-free and RoHS Compliant
    • Temperature Ranges:- Industrial (I): -40°C to +85°C
    • Up to 3 Address Pins
Parametrics
Name
Value
Density
2K bits (x8)
Op. Volt Range (V)
1.7 to 5.5
Max. Clock Freq.
400 kHz
Page Size (bytes)
16
Write Protect
Half Array
Temp Range (°C)
-40°C to +85°C
Endurance
1,000,000
Data Retention (Years)
200

Documents

Jump to:

Application Notes

Download All

Brochures

12/19/2017
3698KB

IBIS

01/29/2013
190KB

Product Line Card

Brochures

Webinars

Development Environment

  • Demo & Evaluation Boards
  • Programmers
  • Application Examples
Demo & Evaluation Boards
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

Learn More
Add To Cart
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164344   PartNo: 24AA025E48 (8SN)
Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SC-70-5, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
$0.16
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
$0.20
2K
400 kHz
MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
$0.20
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
2K
400 kHz
SOIC 150mil-8, SOT-23-6
$0.21
2 Kb
400 kHz
SOIC 150mil-8, SOT-23-6
$0.21
2 Kb
400 kHz
PDIP-8, SOIC 150mil-8, SOT-23-6
$0.20
2kb
400 kHz
SOIC 150mil-8, SOT-23-5
$0.18
2Kb
400 kHz
SOIC 150mil-8, SOT-23-5
$0.18
2K
400 kHz
MSOP-8, PDIP-8, SC-70-5, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
$0.16
2Kb
400 kHz
PDIP-8, SOIC 150mil-8, SOT-23-5
$0.17
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
$0.20
1K
1 MHz
MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-5, TSSOP-8, UDFN-8
$0.11
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
$0.20
2K
1000 kHz
MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
$0.20
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SC-70-5, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
$0.16
2K
400 kHz
MSOP-8, PDIP-8, SC-70-5, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
$0.16
2K
400 kHz
PDIP-8, SOIC 150mil-8
$0.29
2K
400 kHz
PDIP-8, SOIC 150mil-8
$0.29
2K
400 kHz
MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
$0.34
2K
400 kHz
MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
$0.34
2K
400 kHz
MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-6, TDFN-8, TSSOP-8
$0.33
 
1 MHz
WLCSP-4
$0.19

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24AA025E48-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA025E48T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA025E48-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA025E48T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA025E48T-E/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
24AA025E48T-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy