Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MRF89XA

Status: In Production

Features:

  • Fully integrated ultra low-power, sub-GHz transceiver
  • Wide band - Half-duplex transceiver
  • Supports proprietary sub-GHz wireless protocols
  • Simple, 4-wire SPI-compatible interface
  • CMOS/TTL-compatible I/Os
  • On-chip oscillator circuit
  • Dedicated clock output
  • Supports power-saving modes
  • Operating voltage: 2.1V-3.6V
  • Low-Current Consumption, Typically: - 3 mA in RX mode - 25 mA @ +10 dBm in TX mode - 0.1µA (Typical) and 2 µA (Maximum) in Sleep mode
  • Supports Industrial Temperature
  • Small, 32-pin TQFN package - Complies with ETSI EN 300 220 and FCC part 15
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MRF89XA is a single chip, multi-channel FSK/OOK transceiver capable of operating in the 863-870 MHz and 902-928 MHz license-free ISM frequency bands, as well as the 950-960 MHz frequency band. The low-cost MRF89XA is optimized for very low power consumption (3 mA in Receiver mode). It incorporates a baseband modem with data rates up to 200 kb/s. Data handling features include a 64-byte FIFO, packet handling, automatic CRC generation and data scrambling. Its highly integrated architecture allows for minimum external component count while still maintaining design flexibility.

Additional Features
  • Fully integrated ultra low-power, sub-GHz transceiver
  • Wide band - Half-duplex transceiver
  • Supports proprietary sub-GHz wireless protocols
  • Simple, 4-wire SPI-compatible interface
  • CMOS/TTL-compatible I/Os
  • On-chip oscillator circuit
  • Dedicated clock output
  • Supports power-saving modes
  • Operating voltage: 2.1V-3.6V
  • Low-Current Consumption, Typically:- 3 mA in RX mode- 25 mA @ +10 dBm in TX mode- 0.1µA (Typical) and 2 µA (Maximum) inSleep mode
  • Supports Industrial Temperature
  • Small, 32-pin TQFN package- Complies with ETSI EN 300 220 and FCCpart 15
Parametrics
Name
Value
Type
RF Transceivers
Output Power (dBm)
12.50
Host Interface
4-wire SPI
Pin Count
32
RF Transceiver
Yes
Operating Temperature Range
to
Frequency Range
868/915
Input Sensitivity (mVpp)
-113.00
RSSI
Yes
TX Current Consumption
25.00
RX Current Consumption
3.00
Sleep Mode Current Consumption
Yes
Operating Voltage Range
to

Documents

Jump to:

Brochures

Software Libraries/Firmware

Software Library

Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
MRF89XAM8A PICtail/PICtail Plus Daughter Board
MRF89XAM8A PICtail/PICtail Plus Daughter Board ( AC164138-1 )

The MRF89XAM8A PICtail/PICtail™ Plus Daughter Board is a demonstration and development daughter board for the MRF89XAM8A, an ETSI certified 868 MHz radio transceiver module.

The module is surface mounted to a PICtail/PICtail Plus daughter board that plugs into multiple Microchip demonstration and...

Learn More
Add To Cart
Zena™ Wireless Adapter - 868 MHz MRF89XA
Zena™ Wireless Adapter - 868 MHz MRF89XA ( AC182015-2 )

The ZENA™ Wireless Adapter is a multifunction Universal Serial Bus (USB) wireless adapter connecting USB-equipped desktop or notebook computers with Microchip wireless products for development or application uses.

As a development tool, the ZENA Wireless Adapter can be used as a protocol analyzer or as a diagnostic tool.

The ZENA Wireless Adapter is capable of...

Learn More
Add To Cart
ZENA Wireless Adapter - 915 MHz MRF89XA
ZENA Wireless Adapter - 915 MHz MRF89XA ( AC182015-3 )

The ZENA™ Wireless Adapter is a multifunction Universal Serial Bus (USB) wireless adapter connecting USB-equipped desktop or notebook computers with Microchip wireless products for development or application uses.

As a development tool, the ZENA Wireless Adapter can be used as a protocol analyzer or as a diagnostic tool.

The ZENA Wireless Adapter is capable of...

Learn More
Add To Cart
MiWi Demo Kit - 868 MHz MRF89XA
MiWi Demo Kit - 868 MHz MRF89XA ( DM182016-2 )

MiWi Demo Kit – 868 MHz MRF89XA is an easy-to-use evaluation and development platform for 868 MHz applications.  This kit includes Microchip’s MRF89XAM8A transceiver module and also features Microchip’s PIC18 XLP microcontroller family.  The kit includes complete hardware needed to rapidly prototype wireless applications. The demonstration kit is pre-programmed with...

Learn More
Add To Cart
MiWi Demo Kit - 915 MHz MRF89XA
MiWi Demo Kit - 915 MHz MRF89XA ( DM182016-3 )

MiWi Demo Kit – 915 MHz MRF89XA is an easy-to-use evaluation and development platform for 915 MHz applications. This kit includes Microchip’s MRF89XAM9A transceiver module and also features Microchip’s PIC18 XLP microcontroller family. The kit includes complete hardware needed to rapidly prototype wireless applications. The demonstration kit is pre-programmed with MiWi™...

Learn More
Add To Cart
Software Libraries
Microchip Libraries for Applications

Learn More

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MRF89XAM8A-I/RM
0.900000
1.037037
12
MODULE
Varies
NiAu
e4
MRF89XAM8AT-I/RM
0.900000
1.807500
12
MODULE
Varies
NiAu
e4
MRF89XA-I/MQ
0.067800
0.109589
32
QFN
5x5x0.9mm
Matte Tin
e3
MRF89XAT-I/MQ
0.067800
0.185758
32
QFN
5x5x0.9mm
Matte Tin
e3
MRF89XAM9AT-I/RM
2.980000
12
MODULE
17.78x27.94mm
Au Flash
e4
MRF89XAM9A-I/RM
4.074074
12
MODULE
17.78x27.94mm
Au Flash
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy