Microchip Technology Inc
product primary image

MRF24WB0MA

Status: Not Recommended for new designs

Features:

  • IEEE 802.11 Wi-Fi Transceiver Module
  • Supports low-power, low data-rate Wi-Fi
  • FCC (USA), IC (Canada), ETSI (Europe) Certified
  • Integrated PCB Antenna with
  • Simple four-wire SPI interface to PIC® microcontroller
  • WEP, WPA-PSK, WPA2-PSK Security
  • 36-pin Surface Mountable Module
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MRF24WB0MA is not recommended for new designs.  As an alternative, we recommend the IEEE 802.11 b/g/n MRF24WN0MA.

MRF24WB0MA is an agency certified IEEE 802.11 Wi-Fi radio transceiver module. The MRF24WB0MA has an integrated PCB antenna, matching circuitry, and supports Wi-Fi with the free TCP/IP protocol stack. The MRF24WB0MA Module connects to hundreds of PIC® microcontrollers via a 4-wire SPI interface and is an ideal solution for low-power, low data-rate Wi-Fi sensor networks, home automation, building automation and consumer applications.

Please consider this device ATWINC1500

Additional Features
    • IEEE 802.11 Wi-Fi Transceiver Module
    • Supports low-power, low data-rate Wi-Fi
    • FCC (USA), IC (Canada), ETSI (Europe) Certified
    • Integrated PCB Antenna with
    • Simple four-wire SPI interface to PIC® microcontroller
    • WEP, WPA-PSK, WPA2-PSK Security
    • 36-pin Surface Mountable Module
Parametrics
Name
Value
Type
Wi-Fi Module
Output Power (dBm)
10.00
Host Interface
4-wire SPI
Pin Count
36
RF Module
Yes
RF Transceiver
Yes
Operating Temperature Range
-40 to 85
Frequency Range
2.405-2.48
Input Sensitivity (mVpp)
-85.00
Rx Input Sensitivity (dB)
-85
RSSI
Yes
TX Current Consumption
154.00
RX Current Consumption
85.00
Sleep Mode Current Consumption
Yes
MAC
Yes
MAC Features
CSMA-CA
Encryption
AES128
Antenna
PCB
Operating Voltage Range
to

Documents

Jump to:

Data Sheets

Brochures

10/06/2014
3370KB

Software Library

Development Environment

  • Software Libraries
Software Libraries
Microchip Libraries for Applications

Learn More

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MRF24WB0MA/RM
2.600000
7.711111
36
MODULE
Varies
NiAu
e4
Rohs icon
efup china icon
MRF24WB0MAT/RM
2.600000
4.982857
36
MODULE
Varies
NiAu
e4
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy