Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP4901

Status: In Production

Features:

  • 8-bit Resolution
  • Single Channel Voltage Output
  • 2.7V to 5.5V Operation
  • Operating Current 175µA (typ)
  • External Voltage Reference Pin
  • INL ±0.125 LSB (typ)
  • DNL ±0.5 LSB (max)
  • Output Settling Time 4.5 µs
  • SPI Interface
  • 8-pin PDIP, SOIC, MSOP and 2x3 DFN packages
  • Temperature Range -40°C to +125°C
  • AEC-Q100 Grade 1 qualified
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

MCP4901 is a single channel, 8-bit DAC with an external voltage reference and SPI interface. It offers high accuracy and low power consumption and is available in various packages.
 
The MCP4901 device is a part of the MCP4901/MCP4911/MCP4921 product family, which are single channel 8-bit/10-bit/12-bit DACs which use external voltage reference (VREF). These devices provide very high accuracy and low noise performance, and are suitable for consumer and industrial applications, such as set point control, offset adjustment and sensor calibration applications. The low power consumption and small package options make these devices very attractive for many portable and battery-powered applications. If two outputs are needed then the MCP4902/4912/4922 dual channel product family can be used.

Additional Features
    • 8-bit Resolution
    • Single Channel Voltage Output
    • 2.7V to 5.5V Operation
    • Operating Current 175µA (typ)
    • External Voltage Reference Pin
    • INL ±0.125 LSB (typ)
    • DNL ±0.5 LSB (max)
    • Output Settling Time 4.5 µs
    • SPI Interface
    • 8-pin PDIP, SOIC, MSOP and 2x3 DFN packages
    • Temperature Range -40°C to +125°C
    • AEC-Q100 Grade 1 qualified
Parametrics
Name
Value
Typical Standby Current (µA)
3.3
Typical Operating Current (µA)
175
Resolution (Bits)
8
DACs per Package
1
Vref
Ext
Output Settling Time (µs)
4.5
DNL (LSB)
0.5
Temp. Range (°C)
-40 to +125
Interface
SPI

Documents

Jump to:

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MSOP-10 and MSOP-8 Bondout Board
MSOP-10 and MSOP-8 Bondout Board ( ADM00309 )

The MSOP-10 and MSOP-8 Evaluation Board is a bond-out board that allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in any of the following packages:
• MSOP (8- and 10-pin )
• DIP (10 pin)

Note:
• The Evaluation Board can be used as a MSOP- to DIP- converter
• The kit contains 10 blank...

Learn More
Add To Cart

Similar Devices

Product
Resolution
DACs per Package
Vref
Price 5K
8
1
Ext,VDD
$0.52
10
1
Ext
$0.60
12
1
Ext
$0.70
12
1
Ext
$0.70
12
4
Int,VDD
$1.37
6
1
Ext
$0.42
8
1
 
$0.64
8
2
 
$0.99
10
1
 
$0.84
10
2
 
$1.38
12
1
 
$1.18
12
2
 
$1.92
8
1
 
$0.53
8
2
 
$0.88
10
1
 
$0.73
10
2
 
$1.20
12
1
 
$1.07
12
2
 
$1.76
6
1
Ext,VDD
$0.49
8
1
Int,VDD,Ext
$0.60
8
2
Int,VDD,Ext
$0.94
10
1
Int,VDD,Ext
$0.74
10
2
Int,VDD,Ext
$1.28
12
1
Int,VDD,Ext
$1.03
12
2
Int,VDD,Ext
$1.78
8
1
Int,VDD,Ext
$0.49
8
2
Int,VDD,Ext
$0.84
10
1
Int,VDD,Ext
$0.64
10
2
Int,VDD,Ext
$1.11
12
1
Int,VDD,Ext
$0.94
12
2
Int,VDD,Ext
$1.63
8
1
Int
$0.82
8
2
Int
$1.07
10
1
Int
$1.17
10
2
Int
$1.53
12
1
Int
$1.66
12
2
Int
$2.14
8
1
 
$0.64
8
2
 
$0.99
10
1
 
$0.84
10
2
 
$1.38
12
1
 
$1.18
12
2
 
$1.92
8
1
 
$0.53
8
2
 
$0.88
10
1
 
$0.73
10
2
 
$1.20
12
1
 
$1.07
12
2
 
$1.76
8
1
Int,VDD,Ext
$0.60
8
2
Int,VDD,Ext
$0.94
10
1
Int,VDD,Ext
$0.74
10
2
Int,VDD,Ext
$1.28
12
1
Int,VDD,Ext
$1.03
12
2
Int,VDD,Ext
$1.78
8
1
Int,VDD,Ext
$0.49
8
2
Int,VDD,Ext
$0.84
10
1
Int,VDD,Ext
$0.64
10
2
Int,VDD,Ext
$1.11
12
1
 
$0.94
12
2
Int,VDD,Ext
$1.63
8
1
Ext
$0.70
8
2
Ext
$0.93
10
1
Ext
$1.00
10
2
Ext
$1.33
12
1
Ext
$1.41
12
2
Ext
$1.90
8
1
Ext
$0.94
10
1
Ext
$1.21

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP4901-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
MCP4901T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP4901-E/MC
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
MCP4901T-E/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
MCP4901-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP4901T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP4901-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy