Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6H01

Status: In Production

Features:

  • Input Offset Voltage: ±3.5 mV (max)
  • Quiescent Current: 135 µA (typical)
  • Common Mode Rejection Ratio: 100 dB (typical)
  • Power Supply Rejection Ratio: 102 dB (typical)
  • Rail-to-Rail Output
  • Single-Supply Operation: 3.5V to 16V
  • Dual-Supply Operation: ±1.75V to ±8V
  • Gain Bandwidth Product: 1.2 MHz (typical)
  • Slew Rate: 0.8V/µs (typical)
  • Unity Gain Stable
  • Extended Temperature Range: -40°C to +125°C
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP6H01 operational amplifier (op amp) has a wide supply voltage range of 3.5V to 16V and rail-to-rail output operation. This device is unity gain stable and has a gain bandwidth product of 1.2 MHz (typical). This device operates with a single-supply voltage as high as 16V, while only drawing 135 µA/amplifier (typical) of quiescent current. The MCP6H01 is fully specified in extended temperature range from -40°C to +125°C and is available in SC70, 5L-SOT23, 8L-SOIC and 8L- 2x3 TDFN

Additional Features
    • Input Offset Voltage: ±3.5 mV (max)
    • Quiescent Current: 135 µA (typical)
    • Common Mode Rejection Ratio: 100 dB (typical)
    • Power Supply Rejection Ratio: 102 dB (typical)
    • Rail-to-Rail Output
    • Supply Voltage Range:
      • Single-Supply Operation: 3.5V to 16V
      • Dual-Supply Operation: ±1.75V to ±8V
    • Gain Bandwidth Product: 1.2 MHz (typical)
    • Slew Rate: 0.8V/µs (typical)
    • Unity Gain Stable
    • Extended Temperature Range: -40°C to +125°C
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
3500
# per Package
1
Iq Typical (µA)
135
Iq Max (µA)
185
GBWP (kHz)
1200
Operating Voltage Range (V)
3.5 to 16
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
30
PSRR Min (dB)
102
CMRR Min (dB)
100
Vos/Ta (uV/°C)
2.5
Ib (pA)
10
Aol (dB)
115
PM (deg)
57
Isc (mA)
50
Rail-to-Rail
Out
Unity Gain Stable
Yes
Slew Rate V/uS
0.8

Documents

Jump to:

Data Sheets

06/24/2015
1047KB

Board Design Files

Brochures


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6H01T-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
MCP6H01-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6H01T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6H01T-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP6H01T-E/OTVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP6H01T-E/LT
0.006300
0.033333
5
SC70
-
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy