Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP2003

LIN Transceiver

Status: In Production

Features:

  • The MCP2003 and MCP2004 are compliant with LIN Bus Specifications 1.3, 2.0, and 2.1 and are Compliant to SAE J2602
  • Support Baud Rates up to 20 Kbaud with LIN-compatible output driver
  • 43V load dump protected
  • Very low EMI meets stringent OEM requirements
  • >20kV on VBB (IEC 61000-4-2)
  • >14kV on LBUS (IEC 61000-4-2)
  • Very high immunity to RF Disturbances meets stringent OEM requirements
  • Wide supply voltage, 6.0V - 18.0V continuous
  • Extended Temperature Range: -40 to +125°C
  • Interface to PIC® EUSART and standard USARTs
  • Internal pull-up resistor and diode
  • Protected against battery shorts
  • Protected against loss of ground
  • High-current drive
  • Automatic thermal shutdown
  • Receiver monitoring bus and Transmitter off, (~ 5 µA)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

Stand-alone LIN Transceiver MCP200x family members; 8-pin PDIP, DFN and SOIC packages MCP2003-LIN-compatible driver with WAKE pin MCP2004-LIN-compatible driver with FAULT/TXE pin. This device provides a bidirectional, half-duplex communication physical interface to automotive, and industrial LIN systems to meet the LIN bus specification Revision 2.1 and SAE J2602. The device is short circuit and overtemp protected by internal circuitry. The device has been specifically designed to operate in the automotive operating environment and will survive all specified transient conditions while meeting all of the stringent quiescent current requirements.

For product comparison, please consider: MCP2003B

Additional Features
    • The MCP2003 and MCP2004 are compliant with LIN Bus Specifications 1.3, 2.0, and 2.1 and are Compliant to SAE J2602
    • Support Baud Rates up to 20 Kbaud with LIN-compatible output driver
    • 43V load dump protected
    • Very low EMI meets stringent OEM requirements
    • Very high ESD immunity
      • >20kV on VBB (IEC 61000-4-2)
      • >14kV on LBUS (IEC 61000-4-2)
    • Very high immunity to RF Disturbances meets stringent OEM requirements
    • Wide supply voltage, 6.0V - 18.0V continuous
    • Extended Temperature Range: -40 to +125°C
    • Interface to PIC® EUSART and standard USARTs
    • Local Interconnect Network (LIN) bus pin:
      • Internal pull-up resistor and diode
      • Protected against battery shorts
      • Protected against loss of ground
      • High-current drive
    • Automatic thermal shutdown
    • Low-power mode:
      • Receiver monitoring bus and Transmitter off, (~ 5 µA)
    Also see:LIN Software Libraries

     

Parametrics
Name
Value
Description
LIN Transceiver
Max. Baud Rate (kBaud)
20
Vcc Range (V)
6 to 30

Documents

Jump to:

Supporting Collateral

Software Libraries/Firmware

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
LIN Serial Analyzer
LIN Serial Analyzer ( APGDT001 )

The LIN Serial Analyzer development tool enables the user to monitor and communicate to a LIN (Local Interface Network) bus using a Personal Computer (PC). This is a powerful tool which can be used to send messages, monitor the bus traffic, perform errors checks and filter messages amongst many other features, allowing the user to develop and debug the system implementation.

Learn More
Add To Cart
CAN BUS Analyzer Tool
CAN BUS Analyzer Tool ( APGDT002 )

The CAN BUS Analyzer Tool is a simple to use low cost CAN bus monitor which can be used to develop and debug a high speed CAN network. The tool supports CAN 2.0b and ISO11898-2 and a broad range of functions which allow it to be used across various market segments including automotive, industrial, medical and marine. The toolkit comes with all the hardware and software required to connect a CAN...

Learn More
Add To Cart

Similar Devices

Product
Vcc Range
Vreg Output Voltage V
LIN Spec Supported
Price 5K
5 - 27
5.0 -
2.0, 2.1, 2.2, SAE J2602-2
$2.16
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.37
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.58
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.14
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.06
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.08
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.91
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.08
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.91
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.13
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.96
5 - 28
3.3 -
 
$0.41
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.41
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.35
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.52
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.57
5 - 28
5 -
 
 
5 - 27
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.48
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.48
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.53
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.93
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.78
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.80
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.86
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$2.09
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$2.12
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$2.19
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.62
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.64
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.69
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.90
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.93
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.99
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.59
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.55
6 - 30
-
1.3, 2.0, 2.1, SAEJ2602, ISO17987
$0.44
6 - 27
 
1.3, 2.0, 2.1, SAEJ2602
$0.59
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.55
5.5 - 18
3.3 - 5.0
Rev 1.3, 2.0, 2.1, SAE J2602
$0.84
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$0.81
5.5 - 18
3.3 - 5.0
Rev 1.3, 2.0, 2.1, SAE J2602
$1.01
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$0.89
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$0.89
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$1.05

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP2003A-E/MD
0.043200
0.076923
8
DFN
4x4x0.9mm
Matte Tin
e3
MCP2003AT-E/MD
0.043200
0.212121
8
DFN
4x4x0.9mm
Matte Tin
e3
MCP2003B-E/MC
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
MCP2003B-E/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
MCP2003B-H/MC
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
MCP2003B-H/MF
0.023800
0.041667
8
DFN
3x3x0.9mm
Matte Tin
e3
MCP2003BT-E/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
MCP2003BT-E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
MCP2003BT-H/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
MCP2003BT-H/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
MCP2003-E/MD
0.043200
0.076923
8
DFN
4x4x0.9mm
Matte Tin
e3
MCP2003T-E/MD
0.043200
0.212121
8
DFN
4x4x0.9mm
Matte Tin
e3
MCP2003A-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2003A-E/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2003AT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2003AT-E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2003B-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2003B-E/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2003B-H/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2003BT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2003BT-H/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2003-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2003-E/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2003T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2003T-E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2003BT-E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2003A-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
MCP2003-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy