Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP2200

USB 2.0 to UART Protocol Converter with GPIO

Status: In Production

Features:

  • Supports Full-Speed USB (12 Mb/s)
  • Class 02h - CDC: USB-to-UART communications and I/O control
  • Class 03h - HID: I/O control, EEPROM access, and initial configuration
  • 64 byte transmit
  • 64 byte receive
  • Fully configurable VID and PID assignments, and string descriptors
  • Bus Powered or self powered USB Driver and Software Support
  • Windows XP(SP2 and later)/Vista/7
  • Configuration utility for initial configuration
  • Support baud rates: 300 - 1000k (baud)
  • Hardware flow control
  • UART signal polarity option General Purpose Input/Output (GPIO) Pins
  • Eight (8) general purpose I/O pins
  • 256 bytes of user EEPROM
  • USB activity LED outputs (TxLED and RxLED)
  • SSPND output pin
  • ULOAD output pin (indicates if requested current was allowed).
  • Operating voltage: 3.0 - 5.5 (V)
  • Oscillator input: 12 MHz
  • ESD protection > 4kV HBM
  • Industrial (I) Operating Temperature: -40°C to +85°C
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

The MCP2200 is a USB-to-UART serial converter which enables USB connectivity in application that have a UART interface. The device reduces external components by integrating the USB termination resistors. The MCP2200 also has 256-bytes of integrated user EEPROM. The MCP2200 has eight general purpose input / output pins. Four of the pins have alternate functions to indicate USB and communication status.

Additional Features

    Universal Serial Bus (USB)

    • Supports Full-Speed USB (12 Mb/s)
    • Implements USB Protocol Composite Device CDC Device (communications and control).
      • Class 02h - CDC: USB-to-UART communications and I/O control
      • Class 03h - HID: I/O control, EEPROM access, and initial configuration
    • 128 byte buffer to handle data throughput at any UART baud rate.
      • 64 byte transmit
      • 64 byte receive
    • Fully configurable VID and PID assignments, and string descriptors
    • Bus Powered or self powered USB Driver and Software Support
    • Royalty-free drivers for Virtual Com Port (VCP)
      • Windows XP(SP2 and later)/Vista/7
    • Configuration utility for initial configuration

    Universal Asynchronous Receiver/Transmitter (UART)

    • Support baud rates: 300 - 1000k (baud)
    • Hardware flow control
    • UART signal polarity option General Purpose Input/Output (GPIO) Pins
    • Eight (8) general purpose I/O pins

    EEPROM

    • 256 bytes of user EEPROM

    Other

    • USB activity LED outputs (TxLED and RxLED)
    • SSPND output pin
    • ULOAD output pin (indicates if requested current was allowed).
    • Operating voltage: 3.0 - 5.5 (V)
    • Oscillator input: 12 MHz
    • ESD protection > 4kV HBM
    • Industrial (I) Operating Temperature: -40°C to +85°C
Parametrics
Name
Value
Description
USB 2.0 to UART Protocol Converter with GPIO
Upstream Port
USB 2.0
USB Speed
Full Speed
Downstream Ports
UART
MCU Interface
UART
Tx Buffer Size (bytes)
128
Rx Buffer Size (bytes)
128
GPIOs
8
Op Voltage (V)
3.0 to 5.5
UART
Yes
Temp Range Min (°C)
-40
Temp Range Max (°C)
85

Documents

Jump to:

Data Sheets

  
630KB

Errata

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP2200 USB to UART with Isolation Demo Board
MCP2200 USB to UART with Isolation Demo Board ( ADM00276 )

The MCP2200 USB to UART with Isolation Demo Board is a USB to UART development and evaluation board for the MCP2200 device. This board is powered from the host’s USB port. Two of the MCP2200 GPIO pins (GP6 and GP7) are connected to LEDs used to indicate the USB to UART traffic when the associated pins are configured as TxLED and RxLED pins, respectively. The isolated side...

Learn More
Add To Cart
MCP2200 Breakout Module
MCP2200 Breakout Module ( ADM00393 )

Devices Supported:  MCP2200

The MCP2200 Breakout Module is a development and evaluation platform for the USB-to-UART (Universal Serial Bus-to-Universal Asynchronous Receiver/Transmitter) serial converter MCP2200 device. The module is comprised of a single Dual In-Line Package (DIP) form-factor board.

Learn More
Add To Cart
MCP2200 USB to RS232 Demo Board
MCP2200 USB to RS232 Demo Board ( MCP2200EV-VCP )

The MCP2200EV-VCP is a USB-to-RS232 development and evaluation board for the MCP2200 USB-to-UART device. The board allows for easy demonstration and evaluation of the MCP2200. The accompanying software allows the special device features to be configured and controlled. The board is powered from USB and has a test point associated with each GPIO pin. In addition, two of these pins are connected to...

Learn More
Add To Cart

Similar Devices

Product
USB Speed
Downstream Ports
Op. Voltage (V)
GPIOs
Price 5K
Full Speed
UART
3.0 to 5.5
8
$1.46
Full Speed
SPI
3.3 to 5.5
9
$1.47
Full Speed
I2C/SMBus, UART
3.0 to 5.5
4
$1.63
Full Speed
I2C/SMBus, UART
3.0 to 5.5
4
$1.44
Hi Speed
CF, SD, MMC, MS, xD
3.3
15
$1.93
Hi Speed
CF, SD, MMC, MS, xD
3.3
15
$1.93
Hi Speed
CF, SD, MMC, MS, xD
3.3
12
$3.49
Hi Speed
CF, SD, MMC, MS, xD
3.3
12
$3.49
Hi Speed
SD, MMC, MS, xD
3.3
4
$1.50
Hi Speed
SD, MMC, MS
3.3
5
$1.50
Hi Speed
SD, MMC
3.3
7
$1.43
Hi Speed
CF, SD, MMC, MS, xD
3.3
32
$1.80
Hi Speed
CF, SD, MMC, MS
3.3
32
$1.80
Hi Speed
CF, SD, MMC, MS
1.8, 3.3
14
 
Hi Speed
CF, SD, MMC, MS, xD
1.8, 3.3
14
 
Hi Speed
SD, MMC, MS, xD
3.3
1
$2.42
Hi Speed
SD, MMC, MS
3.3
1
$2.42
Hi Speed
SD, MMC, eMMC
3.3
1
$2.89
Hi Speed
SD, MMC, MS
3.3
1
$3.53
Hi Speed
SD, MMC, MS
3.3
4
$2.42

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP2200-E/MQ046
0.067130
0.109589
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2200-I/MQ
0.067130
0.109589
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2200-I/MQ031
0.067130
0.109589
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2200-I/MQ046
0.067130
0.109589
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2200-I/MQRVB
0.067130
0.109589
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2200-I/MQVAO
0.067130
0.109589
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2200T-E/MQ046
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2200T-E/MQVAO
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2200T-I/MQ
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2200T-I/MQ031
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2200T-I/MQ046
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2200T-I/MQRVB
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2200T-I/MQVAO
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP2200-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
MCP2200-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
MCP2200-I/SS040
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
MCP2200-I/SSRVB
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
MCP2200T-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
MCP2200T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
MCP2200T-I/SS040
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
MCP2200T-I/SSRVB
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
MCP2200T-I/SSVAO
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
MCP2200-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
MCP2200-I/SORVB
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
MCP2200T-I/SO
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
MCP2200T-I/SORVB
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy