Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6401R

Status: In Production

Features:

  • Low Quiescent Current: 45 µA (typical)
  • Gain Bandwidth Product: 1 MHz (typical)
  • Rail-to-Rail Input and Output
  • Supply Voltage Range: 1.8V to 6.0V
  • Unity Gain Stable
  • E temp: -40°C to +125°C (AEC Q100 Grade 1)
  • H temp: -40°C to +150°C (AEC Q100 Grade 0)
  • No Phase Reversal
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The Microchip Technology Inc. MCP6401/1R/1U family of operational amplifiers (op amps) has low quiescent current (45 µA, typical) and rail-to-rail input and output operation. This family is unity gain stable and has a gain bandwidth product of 1 MHz (typical). The MCP6401/1R/1U family is designed with Microchip’s advanced CMOS process and offered in SC70 and SOT23 packages. All devices are available in the extended temperature range, with a power supply range of 1.8V to 6.0V. These features make the family of op amps well suited for single-supply, battery-powered applications.

Additional Features
    • Low Quiescent Current: 45 µA (typical)
    • Gain Bandwidth Product: 1 MHz (typical)
    • Rail-to-Rail Input and Output
    • Supply Voltage Range: 1.8V to 6.0V
    • Unity Gain Stable
    • Temperature Range:
      • E temp: -40°C to +125°C (AEC Q100 Grade 1)
      • H temp: -40°C to +150°C (AEC Q100 Grade 0)
    • No Phase Reversal
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +150°C
Vos Max (µV)
4500
# per Package
1
Iq Typical (µA)
45
Iq Max (µA)
70
GBWP (kHz)
1000
Operating Voltage Range (V)
1.8 to 6.0
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
28
PSRR Min (dB)
63
CMRR Min (dB)
63
Vos/Ta (uV/°C)
2
Ib (pA)
1
Aol (dB)
110
PM (deg)
65
Isc (mA)
5
Rail-to-Rail
In/Out
Unity Gain Stable
Yes
Slew Rate V/uS
0.5

Documents

Jump to:

Data Sheet

Brochures

11/10/2012
3229KB

Product Line Card


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6401RT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy