Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX695F512L

Status: In Production

Features:

  • 80MHz/105DMIPS, 32-bit MIPS M4K® Core
  • USB 2.0 On-The-Go Peripheral with integrated PHY
  • 10/100 Ethernet MAC with MII/RMII Interfaces
  • 4 Dedicated DMA Channels for USB OTG & Ethernet
  • 5 Stage pipeline, Harvard architecture
  • MIPS16e mode for up to 40% smaller code size
  • Single cycle multiply and hardware divide unit
  • 32 x 32-bit Core Registers
  • 32 x 32-bit Shadow Registers
  • Fast context switch and interrupt response
  • 512K Flash (plus 12K boot Flash)
  • 128K RAM (can execute from RAM)
  • 8 Channel General Hardware DMA Controller
  • Flash prefetch module with 256 Byte cache
  • Lock instructions or data in cache for fast access
  • Programmable vector interrupt controller
  • Fast and Accurate 16 channel 10-bit ADC,
  • Max 1 Mega sample per second at +/- 1LSB, conversion available during SLEEP & IDLE
  • RUN, IDLE, and SLEEP modes
  • Multiple switchable clock modes for each power mode, enables optimum power settings
  • iFlow Trace: Non-intrusive Hardware Instruction Trace port (5 Wires)
  • 8 hardware breakpoints (6 Instruction and 2 Data)
  • 2 wire programming and debugging interface
  • JTAG interface supporting Programming, Debugging and Boundary scan
  • Fail-Safe Clock Monitor - allows safe shutdown if clock fails
  • 2 Internal oscillators (8MHz & 31KHz)
  • Hardware RTCC (Real-Time Clock and Calendar with Alarms)
  • Watchdog Timer with separate RC oscillator
  • Pin compatible with 16-bit PIC® MCUs
  • Serial Communication Modules allow flexible UART/SPI/I2C™ configuration
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

                                                                         

Additional Features
      MCU Core
      • 80MHz/105DMIPS, 32-bit MIPS M4K® Core
      • USB 2.0 On-The-Go Peripheral with integrated PHY
      • 10/100 Ethernet MAC with MII/RMII Interfaces
      • 4 Dedicated DMA Channels for USB OTG & Ethernet
      • 5 Stage pipeline, Harvard architecture
      • MIPS16e mode for up to 40% smaller code size
      • Single cycle multiply and hardware divide unit
      • 32 x 32-bit Core Registers
      • 32 x 32-bit Shadow Registers
      • Fast context switch and interrupt response
      MCU System Features
      • 512K Flash (plus 12K boot Flash)
      • 128K RAM (can execute from RAM)
      • 8 Channel General Hardware DMA Controller
      • Flash prefetch module with 256 Byte cache
      • Lock instructions or data in cache for fast access
      • Programmable vector interrupt controller
      Analog Features
      • Fast and Accurate 16 channel 10-bit ADC,
      • Max 1 Mega sample per second at +/- 1LSB, conversion available during SLEEP & IDLE
      Power Management Modes
      • RUN, IDLE, and SLEEP modes
      • Multiple switchable clock modes for each power mode, enables optimum power settings
      Debug Features
      • iFlow Trace: Non-intrusive Hardware Instruction Trace port (5 Wires)
      • 8 hardware breakpoints (6 Instruction and 2 Data)
      • 2 wire programming and debugging interface
      • JTAG interface supporting Programming, Debugging and Boundary scan
      Other MCU Features
      • Fail-Safe Clock Monitor - allows safe shutdown if clock fails
      • 2 Internal oscillators (8MHz & 31KHz)
      • Hardware RTCC (Real-Time Clock and Calendar with Alarms)
      • Watchdog Timer with separate RC oscillator
      • Pin compatible with 16-bit PIC® MCUs
      • Serial Communication Modules allow flexible UART/SPI/I2C configuration
Parametrics
Name
Value
Part Family
PIC32MX6xx
Max CPU Speed MHz
80
Program Memory Size (KB)
512
SRAM (KB)
128
Auxiliary Flash (KB)
12
Temperature Range (C)
-40 to 105
Operating Voltage Range (V)
2.3 to 3.6
Direct Memory Access Channels
8
SPI
4
I2C
5
Ethernet
10/100 Base-TX Mac
Number of Ethernet Ports
1
Number of USB Modules
1
USB Interface
FS Device/Host/OTG
ADC Input
16
Max ADC Resolution (Bits)
10
Max ADC Sampling Rate (ksps)
1000
Input Capture
5
Standalone Output Compare/Standard PWM
5
Max 16-bit Digital Timers
5
Parallel Port
PMP16
Number of Comparators
2
Internal Oscillator
8 MHz, 32 kHz
Max I/O Pins
85
Pincount
100

Documents

Jump to:

Data Sheets

Programming Specifications

Legacy Collaterals

  
50KB

Reference Manuals

Download All

Software Tools

17f04a312a3720782c8130296eb3d3fd705ba76cf4cb6e2471c5af05ee466d79
  
909300KB
  
896714KB
c27a9f0286277bf2e9acfad5a5d2db04b876018205c5543890408a1c29d84f6b
  
1011633KB

Software Library

Development Environment

  • Integrated Development Environments
  • Compilers
  • Software & Configurators
  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
  • Software Libraries
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC32
MPLAB XC32 Compiler ( MPLAB-XC32 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Software & Configurators
MPLAB Harmony v3
MPLAB® Harmony v3 ( MPLAB Harmony v3 )

MPLAB® Harmony v3 is a fully integrated embedded software development framework that provides flexible and inter-operable software modules to simplify the development of value-added features for 32-bit MCUs and MPUs. It includes the MPLAB Harmony Configurator (MHC) tool, an easy-to-use tool with a GUI that simplifies device setup, library selection, configuration and...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164323   PartNo: PIC32MX695F512L (100PF)
  • Socket: AC164333   PartNo: PIC32MX695F512L (100PT)
  • Socket: AC164342   PartNo: PIC32MX695F512L (121BG)
Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Demo & Evaluation Boards
M2M PICtail Daughter Board
M2M PICtail Daughter Board ( AC320011 )

Microchip’s Machine-to-Machine (M2M) PICtail Daughter Board (part # AC320011) based upon u-blox GPS and GSM/GPRS modules makes it easy to create low-cost M2M applications with location-awareness capabilities. The daughter board can be interfaced with Microchip’s

...

Learn More
Add To Cart
PIC32 I/O Expansion Board
PIC32 I/O Expansion Board ( DM320002 )

The Starter Kit I/O Expansion Board provides Starter Kit and Starter Board users with full access to MCU signals, additional debug headers, and connection of PICtail Plus daughter cards. MCU signals are available for attaching prototype circuits or monitoring signals with logic probes. Headers are provided for connecting JTAG tools or Microchip tools using the 2-wire (ICSP) interface....

Learn More
Add To Cart
PIC32 Ethernet Starter Kit II
PIC32 Ethernet Starter Kit II ( DM320004-2 )

The PIC32 Ethernet Starter Kit II provides the easiest and lowest-cost method to experience 10/100 Ethernet development with PIC32 microcontrollers. Combined with Microchip’s free TCP/IP software, this kit gets your project running quickly. The PIC32 microcontroller has an available CAN 2 0b peripheral and USB host/device/OTG. This starter kit features a socket that can accommodate various...

Learn More
Add To Cart
Software Libraries
DSP Library for PIC32

The PIC32 DSP library consists of a set of functions applicable to many multimedia application areas. Most of the functions, like vector operations, filters, and transforms, are commonly...

Learn More
PIC32 Peripheral Library

Summary

The PIC32 Peripheral Library provides a set of functions for setting up and controlling the operation of all the peripheral modules available in the PIC32 devices. The...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
64
64
16,384
$3.30
 
100
64
16,384
$3.68
 
64
128
32,768
$3.47
 
100
128
32,768
$3.86
 
64
256
65,536
$5.19
 
100
256
65,536
$5.67
 
64
512
131,072
$5.66
 
100
512
131,072
$6.13
 
64
512
131,072
$6.13
 
100
512
131,072
$6.61
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC32MX695F512L-80I/BG
0.192400
1.777174
121
TFBGA
10x10x1.20mm
SAC
e1
PIC32MX695F512LT-80I/BG
0.192400
0.481818
121
TFBGA
10x10x1.20mm
SAC
e1
PIC32MX695F512L-80V/BG
0.192400
1.777174
121
TFBGA
10x10x1.20mm
SAC
e1
PIC32MX695F512LT-80V/BG
0.192400
0.481818
121
TFBGA
10x10x1.20mm
SAC
e1
PIC32MX695F512L-80I/TL
0.177500
0.325000
124
VTLA
9x9x0.9mm
NiPdAu
e4
PIC32MX695F512LT-80I/TL
0.177500
0.331515
124
VTLA
9x9x0.9mm
NiPdAu
e4
PIC32MX695F512L-80I/PF
0.497000
4.088889
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX695F512L-80I/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX695F512L-80I/PT020
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX695F512L-80I/PT021
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX695F512L-80I/PT023
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX695F512L-80I/PTD21
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX695F512L-80I/PTD22
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX695F512L-80V/PF
0.497000
4.088889
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX695F512L-80V/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX695F512LT-80I/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX695F512LT-80I/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX695F512LT-80I/PTD22
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX695F512LT-80V/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX695F512LT-80V/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy