Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX675F512L

Status: In Production

Features:

  • 80MHz/105DMIPS, 32-bit MIPS M4K Core
  • USB 2.0 On-The-Go Peripheral with integrated PHY
  • 10/100 Ethernet MAC with MII/RMII Interfaces
  • 4 Dedicated DMA Channel for USB OTG
  • 5 Stage pipeline, Harvard architecture
  • MIPS16e mode for up to 40% smaller code size
  • Single cycle multiply and hardware divide unit
  • 32 x 32-bit Core Registers
  • 32 x 32-bit Shadow Registers
  • Fast context switch and interrupt response
  • 512K Flash (plus 12K boot Flash)
  • 64K RAM (can execute from RAM)
  • 8 Channel Hardware DMA Controller
  • Flash prefetch module with 256 Byte cache
  • Lock instructions or data in cache for fast access
  • Programmable vector interrupt controller
  • Fast and Accurate 16 channel 10-bit ADC,
  • Max 1 Mega samples per second at +/- 1LSB, conversion available during SLEEP & IDLE
  • RUN, IDLE, and SLEEP modes
  • Multiple switchable clock modes for each power mode, enables optimum power settings
  • iFlow Trace: Non-intrusive Hardware Instruction Trace port (5 Wires)
  • 8 hardware breakpoints (6 Instruction and 2 Data)
  • 2 wire programming and debugging interface
  • JTAG interface supporting Programming, Debugging and Boundary scan
  • Fail-Safe Clock Monitor – allows safe shutdown if clock fails
  • Hardware RTCC (Real-Time Clock and Calendar with Alarms)
  • 2 Internal oscillators (8MHz & 31KHz)
  • Watchdog Timer with separate RC oscillator
  • Pin compatible with 16-bit PIC® MCUs
  • Serial Communication Modules allow flexible UART/SPI/I2C™ configuration
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

                                                                       

Additional Features

      MCU Core

      • 80MHz/105DMIPS, 32-bit MIPS M4K Core
      • USB 2.0 On-The-Go Peripheral with integrated PHY
      • 10/100 Ethernet MAC with MII/RMII Interfaces
      • 4 Dedicated DMA Channel for USB OTG
      • 5 Stage pipeline, Harvard architecture
      • MIPS16e mode for up to 40% smaller code size
      • Single cycle multiply and hardware divide unit
      • 32 x 32-bit Core Registers
      • 32 x 32-bit Shadow Registers
      • Fast context switch and interrupt response

      MCU System Features

      • 512K Flash (plus 12K boot Flash)
      • 64K RAM (can execute from RAM)
      • 8 Channel Hardware DMA Controller
      • Flash prefetch module with 256 Byte cache
      • Lock instructions or data in cache for fast access
      • Programmable vector interrupt controller

      Analog Features

      • Fast and Accurate 16 channel 10-bit ADC,
      • Max 1 Mega samples per second at +/- 1LSB, conversion available during SLEEP & IDLE

      Power Management Modes

      • RUN, IDLE, and SLEEP modes
      • Multiple switchable clock modes for each power mode, enables optimum power settings

      Debug Features

      • iFlow Trace: Non-intrusive Hardware Instruction Trace port (5 Wires)
      • 8 hardware breakpoints (6 Instruction and 2 Data)
      • 2 wire programming and debugging interface
      • JTAG interface supporting Programming, Debugging and Boundary scan

      Other MCU Features

      • Fail-Safe Clock Monitor – allows safe shutdown if clock fails
      • Hardware RTCC (Real-Time Clock and Calendar with Alarms)
      • 2 Internal oscillators (8MHz & 31KHz)
      • Watchdog Timer with separate RC oscillator
      • Pin compatible with 16-bit PIC® MCUs
      • Serial Communication Modules allow flexible UART/SPI/I2C™ configuration
Parametrics
Name
Value
Part Family
PIC32MX6xx
Max CPU Speed MHz
80
Program Memory Size (KB)
512
SRAM (KB)
128
Auxiliary Flash (KB)
12
Temperature Range (C)
-40 to 105
Operating Voltage Range (V)
2.3 to 3.6
Direct Memory Access Channels
8
SPI
4
I2C
5
Ethernet
10/100 Base-TX Mac
Number of Ethernet Ports
1
Number of USB Modules
1
USB Interface
FS Device/Host/OTG
ADC Input
16
Max ADC Resolution (Bits)
10
Max ADC Sampling Rate (ksps)
1000
Input Capture
5
Standalone Output Compare/Standard PWM
5
Max 16-bit Digital Timers
5
Parallel Port
PMP16
Number of Comparators
2
Internal Oscillator
8 MHz, 32 kHz
Max I/O Pins
85
Pincount
100

Documents

Jump to:

Data Sheets

Programming Specifications

Application Notes

Download All
06/24/2015
463KB

Reference Manuals

Download All
08/17/2018
357KB

Board Design Files

Development Environment

  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
  • Software Libraries
  • Code Examples
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit and 32-bit PIC MCUs. The firmware update comes with MPLAB X IDE v5.25. More to come!


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®,

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Debug Features:
Runtime watch:Supported
Native Trace:True
Instruction trace:Supported


Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit and 32-bit PIC MCUs. The firmware update comes with MPLAB X IDE v5.25. More to come!


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®,

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164342   PartNo: PIC32MX675F512L (121BG)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Learn More
Add To Cart
Demo & Evaluation Boards
Graphics Display Prototype Board
Graphics Display Prototype Board ( AC164139 )

The Graphics Display Prototype Board (set of three) provides an easy path to integrate a graphics LCD panel of developer’s choice to one of the following platforms.

  • PIC24FJ256DA210 development board (DM240312)
  • Graphics LCD Controller PICtail™ Plus SSD1926 Board (AC164127-5)

Learn More
Add To Cart
M2M PICtail Daughter Board
M2M PICtail Daughter Board ( AC320011 )

Microchip’s Machine-to-Machine (M2M) PICtail Daughter Board (part # AC320011) based upon u-blox GPS and GSM/GPRS modules makes it easy to create low-cost M2M applications with location-awareness capabilities. The daughter board can be interfaced with Microchip’s

...

Learn More
Add To Cart
PIC32 I/O Expansion Board
PIC32 I/O Expansion Board ( DM320002 )

The Starter Kit I/O Expansion Board provides Starter Kit and Starter Board users with full access to MCU signals, additional debug headers, and connection of PICtail Plus daughter cards. MCU signals are available for attaching prototype circuits or monitoring signals with logic probes. Headers are provided for connecting JTAG tools or Microchip tools using the 2-wire (ICSP) interface....

Learn More
Add To Cart
Software Libraries
ADPCM and Speex (Audio) Library for PIC32 MCUs

AAC Decoder Libraries for PIC32MX for MLA based

Advanced Audio Coding (AAC) is a standardized lossy compression technique used for encoding digital audio...

Learn More
DSP Library for PIC32

The PIC32 DSP library consists of a set of functions applicable to many multimedia application areas. Most of the functions, like vector operations, filters, and transforms, are commonly...

Learn More
PIC32 Peripheral Library

Summary

The PIC32 Peripheral Library provides a set of functions for setting up and controlling the operation of all the peripheral modules available in the PIC32 devices. The...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
64
64
16,384
$3.30
 
100
64
16,384
$3.68
 
64
128
32,768
$3.47
 
100
128
32,768
$3.86
 
64
256
65,536
$5.19
 
100
256
65,536
$5.67
 
64
512
131,072
$5.66
 
100
512
131,072
$6.13
 
64
512
131,072
$6.13
 
100
512
131,072
$6.61
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC32MX675F512L-80I/BG
0.192400
1.777174
121
TFBGA
10x10x1.20mm
SAC
e1
PIC32MX675F512LT-80I/BG
0.192400
0.481818
121
TFBGA
10x10x1.20mm
SAC
e1
PIC32MX675F512L-80V/BG
0.192400
1.777174
121
TFBGA
10x10x1.20mm
SAC
e1
PIC32MX675F512LT-80V/BG
0.192400
0.481818
121
TFBGA
10x10x1.20mm
SAC
e1
PIC32MX675F512L-80I/TL
0.177500
0.325000
124
VTLA
9x9x0.9mm
NiPdAu
e4
PIC32MX675F512LT-80I/TL
0.177500
0.331515
124
VTLA
9x9x0.9mm
NiPdAu
e4
PIC32MX675F512L-80I/PF
0.497000
2.333333
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX675F512L-80I/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX675F512L-80V/PF
0.497000
2.333333
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX675F512L-80V/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX675F512LT-80I/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX675F512LT-80I/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX675F512LT-80V/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX675F512LT-80V/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy