Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX575F256L

Status: In Production

Features:

  • 80MHz/105DMIPS, 32-bit MIPS M4K Core
  • USB 2.0 On-The-Go Peripheral with integrated PHY
  • CAN2.0b module with 1024 transmit/receive buffers
  • 4 Dedicated DMA Channel for USB OTG
  • 5 Stage pipeline, Harvard architecture
  • MIPS16e mode for up to 40% smaller code size
  • Single cycle multiply and hardware divide unit
  • 32 x 32-bit Core Registers
  • 32 x 32-bit Shadow Registers
  • Fast context switch and interrupt response
  • 256K Flash (plus 12K boot Flash)
  • 64K RAM (can execute from RAM)
  • 8 Channel Hardware DMA Controller
  • Flash prefetch module with 256 Byte cache
  • Lock instructions or data in cache for fast access
  • Programmable vector interrupt controller
  • Fast and Accurate 16 channel 10-bit ADC,
  • Max 1 Mega samples per second at +/- 1LSB, conversion available during SLEEP & IDLE
  • RUN, IDLE, and SLEEP modes
  • Multiple switchable clock modes for each power mode, enables optimum power settings
  • 8 hardware breakpoints (6 Instruction and 2 Data)
  • 2 wire programming and debugging interface
  • JTAG interface supporting Programming, Debugging and Boundary scan
  • iFlow Trace: Non-intrusive Hardware Instruction Trace port (5 Wires)
  • Fail-Safe Clock Monitor – allows safe shutdown if clock fails
  • Hardware RTCC (Real-Time Clock and Calendar with Alarms)
  • 2 Internal oscillators (8MHz & 31KHz)
  • Watchdog Timer with separate RC oscillator
  • Pin compatible with 16-bit PIC® MCUs
  • Serial Communication Modules allow flexible UART/SPI/I2C™ configuration
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

                                                                          

Additional Features

      MCU Core

      • 80MHz/105DMIPS, 32-bit MIPS M4K Core
      • USB 2.0 On-The-Go Peripheral with integrated PHY
      • CAN2.0b module with 1024 transmit/receive buffers
      • 4 Dedicated DMA Channel for USB OTG
      • 5 Stage pipeline, Harvard architecture
      • MIPS16e mode for up to 40% smaller code size
      • Single cycle multiply and hardware divide unit
      • 32 x 32-bit Core Registers
      • 32 x 32-bit Shadow Registers
      • Fast context switch and interrupt response

      MCU System Features

      • 256K Flash (plus 12K boot Flash)
      • 64K RAM (can execute from RAM)
      • 8 Channel Hardware DMA Controller
      • Flash prefetch module with 256 Byte cache
      • Lock instructions or data in cache for fast access
      • Programmable vector interrupt controller

      Analog Features

      • Fast and Accurate 16 channel 10-bit ADC,
      • Max 1 Mega samples per second at +/- 1LSB, conversion available during SLEEP & IDLE

      Power Management Modes

      • RUN, IDLE, and SLEEP modes
      • Multiple switchable clock modes for each power mode, enables optimum power settings

      Debug Features

      • 8 hardware breakpoints (6 Instruction and 2 Data)
      • 2 wire programming and debugging interface
      • JTAG interface supporting Programming, Debugging and Boundary scan
      • iFlow Trace: Non-intrusive Hardware Instruction Trace port (5 Wires)

      Other MCU Features

      • Fail-Safe Clock Monitor – allows safe shutdown if clock fails
      • Hardware RTCC (Real-Time Clock and Calendar with Alarms)
      • 2 Internal oscillators (8MHz & 31KHz)
      • Watchdog Timer with separate RC oscillator
      • Pin compatible with 16-bit PIC® MCUs
      • Serial Communication Modules allow flexible UART/SPI/I2C™ configuration
Parametrics
Name
Value
Part Family
PIC32MX5xx
Max CPU Speed MHz
80
Program Memory Size (KB)
256
SRAM (KB)
64
Auxiliary Flash (KB)
12
Temperature Range (C)
-40 to 105
Operating Voltage Range (V)
2.3 to 3.6
Direct Memory Access Channels
8
SPI
4
I2C
5
Number of USB Modules
1
USB Interface
FS Device/Host/OTG
Number of CAN modules
1
Type of CAN module
CAN
ADC Input
16
Max ADC Resolution (Bits)
10
Max ADC Sampling Rate (ksps)
1000
Input Capture
5
Standalone Output Compare/Standard PWM
5
Max 16-bit Digital Timers
5
Parallel Port
PMP16
Number of Comparators
2
Internal Oscillator
8 MHz, 32 kHz
Max I/O Pins
85
Pincount
100

Documents

Jump to:

Data Sheets

Programming Specifications

Legacy Collaterals

Reference Manuals

Download All

Software Tools

17f04a312a3720782c8130296eb3d3fd705ba76cf4cb6e2471c5af05ee466d79
  
1110060KB
  
1115818KB
c27a9f0286277bf2e9acfad5a5d2db04b876018205c5543890408a1c29d84f6b
  
1200855KB

Development Environment

  • Integrated Development Environments
  • Compilers
  • Software & Configurators
  • Emulators & Debuggers
  • Production Programmers
  • Demo & Evaluation Boards
  • Software Libraries
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC32
MPLAB XC32 Compiler ( MPLAB-XC32 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Software & Configurators
MPLAB Harmony v3
MPLAB® Harmony v3 ( MPLAB Harmony v3 )

MPLAB® Harmony v3 is a fully integrated embedded software development framework that provides flexible and inter-operable software modules to simplify the development of value-added features for 32-bit MCUs and MPUs. It includes the MPLAB Harmony Configurator (MHC) tool, an easy-to-use tool with a GUI that simplifies device setup, library selection, configuration and...

Learn More
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Debug Features:

Advanced breakpoints:True
HW Data breakpoints:2
HW Program breakpoints:6
Pass counter:True
Stop watch:True
SW Program breakpoints:Unlimited
WDT Timeout Break:True


Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

...

Debug Features:

Advanced breakpoints:True
HW Data breakpoints:2
HW Program breakpoints:6
Pass counter:True
Stop watch:True
WDT Timeout Break:True


Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

...

Debug Features:

Advanced breakpoints:True
HW Data breakpoints:2
HW Program breakpoints:6
Pass counter:True
Stop watch:True
WDT Timeout Break:True


Learn More
Add To Cart
Production Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

MPLAB® PM3 Universal Device Programmer no longer supports all PIC MCU devices. To see if your device is supported, input your device part number here: https://www.microchip.com/wwwproducts/DevTool/

Alternate products to use for production programming for all PIC devices are:

  • MPLAB ICD 4 (DV164045)
  • MPLAB PICkit 4
...

  • Socket: AC164323   PartNo: PIC32MX575F256L (100PF)
  • Socket: AC164333   PartNo: PIC32MX575F256L (100PT)
  • Socket: AC164342   PartNo: PIC32MX575F256L (121BG)
Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

...

Learn More
Add To Cart
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers ( SW500090 )

The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the...

Learn More
Add To Cart
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers ( SW500091 )

The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer ( TPG100011-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field

...

Learn More
Add To Cart
Softlog ICP2(G3)-DPX ICSP Production Programmer
Softlog ICP2(G3)-DPX ICSP Production Programmer ( TPG100012-G3 )

The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer ( TPG100013-G3 )

The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer ( TPG100015-G3 )

The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-12 12-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-12 12-Channel Gang Programmer ( TPG100014-G3 )

The ICP2COMBO(G3)-DPX-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs.

...

Learn More
Add To Cart
Demo & Evaluation Boards
CAN BUS Analyzer Tool
CAN BUS Analyzer Tool ( APGDT002 )

The CAN BUS Analyzer Tool is a simple to use low cost CAN bus monitor which can be used to develop and debug a high speed CAN network. The tool supports CAN 2.0b and ISO11898-2 and a broad range of functions which allow it to be used across various market segments including automotive, industrial, medical and marine. The toolkit comes with all the hardware and software required to connect a CAN...

Learn More
Add To Cart
Graphics Display Prototype Board
Graphics Display Prototype Board ( AC164139 )

The Graphics Display Prototype Board (set of three) provides an easy path to integrate a graphics LCD panel of developer’s choice to one of the following platforms.

  • PIC24FJ256DA210 development board (DM240312)
  • Graphics LCD Controller PICtail™ Plus SSD1926 Board (AC164127-5)

Learn More
Add To Cart
M2M PICtail Daughter Board
M2M PICtail Daughter Board ( AC320011 )
(Not Recommended for new design)

Microchip’s Machine-to-Machine (M2M) PICtail Daughter Board (part # AC320011) based upon u-blox GPS and GSM/GPRS modules makes it easy to create low-cost M2M applications with location-awareness capabilities. The daughter board can be interfaced with Microchip’s

...

Learn More
PIC32 I/O Expansion Board
PIC32 I/O Expansion Board ( DM320002 )

The Starter Kit I/O Expansion Board provides Starter Kit and Starter Board users with full access to MCU signals, additional debug headers, and connection of PICtail Plus daughter cards. MCU signals are available for attaching prototype circuits or monitoring signals with logic probes. Headers are provided for connecting JTAG tools or Microchip tools using the 2-wire (ICSP) interface....

Learn More
Add To Cart
Software Libraries
ADPCM and Speex (Audio) Library for PIC32 MCUs

AAC Decoder Libraries for PIC32MX for MLA based

Advanced Audio Coding (AAC) is a standardized lossy compression technique used for encoding digital audio...

Learn More
DSP Library for PIC32

The PIC32 DSP library consists of a set of functions applicable to many multimedia application areas. Most of the functions, like vector operations, filters, and transforms, are commonly...

Learn More
PIC32 Peripheral Library

Summary

The PIC32 Peripheral Library provides a set of functions for setting up and controlling the operation of all the peripheral modules available in the PIC32 devices. The...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
64
128
16,384
$2.60
 
100
128
16,384
$3.08
 
64
64
16,384
$3.09
 
100
64
16,384
$3.52
 
64
256
32,768
$2.98
 
100
256
32,768
$3.45
 
64
64
16,384
$3.27
 
100
64
16,384
$3.68
 
64
128
32,768
$3.47
 
100
128
32,768
$3.86
 
64
512
65,536
$3.98
 
100
512
65,536
$4.45
 
64
256
65,536
$5.21
 
100
256
65,536
$5.70
 
64
512
131,072
$5.69
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC32MX575F256L-80I/BG
0.192400
1.777174
121
TFBGA
10x10x1.20mm
SAC
e1
PIC32MX575F256LT-80I/BG
0.192400
0.481818
121
TFBGA
10x10x1.20mm
SAC
e1
PIC32MX575F256LT-80V/BG
0.192400
0.481818
121
TFBGA
10x10x1.20mm
SAC
e1
PIC32MX575F256L-80V/BG
0.192400
1.777174
121
TFBGA
10x10x1.20mm
SAC
e1
PIC32MX575F256L-80I/PF
0.497000
4.088889
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX575F256L-80I/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX575F256L-80V/PF
0.497000
4.088889
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX575F256L-80V/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX575F256LT-80I/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX575F256LT-80I/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX575F256LT-80V/PF
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX575F256LT-80V/PFC21
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
PIC32MX575F256LT-80V/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
PIC32MX575F256L-80I/PTV01
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy