Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP665

Status: In Production

Features:

  • The MCP665 provides two Chip Select pins which support a low power mode of operation.
  • High Gain Bandwidth of 60 MHz
  • Short Circuit Current of 90 mA
  • Noise: 6.8nV/rtHz
  • Rail-to-Rail Output
  • Slew Rate: 27 V/us
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MCP661/2/3/5 family of operational amplifiers features high gain bandwidth product, and high output short circuit current. Select devices also offer a Chip Select pin that supports a low power mode of operation. These amplifiers are optimized for high speed, low noise and distortion, single-supply operation with rail-to-rail output and an input that includes the negative rail.

Additional Features
    • The MCP665 provides two Chip Select pins which support a low power mode of operation.
    • In addition, this device features:
      • High Gain Bandwidth of 60 MHz
      • Short Circuit Current of 90 mA
      • Noise: 6.8nV/rtHz
      • Rail-to-Rail Output
      • Slew Rate: 27 V/us
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
8000
# per Package
2
Iq Typical (µA)
6000
Iq Max (µA)
9000
GBWP (kHz)
60000
Operating Voltage Range (V)
2.5 to 5.5
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
6.8
PSRR Min (dB)
61
CMRR Min (dB)
66
Vos/Ta (uV/°C)
2
Ib (pA)
6
Aol (dB)
126
PM (deg)
65
Isc (mA)
90
Rail-to-Rail
Out
Unity Gain Stable
Yes
Slew Rate V/uS
32

Documents

Jump to:

Board Design Files

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP651 Input Offset Evaluation Board
MCP651 Input Offset Evaluation Board ( MCP651EV-VOS )
(Not Recommended for new design)

The MCP651 Input Offset Evaluation Board is intended to provide a simple means to measure the MCP651 Input Offset Evaluation Board op amp’s input offset voltage under a variety of operating conditions. The measured input offset voltage (VOST) includes the input offset voltage specified in the data sheet (VOS) plus changes due to: power supply voltage (PSRR), common mode voltage (CMRR),...

Learn More
Add To Cart
MCP661 Line Driver Demo Board
MCP661 Line Driver Demo Board ( MCP661DM-LD )

This demo board uses the MCP661 in a very basic application for high-speed op amps; a 50Ω line (coax) driver. It gives:

  • A 30 MHz solution
  • High speed PCB layout techniques
  • A means to test AC response, step response and distortion
Both the input and the output are connected to lab equipment with 50Ω BNC cables. There are...

Learn More
Add To Cart
MCP6XXX Amplifier Eval Board 2
MCP6XXX Amplifier Eval Board 2 ( MCP6XXXEV-AMP2 )

The MCP6XXX Amplifier Evaluation Board 2 supports inverting summing amplifiers and non-inverting summing amplifiers

At this time, the Mindi™ Amplifier Designer does not support the non-inverting summing amplifier.

Learn More
Add To Cart
MCP6XXX Amplifier Eval Board 3
MCP6XXX Amplifier Eval Board 3 ( MCP6XXXEV-AMP3 )

The MCP6XXX Amplifier Evaluation Board 3 is designed to support the difference amplifier circuits which are generated by the Mindi™ Amplifier Designer.

Learn More
Add To Cart
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP665-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP665T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP665-E/MF
0.023900
0.041667
10
DFN
3x3x0.9mm
Matte Tin
e3
MCP665T-E/MF
0.023900
0.234849
10
DFN
3x3x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy