Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP2036

Status: In Production

Features:

  • High-frequency, current-mode coil driver for exciting the sensor coil
  • Synchronous detector for converting AC sense voltages into DC levels
  • Output amplifier/filter to improve resolution and limit noise
  • Virtual ground reference generator for single-supply operation
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP2036 Analog Front End combines all necessary analog functions for a complete inductance-measurement system

Additional Features
    • High-frequency, current-mode coil driver for exciting the sensor coil
    • Synchronous detector for converting AC sense voltages into DC levels
    • Output amplifier/filter to improve resolution and limit noise
    • Virtual ground reference generator for single-supply operation
Parametrics
Name
Value
Type
Inductive
Temperature Range
Industrial Rating Operating: -40C to +85C
Static Protection
Per Circuit Design

Documents

Jump to:

Software


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP2036-I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
MCP2036-I/MG
0.021600
0.041667
16
QFN
3x3x0.9mm
Matte Tin
e3
MCP2036T-I/MG
0.021600
0.234849
16
QFN
3x3x0.9mm
Matte Tin
e3
MCP2036-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2036T-I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy