Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ENC624J600

10/100 Base-T/TX Ethernet Controller with SPI Interface

Status: In Production

View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

Microchip's ENC624J600 offers low-cost stand-alone 10/100 Base-T Ethernet interface controller with integrated MAC & PHY, hardware cryptographic security engines and factory preprogrammed unique MAC address. A 24-Kbyte on-chip RAM buffer is available for TX and RX operations. The ENC624J600 have an industry standard Serial Peripheral Interface (SPI) or a flexible parallel interface. They are designed to serve as an Ethernet network interface for any microcontroller equipped with SPI or a standard parallel port. Microchip’s ENC624J600 enables designers to create secured network- and Internet-connected embedded applications with minimized board space, cost and complexity.
Ethernet Application Design Center

Microchip's complimentary and confidential LANCheck® online design review services are available for customers who have selected our products for their application design-in*.

*The LANCheck online design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.

Additional Features
  • IEEE 802.3™ Compliant Fast Ethernet Controller
  • Integrated MAC and 10/100Base-T
  • Hardware Security Acceleration Engines-
  • Factory Preprogrammed Unique MAC Address
  • Supports one 10/100Base-T Port with Automatic Polarity Detection and Correction
  • Support for Pause Control Frames, including Automatic Transmit and Receive Flow Control
  • Programmable Automatic Retransmit on Collision
  • 14 Mbit/s SPI interface with enhanced set of opcodes- 8-bit multiplexed parallel interface- 8-bit or 16-bit multiplexed or demultiplexed parallel interface
  • High-performance, modular exponentiation engine with up to 1024-bit operands- Supports RSA® and Diffie-Hellman key exchange algorithms
  • Fast MD5 hash computations
  • Fast SHA-1 hash computations
  • Package:64-Pin (TQFP)
Parametrics
Name
Value
Description
10Based-T/100Based-TX Ethernet Controller with Security
Ethernet Bandwidth
10/100Mbps
MAC
Yes
PHY
Yes
TX/RX RAM Buffer(Bytes)
24K
Interrupt Pin
1
LEDs
2
# Ethernet Ports
Ethernet x1
Temp. Range Min. (°C)
-40
Temp. Range Max. (°C)
85
Max Speed (MHz)
25Mhz
Interface
SPI, Parallel
Vdd I/O (V)
3.3

Documents

Jump to:

Data Sheets

Application Notes

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Fast 100Mbps Ethernet PICtail Plus Daughter Board
Fast 100Mbps Ethernet PICtail Plus Daughter Board ( AC164132 )

The Fast 100Mbps Ethernet PICtailTM Plus Daughter Board provides a cost-effective method of evaluating and developing Ethernet applications with Microchip’s Standalone Ethernet Controllers. The board is designed for development flexibility, and has a form factor for use with 8/16/32 bit development boards. The development board is populated with Microchip’s 64-Pin ENC624J600 Ethernet...

Learn More
Add To Cart

Similar Devices

Product
Ethernet Bandwidth
Interface
Price 5K
10Mbps
SPI
$2.03
10/100Mbps
SPI, Parallel
$2.60
10/100Mbps
SPI, Parallel
$2.81
10/100Mbps / FX
8-bit or 16-bit
$3.97
10/100Mbps
8-bit or 16-bit
$13.42
10/100Mbps
8/16/32-bit, MII
$7.99
10/100Mbps
8/16/32-bit
$5.36
10/100Mbps
8-/16-/32-bit or SPI
$2.42
10/100/1000Mbps
8/16-bit
$19.15
10/100Mbps
32 bit Host Bus
$18.24
10/100Mbps
HSIC
$5.87
10/100Mbps
16 bit Host Bus
$6.58
10/100Mbps
16-bit or 32-bit
$8.26
10/100Mbps
16 bit Host Bus
$8.43
10/100Mbps
16-bit or 32-bit
$13.48
10/100Mbps
16-bit or 32-bit
 
10/100Mbps
16 bit PCMCIA and Host Bus
$13.67
10/100Mbps
16-bit or 32-bit
$16.55
10Mbps
16 bit PCMCIA and Host Bus
$11.53
10/100Mbps
16 bit Host Bus
$5.20
10/100Mbps
16 bit
$6.26
10/100Mbps
16 bit Host Bus, MII
$7.42
10/100Mbps
16 bit Host Bus, MII
$10.67
10/100Mbps
32 bit Host Bus
$13.37
10/100Mbps
16 bit Host Bus
$3.74
10/100Mbps
16 bit Host Bus
$4.67
10/100Mbps
8/16-bit Host Bus or SPI
$3.87
10/100Mbps
32 bit PCI 3.0
$3.02

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ENC624J600-I/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
ENC624J600T-I/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy