Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP4728

Status: In Production

Features:

  • 12-Bit Resolution
  • 4 Buffered Voltage Outputs
  • Single-Supply Operation: 2.7V to 5.5V
  • On-Board Non-Volatile Memory (EEPROM)
  • Normal or Power-Down Mode
  • Internal or External Voltage Reference Selection
  • Rail-to-Rail Output
  • Low Power Consumption
  • ±0.2 LSB DNL (typical)
  • Address bits: User Programmable toEEPROM
  • Standard (100 kbps), Fast (400 kbps) and High Speed (3.4 Mbps) Modes
  • 10-lead MSOP Package
  • Extended Temperature Range: -40°C to +125°C
  • AEC-Q100 Grade 1 qualified
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

MCP4728 is a quad channel, 12-bit voltage output Digital-to-Analog Convertor with non-volatile memory and I2C compatible Serial Interface.
 
The user can program the DAC input codes, device configuration bits, and I2C address bits to the non-volatile memory (EEPROM) by using I2C™Compatible interface commands. The non-volatile memory feature enables the DAC device to hold the DAC input codes during power-off time, allowing the DAC outputs to be available immediately after power-up.

Additional Features
    • 12-Bit Resolution
    • 4 Buffered Voltage Outputs
    • Single-Supply Operation: 2.7V to 5.5V
    • On-Board Non-Volatile Memory (EEPROM)
    • Normal or Power-Down Mode
    • Internal or External Voltage Reference Selection
    • Rail-to-Rail Output
    • Low Power Consumption
    • ±0.2 LSB DNL (typical)
    • I2C Interface
      • Address bits: User Programmable toEEPROM
      • Standard (100 kbps), Fast (400 kbps) and High Speed (3.4 Mbps) Modes
    • 10-lead MSOP Package
    • Extended Temperature Range: -40°C to +125°C
    • AEC-Q100 Grade 1 qualified
Parametrics
Name
Value
Typical Standby Current (µA)
0.04
Typical Operating Current (µA)
800
Resolution (Bits)
12
DACs per Package
4
Vref
Int,VDD
Output Settling Time (µs)
6
DNL (LSB)
0.75
Temp. Range (°C)
-40 to +125
Interface
I²C™

Documents

Jump to:

Data Sheets

06/23/2015
2937KB

Brochures

User Guides

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MSOP-10 and MSOP-8 Bondout Board
MSOP-10 and MSOP-8 Bondout Board ( ADM00309 )

The MSOP-10 and MSOP-8 Evaluation Board is a bond-out board that allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in any of the following packages:
• MSOP (8- and 10-pin )
• DIP (10 pin)

Note:
• The Evaluation Board can be used as a MSOP- to DIP- converter
• The kit contains 10 blank...

Learn More
Add To Cart
MCP4728 Evaluation Board
MCP4728 Evaluation Board ( MCP4728EV )

The MCP4728 Evaluation Board is a tool for quick and easy evaluation of the MCP4728 4-channel 12-bit DAC device. It contains the MCP4728 device and connection pins for the Microchip's popular PICkit™ Serial Analyzer. Simply connect the MCP4728 Evaluation Board to the PICkit™ Serial Analyzer and type in the DAC input data in the PICkit™ Serial Analyzer's PC Graphical User...

Learn More
Add To Cart

Similar Devices

Product
Resolution
DACs per Package
Vref
Price 5K
8
1
Ext,VDD
$0.52
10
1
Ext
$0.60
12
1
Ext
$0.70
12
1
Ext
$0.70
12
4
Int,VDD
$1.37
6
1
Ext
$0.42
8
1
 
$0.64
8
2
 
$0.99
10
1
 
$0.84
10
2
 
$1.38
12
1
 
$1.18
12
2
 
$1.92
8
1
 
$0.53
8
2
 
$0.88
10
1
 
$0.73
10
2
 
$1.20
12
1
 
$1.07
12
2
 
$1.76
6
1
Ext,VDD
$0.49
8
1
Int,VDD,Ext
$0.60
8
2
Int,VDD,Ext
$0.94
10
1
Int,VDD,Ext
$0.74
10
2
Int,VDD,Ext
$1.28
12
1
Int,VDD,Ext
$1.03
12
2
Int,VDD,Ext
$1.78
8
1
Int,VDD,Ext
$0.49
8
2
Int,VDD,Ext
$0.84
10
1
Int,VDD,Ext
$0.64
10
2
Int,VDD,Ext
$1.11
12
1
Int,VDD,Ext
$0.94
12
2
Int,VDD,Ext
$1.63
8
1
Int
$0.82
8
2
Int
$1.07
10
1
Int
$1.17
10
2
Int
$1.53
12
1
Int
$1.66
12
2
Int
$2.14
8
1
 
$0.64
8
2
 
$0.99
10
1
 
$0.84
10
2
 
$1.38
12
1
 
$1.18
12
2
 
$1.92
8
1
 
$0.53
8
2
 
$0.88
10
1
 
$0.73
10
2
 
$1.20
12
1
 
$1.07
12
2
 
$1.76
8
1
Int,VDD,Ext
$0.60
8
2
Int,VDD,Ext
$0.94
10
1
Int,VDD,Ext
$0.74
10
2
Int,VDD,Ext
$1.28
12
1
Int,VDD,Ext
$1.03
12
2
Int,VDD,Ext
$1.78
8
1
Int,VDD,Ext
$0.49
8
2
Int,VDD,Ext
$0.84
10
1
Int,VDD,Ext
$0.64
10
2
Int,VDD,Ext
$1.11
12
1
 
$0.94
12
2
Int,VDD,Ext
$1.63
8
1
Ext
$0.70
8
2
Ext
$0.93
10
1
Ext
$1.00
10
2
Ext
$1.33
12
1
Ext
$1.41
12
2
Ext
$1.90
8
1
Ext
$0.94
10
1
Ext
$1.21

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP4728A0-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A0T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A0T-E/UNVAO
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A1-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A1T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A2-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A2T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A3-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A3T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A4-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A4T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A4T-E/UNVAO
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A5-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A5T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A6-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A6T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A7-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728A7T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728-E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP4728T-E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy