Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MRF49XA

Status: End of Life

Features:

  • Fully integrated Sub-GHz transceiver
  • Supports Proprietary Sub-GHz Wireless Protocols
  • 4-Wire Serial Peripheral Interface (SPI) Compatible Interface
  • CMOS/TTL compatible I/Os
  • 2.2V - 3.8V Operation Voltage
  • Integrated 10MHz Oscillator Circuitry
  • FSK with FHSS Capability
  • Integrated Power Amplifier
  • Power-Saving Sleep Modes
  • 16-Bit Rx Data Registers
  • Two 8-bit Tx Data Registers
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The MRF49XA is a fully integrated Sub-GHz RF transceiver.  It supports FSK modulation with FHSS capability and is ideal for two-way, short-range wireless applications.  This low-power single chip Frequency Shift Keying (FSK) baseband transceiver supports Zero-IF architecture, Multi-channel and multi-band, Synthesizer with PLL, Power Amplifier (PA), Low Noise Amplifier (LNA), I/Q down converter mixers, I/Q demodulator, Baseband filters (BBFs) and amplifiers.  The MRF49XA is an ideal choice for low-cost, high-volume, low data rate (<256 kbps), two-way and short range wireless applications.  This transceiver can be used in the unlicensed 433 MHz,868 MHz and 915 MHz frequency bands, and for applications looking for FCC, IC or ETSI certification in the ISM band

Additional Features
    • Fully integrated Sub-GHz transceiver
    • Supports Proprietary Sub-GHz Wireless Protocols
    • 4-Wire Serial Peripheral Interface (SPI) Compatible Interface
    • CMOS/TTL compatible I/Os
    • 2.2V - 3.8V Operation Voltage
    • Integrated 10MHz Oscillator Circuitry
    • FSK with FHSS Capability
    • Integrated Power Amplifier
    • Power-Saving Sleep Modes
    • 16-Bit Rx Data Registers
    • Two 8-bit Tx Data Registers
Parametrics
Name
Value
Type
Sub-GHz
Output Power (dBm)
7.00
Host Interface
4-wire SPI
Pin Count
16
Package
TSSOP
RF Transceiver
Yes
Operating Temperature Range
-40 to 85
Frequency Range
433/868/915
Input Sensitivity (mVpp)
-110
Rx Input Sensitivity (dB)
-110.00
RSSI
Yes
TX Current Consumption
15.00
RX Current Consumption
11.00
Sleep Mode Current Consumption
0.3 µA
Comments
3.8V

Documents

Jump to:

Data Sheets

  
1803KB

Brochures

Software Libraries/Firmware

Software Library

Development Environment

  • Software Libraries
Software Libraries
Microchip Libraries for Applications

Learn More

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy